Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartOnline 120V 2.2kVA 1.6kW Double-Conversion UPS, 2U Rack/Tower, Extended Run, Pre-installed WEBCARDLX network interface, USB, DB9 Serial

Model Number: SU2200RTXL2UN


  • 2200VA / 2.2kVA / 1600 watt on-line double-conversion 2U rack/tower UPS
  • 110/120V +/-2% output at 50/60Hz, high efficiency economy mode option
  • Expandable runtime, Hot-swap batteries; 19 in / 48.3cm installed depth
  • USB, RS232, EPO ports and Pre-installed WEBCARDLX network interface
  • Front panel status LEDs with detailed load and battery metering
  • 2 independently switchable output load banks
  • NEMA 5-20P input; L5-20R & 5-15/20R outlets
  • To enable the Auto Probe feature, this product requires LX firmware update 15.5.2 or later to be installed
  • 2-year limited warranty

Overview

Tripp Lite Smart Online UPS systems offer high performance power protection ideal for critical server and network equipment in datacenters, computer rooms and network closets. Online, double-conversion Uninterruptible Power Supply (UPS) maintains perfectly regulated output power by continuously converting raw AC input to DC, then re-converting output back to AC. Fully regulated sine wave AC output with +/-2% voltage regulation powers network equipment continuously, even during severe brownouts and overvoltages, all without depleting UPS battery reserves. Maintains battery-derived AC output during power failures with zero transfer time. Extended runtime options available. Highly efficient operation in optional economy mode saves BTU heat output and energy costs. Network management interfaces support communications via USB port, DB9 serial port and pre-installed WEBCARDLX network management interface card. The Java-free HTML5-based WEBCARDLX interface enables full remote access for site power and UPS status monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities. Protocols supported include HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP and NTP. Built-in DB9 port offers both enhanced RS-232 data and basic contact closure monitoring ability. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. PowerAlert UPS monitoring software is available via free download. Emergency Power Off (EPO) interface. LED display reports UPS operating mode, line power availability, battery mode operation, inverter operation and output power availability. Audible alarm with push-button momentary alarm-cancel. Programmable self-test. Fault-tolerant auto-bypass mode. Field-replaceable, hot-swappable internal batteries and external battery packs.

Features

  • Tripp Lite SU2200RTXL2UN 2200VA / 2.2kVA / 1600W on-line, double-conversion 3U rackmount UPS
  • Selectable 110/120V output (120V factory preset)
  • NEMA 5-20P input, 6 NEMA 5-15/20R & 1 L5-20R
  • Two switched 3-outlet load banks support remote reboot or programmable load shedding options
  • Supports 2% output voltage regulation and zero transfer time in double conversion mode
  • Economy mode option offers enhanced efficiency operation, reduced power consumption and lower BTU emissions
  • 14 minutes runtime at 50% load (800W) and 4.5 minutes at 100% load (1600W) with internal batteries
  • BP48V24-2U (limit 1), BP48V60RT-3U (multi-pack compatible) and BP48V27-2US (multi-pack compatible) external battery packs available (some configurations require Tripp Lite's External Battery Configuration Software)
  • Intelligent battery management system extends battery life
  • LED Display reports UPS operating mode, line power availability, battery mode operation, inverter status and output power availability
  • Audible alarm with push-button momentary alarm-cancel
  • 4 post installation hardware included, Optional 2POSTRMKITWM enables 2 post rack installation
  • Single line TEL / Network surge suppression
  • Electronic bypass maintains utility output during a variety of UPS fault conditions
  • Network interfaces support communications via built-in USB, DB9 serial / contact-closure and pre-installed WEBCARDLX network management card
  • WEBCARDLX interface allows full remote access for power monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH
  • Optional E2 sensors enable site monitoring of temperature, humidity and contact-closure status
  • Reduce Service Calls with Auto Probe Autonomous Device Management. Auto Probe feature (Firmware 15.5.2 and greater) of the LX Platform Interface checks the connectivity status of any networked device and automatically takes one or more user-configured actions if the device fails to respond; actions include outlet reboot, set SNMP traps, SNMP OID sets, and even script execution when used in conjunction with the Tripp Lite PowerAlert Network Shutdown Agent (PANSA)
  • HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert

Package Includes

  • SU2200RTXL2UN UPS with Pre-installed Network Management Card interface
  • USB, DB9 and EPO cabling
  • Mounting hardware for 4 post rack enclosures
  • Instruction manual
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332181480
UPS TypeOn-Line
OUTPUT
Output Volt Amp Capacity (VA)2200
Output kVA Capacity (kVA)2.2
Output Watt Capacity (Watts)1600
Output kW Capacity (kW)1.6
Power Factor  0.7
Crest Factor  3:1
Nominal Voltage Details120V default
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsOutput frequency matches input nominal on startup, defaults to 60 Hz on cold-start
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Economy Line Mode)+/- 10%
Output Voltage Regulation (Battery Mode)+/- 2%
Load Management Receptacles  Two switchable three-outlet 5-15/20R load banks
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Output Capacity DetailsOVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
Nominal Output Voltage(s) Supported110V; 120V
Output Receptacles(6) 5-15/20R; (1) L5-20R
Individually Controllable Load Banks  Yes
INPUT
Rated input current (Maximum Load)16A
Nominal Input Voltage(s) Supported110V AC; 120V AC
UPS Input Connection Type5-20P
Input Circuit Breakers30A
UPS Input Cord Length (ft.)10
UPS Input Cord Length DetailsBuilt-in
Recommended Electrical Service20A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  4.5 min. (1600w)
Half Load Runtime (min.)  14 min. (800w)
Expandable Battery RuntimeExtended runtime supported via optional external battery packs
External Battery Pack Compatibility   BP48V24-2U (limit 1); BP48V60RT-3U (multi-pack compatible); BP48V27-2US (multi-pack compatible)
Expandable Runtime Description BP48V24-2U (limit 2 w/ 48VDCSPLITTER)
DC System Voltage (VDC)48
Battery Recharge Rate (Included Batteries)Less than 6 hours from 10% to 80% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC94-2U 
Battery AccessFront panel battery access door
Battery Replacement DescriptionHot-swappable, user replaceable sealed, flame retardant, non-spillable batteries
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  2% output voltage regulation during overvoltages to 150
Undervoltage Correction  2% output voltage regulation during undervoltages to 80
Severe Undervoltage Correction2% output voltage regulation during undervoltages to 65 (under 70% load only)
USER INTERFACE, ALERTS & CONTROLS
Switches2 switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating570
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Included Mounting Accessory DescriptionIncluded 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount (2POSTRMKITWM); 2-4 post front rail rackmount (UPSHDEARKIT); 4 post rackmount short-depth (4POSTRAILKITWM); Tower (2-9USTAND); Wallmount (2POSTRMKITWM)
Minimum Required Rack Depth with External Battery Pack (cm)66
Minimum Required Rack Depth with External Battery Pack (in.)26
Minimum Required Rack Depth without External Battery Pack (cm)61
Minimum Required Rack Depth without External Battery Pack (in.) 24
Optional Mounting Accessory NotesOptional 2-9USTAND enables upright tower UPS placement; 2POSTRMKITWM enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm); UPSHDEARKIT enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Primary Form FactorRackmount
Primary UPS Depth (mm)483
Primary UPS Height (mm)89
Primary UPS Width (mm)445
Rack Height2U
Shipping Dimensions (hwd / in.)9.10 x 20.20 x 23.50
Shipping Weight (lbs.)60.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)3.5 x 17.5 x 19
UPS Power Module Weight (kg)21.50
UPS Power Module Weight (lbs.)47.4
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  816
AC Economy Mode BTU / Hr. (Full Load)349
Battery Mode BTU / Hr. (Full Load)  889
AC Economy Mode Efficiency Rating (100% Load)94%
Audible Noise< 45dB at 1m
COMMUNICATIONS
Communications InterfaceContact closure; DB9 Serial; EPO (emergency power off); Micro-USB; Pre-installed network card; RJ45 Network; Slot for SNMP/Web interface; USB (HID enabled); USB-A; USB-B
Network Monitoring Port DescriptionIncludes pre-installed WEBCARDLX network interface; DB9 port supports RS232 and contact closure communications; Economy-mode setting option is available using PowerAlert software and DB9 Serial cable connection OR installed Network Management Card
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableMicro-USB, USB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
EPO PortRJ11 interface jack with 4-meter cable included. Supports normally open and normally closed EPO systems
SNMP CompatibilitySNMP V1, V2c, V3
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)80V (100% load), 65V ( <70% load)
High Voltage Transfer to Battery Power (Setpoint)150
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesAutomatic inverter bypass; Hot swappable batteries
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here

Additional FAQs may be available on the SU2200RTXL2UN model support page.

Accessories

UPS Battery Packs
  Model Number Description
BP48V24-2U | UPS Battery Packs BP48V24-2U External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U)
BP48V27-2US | UPS Battery Packs BP48V27-2US External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US)
BP48V60RT-3U | UPS Battery Packs BP48V60RT-3U External 48V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V60RT-3U)
UPS Accessories
  Model Number Description
2POSTRMKITWM | UPS Accessories 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems
2-9USTAND | UPS Accessories 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
Power Distribution Units (PDUs)
  Model Number Description
PDU1220 | Power Distribution Units (PDUs) PDU1220 2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. Cord, 1U Rack-Mount
PDUV20 | Power Distribution Units (PDUs) PDUV20 1.9kW Single-Phase 120V Basic PDU, 14 NEMA 5-15/20R Outlets, NEMA L5-20P Input with 5-20P Adapter, 15 ft. Cord, 0U Vertical
PDUMH20AT | Power Distribution Units (PDUs) PDUMH20AT 1.9kW Single-Phase Metered Automatic Transfer Switch PDU, 2 120V L5-20P / 5-20P Inputs, 16 5-15/20R Outputs, 1U, TAA
PDUMV20 | Power Distribution Units (PDUs) PDUMV20 1.9 kW Single-Phase Metered PDU, 120V Outlets (28 5-15/20R), L5-20P/5-20P Adapter, 15ft Cord, 0U Vertical
PDUMNH20 | Power Distribution Units (PDUs) PDUMNH20 1.9kW Single-Phase Monitored PDU, 120V Outlets (8 5-15/20R), L5-20P/5-20P Adapter, 12 ft. Cord, 1U Rack-Mount, LX Platform Interface, TAA
PDUMH20ATNET | Power Distribution Units (PDUs) PDUMH20ATNET 1.9kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V L5-20P / 5-20P Inputs, 16 5-15/20R Outputs, 1U, TAA
PDUB20 | Power Distribution Units (PDUs) PDUB20 1.9kW Single-Phase Hot-Swap PDU, 120V 20A Outlets (4-5-15R, 4-5-15/20R) 2 5-20P, 10ft & 6ft Cords 2U Rack-Mount

Extended Warranties

Part Number Description
WEXT1M 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2M 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3M 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.