Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Tripp Lite Power Inverters

Output (watts)
  • 0
  • 100
  • 140
  • 150
  • 200
  • 300
  • 350
  • 375
  • 400
  • 500
  • 600
  • 700
  • 750
  • 1000
  • 1250
  • 1500
  • 1800
  • 2000
  • 2400
  • 3000
  • 3600
  • 4000
  • 6000
Outlet Types
  • 5-15/20R
  • 5-15R
  • 5-15R-HG
  • 5-20R
  • 5-20R-HG
  • 6-15/20R
  • 6-15R
  • British BS 1363A
  • C13
  • C19
  • C6 3-prong
  • C8 2-prong
  • CEE7/7
  • French/Belgian
  • Hardwire
  • HDMI
  • IEC309 16A BLUE (2P+E)
  • IEC309 32A BLUE (2P+E)
  • India BS 546 6A/2A
  • L14-30R
  • L21-20R
  • L21-30R
  • L5-20R
  • L5-30R
  • L6-20R
  • L6-30R
  • Network
  • Schuko Type F
  • Universal outlets
  • AUS/NZ 10A
Output Voltage
  • 100V
  • 110V
  • 115V
  • 120V
  • 125V
  • 127V
  • 200V
  • 208V
  • 220V
  • 230V
  • 240V
  • 120/208V 3-PH Wye
  • 127/220V 3-PH Wye
  • 220/380V 3-PH Wye
  • 230/400V 3-PH Wye
  • 240/415V 3-PH Wye
  • 277/480V 3-PH Wye
  • 120/208V (Split phase L1,L2,N,G)
  • 120/240V (Split phase L1,L2,N,G)
Voltage (VDC)
  • 12
  • 24
  • 36
  • 48
  • 5.2
  • 10V ~ 16V
  • 10VDC ~ 16VDC
  • 12V
  • 3.5V ~ 24V
  • 12-24
  • 5V
  • 5-12V
  • 5 VDC
  • From 12~48
  • From 18~30
  • From 9~48
  • From 9~57
  • From 24~48
  • From 24~57
  • 24-57 VDC
  • 20-57
  • 20-48
  • 12-60
  • 24-57
  • 20-60
  • 120V
  • 0
  • NA
loading gif

Need Help Finding a Power Inverter?

Tripp Lite's inverters let you operate appliances and electronic equipment using power produced by a car or truck battery. They also provide emergency home backup power during an outage. If you need help with product selection, contact us.

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.