Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Power Conditioners

230V

Outlet Types
  • 5-15/20R
  • 5-15R
  • 5-15R-HG
  • 5-20R
  • 5-20R-HG
  • 6-15/20R
  • 6-15R
  • AUS/NZ 10A
  • British BS 1363A
  • C13
  • C19
  • C6 3-prong
  • C8 2-prong
  • CEE7/7
  • French/Belgian
  • Hardwire
  • HDMI
  • IEC309 16A BLUE (2P+E)
  • IEC309 32A BLUE (2P+E)
  • India BS 546 6A/2A
  • L14-30R
  • L21-20R
  • L21-30R
  • L5-20R
  • L5-30R
  • L6-20R
  • L6-30R
  • Network
  • Schuko Type F
  • Universal outlets
  • C39
loading gif

Need Help Finding a 230V Power Conditioner?

Tripp Lite power line conditioners maintain usable 230V nominal output to sensitive electronics during severe brownouts and overvoltages, prevent surges and spikes from damaging circuitry and filter out potentially disruptive line noise.

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.