Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Power / Basic

5 5.8kW Single Phase Basic PDU 208 240V Outlets 6 C19 32 C13 L6 30P 10ft Cord 0U Vertical PDUV30HV

5/5.8kW Single-Phase 208/240V Basic PDU, 38 Outlets (32 C13 and 6 C19), NEMA L6-30P Input, 10 ft. Cord, 0U Vertical

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 200; 208; 240
  • Plug Type: NEMA L6-30P
  • Outlet Types: (32) C13; (6) C19
1.9kW Single Phase Basic PDU 120V Outlets 14 5 15/20R L5 20P 5 20P Adapter 15ft Cord 0U Vertical PDUV20

1.9kW Single-Phase 120V Basic PDU, 14 NEMA 5-15/20R Outlets, NEMA L5-20P Input with 5-20P Adapter, 15 ft. Cord, 0U Vertical

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-20P; NEMA L5-20P
  • Outlet Types: (14) 5-15/20R
1.44kw Single Phase Basic PDU 120V Outlets 14 5 15R 5 15P 15ft Cord 0U Vertical PDUV15

1.44kW Single-Phase 120V Basic PDU, 14 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 0U Vertical

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-15P
  • Outlet Types: (14) 5-15R
1.6 3.8kW Single Phase Basic PDU 100 240V 12 C13 2 C19 C20 C14 L6 20P L5 20P 5 20P 5 15P 1U PDUNV

1.6/3.8kW Single-Phase 100–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127; 200; 208; 220; 230; 240
  • Plug Type: NEMA 5-15P; NEMA 5-20P; NEMA L5-20P; NEMA L6-20P; IEC-320 C14; IEC-320 C20
  • Outlet Types: (12) C13; (2) C19
7.4kW Single Phase Basic PDU 230V Outlets 4 C19 IEC309 32A Blue 12ft Cord 1U Rack Mount PDUH32HV19

7.4kW Single-Phase 230V Basic PDU, 4 C19 Outlets, IEC 309 32A Blue Input, 3.6 m Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: IEC-309 32A BLUE (2P+E)
  • Outlet Types: (4) C19
7.4kW Single Phase Basic PDU 230V Outlets 10 C13 IEC309 32A Blue 12ft Cord 1U Rack Mount PDUH32HV

7.4kW Single-Phase 230V Basic PDU, 10 C13 Outlets, IEC 309 32A Blue Input, 3.6 m Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: IEC-309 32A BLUE (2P+E)
  • Outlet Types: (10) C13
5 5.8kW Single Phase Basic PDU 208 240V Outlets 4 C19 L6 30P 12ft Cord 1U Rack Mount PDUH30HV19

5/5.8kW Single-Phase 208/240V Basic PDU, 4 C19 Outlets, NEMA L6-30P Input, 12 ft. Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 240
  • Plug Type: NEMA L6-30P
  • Outlet Types: (4) C19
5 5.8kW Single Phase Basic PDU 208 240V Outlets 10 C13 L6 30P 12ft Cord 1U Rack Mount PDUH30HV

5/5.8kW Single-Phase 208/240V Basic PDU, 10 C13 Outlets, NEMA L6-30P Input, 12 ft. Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 240
  • Plug Type: NEMA L6-30P
  • Outlet Types: (10) C13
PDU Power Distribution Unit 20A 208V 240V 1U C19 C13 Outlets NEMA L6 20P Single Phase PDUH20HVL6

3.3/3.8kW Single-Phase 208/240V Basic PDU, 14 Outlets (12 C13 & 2 C19), NEMA L6-20P Input, 15 ft. Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 240
  • Plug Type: NEMA L6-20P
  • Outlet Types: (12) C13; (2) C19
1.6 3.8kW Single Phase Basic PDU 100 240V 20A 2 C19 12 C13 C20 L6 20P Adapter 12ft Cord 1U Rack Mount PDUH20DV

1.6–3.8kW Single-Phase 100–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with L6-20P Adapter, 12 ft. Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127; 200; 208; 220; 230; 240
  • Plug Type: NEMA L6-20P; IEC-320 C20
  • Outlet Types: (12) C13; (2) C19
3.8kW Single Phase Dual Circuit PDU 120V 40A Outlets 40 5 15 20R L5 20P 5 20P 2 10ft Cords 0U Vertical PDU40TDUAL

3.8kW Single-Phase Dual-Circuit 120V Basic PDU, 40 NEMA 5-15/20R Outlets, NEMA L5-20P/5-20P Inputs, 10 ft. Cords, 0U

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-20P; NEMA L5-20P
  • Outlet Types: (40) 5-15/20R
2.9kW Single Phase Basic PDU 120V Outlets 24 5 15R L5 30P 15ft Cord 1U Rack Mount PDU2430

2.9kW Single-Phase 120V Basic PDU, 24 NEMA 5-15R Outlets, NEMA L5-30P Input, 15 ft. Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA L5-30P
  • Outlet Types: (24) 5-15R
2.4kW Single Phase Basic PDU 120V Outlets 14 5 15 20R L5 20P 15ft Cord 0U Vertical PDU1420T

2.4kW Single-Phase 120V Basic PDU, 14 NEMA 5-15/20R Outlets, NEMA L5-20P Input, 15 ft. Cord, 0U Vertical

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA L5-20P
  • Outlet Types: (14) 5-15/20R
1.8kW Single Phase Basic PDU 120V Outlets 14 5 15R 5 15P 15ft Cord 0U Vertical PDU1415

1.8kW Single-Phase 120V Basic PDU, 14 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 0U Vertical

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-15P
  • Outlet Types: (14) 5-15R
1.6 3.8kW Single Phase Basic PDU 100 240V Outlets 12 C13 2 C19 C20 16A Inlet 1U Rack Mount PDU12IEC

1.6/3.8kW Single-Phase 100–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 16A Input, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127; 200; 208; 220; 230; 240
  • Plug Type: IEC-320 C20
  • Outlet Types: (12) C13; (2) C19
4.8 5.8kW Single Phase Basic PDU 200 240V Outlets 16 C13 4 C19 L6 30P 15ft Cord 1U Rack Mount PDU1230

4.8/5.8kW Single-Phase 200/208/240V Basic PDU, 20 Outlets (16 C13 & 4 C19), NEMA L6-30P Input, 15 ft. Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 240
  • Plug Type: NEMA L6-30P
  • Outlet Types: (16) C13; (4) C19
2.4kW Single Phase Basic PDU 120V Outlets 13 5 15 20R L5 20P 15ft Cord 1U Rack Mount PDU1220T

2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA L5-20P Input, 15 ft. Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA L5-20P
  • Outlet Types: (13) 5-15/20R
2.4kW Single Phase Basic PDU 120V Outlets 13 5 15 20R 5 20P 15ft Cord 1U Rack Mount PDU1220

2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-20P
  • Outlet Types: (13) 5-15/20R
1.8kW Single Phase Basic PDU 120V Outlets 13 5 15R 5 15P 15ft Cord 1U Rack Mount PDU1215

1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-15P
  • Outlet Types: (13) 5-15R
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.