Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Power / Switched

2.9kW Single Phase Switched PDU LX Platform Interface 120V Outlets 24 NEMA 5 15/20R L5 30P Plug 0U 70 inches TAA PDUMVR30NETLX

2.9kW Single-Phase Switched PDU, LX Platform, Outlet Monitoring, 120V Outlets (24 NEMA 5-15/20R), L5-30P Plug, 0U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA L5-30P
  • Outlet Types: (24) 5-15/20R
5 5.8kW Single Phase Switched PDU 208 240V Outlets 20 C13 4 C19 L6 30P Input 10ft Cord 0U WEBCARDLX TAA PDUMVR30HVNETLX

5/5.8kW Single-Phase Switched PDU, Outlet Monitoring, 208/240V Outlets (20 C13 & 4 C19), 0U, LX Platform Interface, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 200; 208; 240
  • Plug Type: NEMA L6-30P
  • Outlet Types: (20) C13; (4) C19
1.9kW Single Phase Switched PDU LX Platform Interface 120V Outlets 24 NEMA 5 15/20R L5 20P Plug 0U 70 inch TAA PDUMVR20NETLX

1.9kW Single-Phase Switched PDU, LX Platform, Outlet Monitoring, 120V Outlets (24 NEMA 5-15/20R), L5-20P Plug, 0U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-20P; NEMA L5-20P
  • Outlet Types: (24) 5-15/20R
7 4kw switched pdu lx platform 230v outlets 20 c13 4 c19 iec309 32a blue 0u taa PDUMV32HVNETLX

7.4kW Single-Phase Switched PDU with LX Platform Interface, 230V Output, IEC 309 32A Blue, 10 ft. Cord, 0U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 230
  • Plug Type: IEC-309 32A BLUE (2P+E)
  • Outlet Types: (20) C13; (4) C19
2.9kW Single Phase Switched PDU with LX Platform Interface 120V Outlets 24 5 15/20R 10 foot Cord L5 30P 0U TAA PDUMV30NETLX

2.9kW Single-Phase Switched PDU with LX Platform Interface, 120V Outlets (24 5-15/20R), 10 ft. Cord with L5-30P, 0U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA L5-30P
  • Outlet Types: (24) 5-15/20R
5 5.8kW Single Phase Switched PDU LX Platform Interface 208 240V Outlets 20 C13 4 C19 L6 30P 0U TAA PDUMV30HVNETLX

5/5.8kW Single-Phase Switched PDU with LX Platform Interface, 208/240V Outlets (20 C13 & 4 C19), L6-30P, 0U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 200; 208; 240
  • Plug Type: NEMA L6-30P
  • Outlet Types: (20) C13; (4) C19
1.9kW Single Phase Switched PDU with LX Platform Interface 120V Outlets 24 NEMA 5 15/20R 10 foot Cord NEMA L5 20P Plug 0U Vertical TAA PDUMV20NETLX

1.9kW Single-Phase Switched PDU with LX Platform Interface, 120V Outlets (24 5-15/20R), 10 ft. Cord with L5-20P, 0U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-20P; NEMA L5-20P
  • Outlet Types: (24) 5-15/20R
3.2–3.8kW Single Phase Switched PDU with LX Platform Interface 200–240V Outlets 20 C13 4 C19 C20/L6 20P 0U TAA PDUMV20HVNETLX

3.2–3.8kW Single-Phase Switched PDU with LX Platform Interface, 200–240V Outlets (20 C13 & 4 C19), C20/L6-20P, 0U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: NEMA L6-20P; IEC-320 C20
  • Outlet Types: (20) C13; (4) C19
3.3–3.7kW Single Phase Switched PDU with LX Platform Interface 208/230V Outlets 7 C13 1 C19 C20/L6 20P Plug 0U TAA PDUMV20HVNET2LX

3.3–3.7kW Single-Phase Switched PDU, LX Platform Interface, 208/230V Outlets (7 C13/1 C19), C20/L6-20P, 0U 1m/39 in., TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 230
  • Plug Type: NEMA L6-20P; IEC-320 C20
  • Outlet Types: (7) C13; (1) C19
1.4kW Single Phase Switched PDU with LX Platform Interface 120V Outlets 16 NEMA 5 15R 10 foot Cord NEMA 5 15P Plug 0U Vertical TAA PDUMV15NETLX

1.4kW Single-Phase Switched PDU with LX Platform Interface, 120V Outlets (16 5-15R), 10 ft. Cord with 5-15P, 0U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-15P
  • Outlet Types: (16) 5-15R
Switched PDU 32A 230V 2U C13 Outlets 3.6M Cord IEC 309 Blue 230V 32A Plug Single Phase PDUMH32HVNET

7.4kW Single-Phase Switched PDU, LX Platform Interface, 230V Outlets (16-C13), IEC-309 Blue 230V 32A, 3.6m Cord, 2U Rack-Mount, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 230
  • Plug Type: IEC-309 32A BLUE (2P+E)
  • Outlet Types: (16) C13
TAA Compliant 7.4kW Single Phase ATS Switched PDU 230V Outlets 16 C13 2 C19 2 IEC309 32A Blue Cords 2U Rack Mount PDUMH32HVATNET

TAA-Compliant 7.4kW Single-Phase ATS / Switched PDU, LX Platform Network Interface, 230V Outlets (16 C13 & 2 C19), 2 IEC309 32A Blue Inputs, 2U Rack-Mount, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: (2) IEC-309 32A BLUE (2P+E)
  • Outlet Types: (16) C13; (2) C19
2.9kW Single Phase Switched PDU LX Platform Interface 120V Outlets 16 5 15/20R 10 foot Cord L5 30P Plug 2U TAA PDUMH30NET

2.9kW Single-Phase Switched PDU with LX Platform Interface, 120V Outlets (16 5-15/20R), 10 ft. Cord with L5-30P, 2U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA L5-30P
  • Outlet Types: (16) 5-20R
5.8kW Single Phase Switched PDU 208 240V Outlets 16 C13 L6 30P Input 12ft Cord 2U Rack Mount TAA PDUMH30HVNET

5.8kW Single-Phase Switched PDU with LX Platform Interface, 208/240V Outlets (16 C13), L6-30P Input, 12 ft. Cord, 2U Rack-Mount, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 200; 208; 240
  • Plug Type: NEMA L6-30P
  • Outlet Types: (16) C13
5kW Single Phase ATS Switched PDU 208V 16 C13 2 C19 1 L6 30R 2 L6 30P Input Cords 2U Rack Mount PDUMH30HVATNET

5.76kW Single-Phase ATS/Switched PDU, LX Platform Interface, 208/240V (16 C13, 2 C19 & 1 L6-30R) 2 L6-30P Inputs, 2U Rack-Mount, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 200; 208; 240
  • Plug Type: (2) NEMA L6-30P
  • Outlet Types: (16) C13; (2) C19; (1) L6-30R
5.8kW Single Phase Switched PDU 208 240V Outlets 8 C13 6 C19 L6 30P 15ft Cord 2U Rack Mount PDUMH30HV19NET

5.8kW Single-Phase Switched PDU with LX Platform Interface, 208/240V Outlets (8 C13 & 6 C19), L6-30P input, 15ft Cord, 2U Rack-Mount, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 200; 208; 240
  • Plug Type: NEMA L6-30P
  • Outlet Types: (8) C13; (6) C19
Automatic Transfer Switch PDU Switched 120V 30A 25 Outlets 2U Single Phase PDUMH30ATNET

2.9kW Single-Phase ATS / Switched PDU, LX Platform Interface, 120V Outlets (24 5-15/20R, 1 L5-30R) 2 L5-30P, 2 10ft Cords, 2U Rack-Mount, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 100; 120; 127
  • Plug Type: (2) NEMA L5-30P
  • Outlet Types: (24) 5-15/20R; (1) L5-30R
1.9kW Single Phase Switched PDU LX Platform Interface 120V Outlets 8 5 15/20R NEMA L5 20P 12 foot Cord 1U Rack Mount TAA PDUMH20NET2LX

1.9kW Single-Phase Switched PDU, LX Platform Interface, 120V Outlets (8 5-15/20R), NEMA L5-20P, 12 ft. Cord, 1U Rack, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-20P; NEMA L5-20P
  • Outlet Types: (8) 5-15/20R
1.9kW Single Phase Switched PDU 120V Outlets 16 5 15 20R L5 20P 5 20P input 12ft Cord 1U Rack Mount TAA PDUMH20NET

1.9kW Single-Phase Switched PDU with LX Platform Interface, 120V Outlets (16 5-15/20R), L5-20P/5-20P input, 12ft Cord, 1U Rack-Mount, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-20P; NEMA L5-20P
  • Outlet Types: (16) 5-15/20R
single phase pdu switched 8 c13 to c20 l6 20p rack mount 8 foot 1u PDUMH20HVNET

3.3-3.8kW Single-Phase Switched PDU, LX Platform Interface, 208/220/230/240V Outlets (8 C13), C20 / L6-20P input, 8ft Cord, 1U Rack-Mount, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 208; 220; 230; 240
  • Plug Type: NEMA L6-20P; IEC-320 C20
  • Outlet Types: (8) C13
3.2 3.8kW Single Phase ATS Switched PDU 200 240V Outlets 8 C13 2 C19 2 C20 12ft Cord 1U Rack Mount TAA PDUMH20HVATNET

3.2-3.8kW Single-Phase ATS/Switched PDU, LX Platform Interface, 200-240V Outlets (8 C13 & 2 C19), 2 C20, 12ft Cord, 1U Rack-Mount, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: (2) IEC-320 C20
  • Outlet Types: (8) C13; (2) C19
1.9kW Single Phase ATS Switched PDU 120V 16 5 15 20R 2 L5 20P 5 20P Inputs 2 12ft Cords 1U Rack Mount PDUMH20ATNET

1.9kW Single-Phase ATS / Switched PDU with LX Platform Interface, 120V Outlets (16 5-15/20R), 2 L5-20P / 5-20P 12ft 120V Inputs, 1U Rack-Mount, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: (2) NEMA 5-20P; (2) NEMA L5-20P
  • Outlet Types: (16) 5-15/20R
1.4kW Single Phase Switched PDU LX Platform Interface 8 NEMA 5 15R 120V Outlets NEMA 5 15P Plug 12 foot Cord 1U Rack Mount TAA PDUMH15NET2LX

1.4kW Single-Phase Switched PDU, LX Platform Interface, 120V Outlets (8 5-15R), NEMA 5-15P, 12 ft. Cord, 1U Rack, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-15P
  • Outlet Types: (8) 5-15R
1.4kW Single Phase Switched PDU 120V Outlets 16 5 15R 5 15P 100 127V Input 12ft Cord 1U Rack Mount TAA PDUMH15NET

1.4kW Single-Phase Switched PDU with LX Platform Interface, 120V Outlets (16 5-15R), 5-15P, 100-127V Input, 12ft Cord, 1U Rack-Mount, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-15P
  • Outlet Types: (16) 5-15R
2.3 2.9kW Single Phase Switched PDU 200 240V 8 C13 C14 200 240V Input 6.5ft Cord 1U Rack Mount PDUMH15HVNET

2.3-2.9kW Single-Phase Switched PDU with LX Platform network interface, 200-240V (8 C13), C14, 200-240V Input, 6.5ft Cord, 1U Rack-Mount, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 208; 230
  • Plug Type: IEC-320 C14
  • Outlet Types: (8) C13
2 2.4kW Single Phase ATS Switched PDU 200 240V C13 C14 1U Rack Mount TAA PDUMH15HVATNET

2-2.4kW Single-Phase ATS/Switched PDU, LX Platform, 200-240V Outlets (10 C13), 2 C14 Inlets, 3.6 m Cords, 1U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: (2) IEC-320 C14
  • Outlet Types: (10) C13
1.4kW Single Phase ATS Switched PDU 120V 8 5 15R 2 5 15P 100 127V Input 2 12ft Cords 1U Rack Mount PDUMH15ATNET

1.4kW Single-Phase ATS / Switched PDU with LX Platform Interface, 120V outlets (8 5-15R), 2 5-15P 120V 12ft Inputs, 1U Rack-Mount, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: (2) NEMA 5-15P
  • Outlet Types: (8) 5-15R
28.8kW 3 Phase Switched PDU 240 230 220V Outlets 24 C13 6 C19 Hardwire 415 400 380V Input 0U Vertical PDU3XVSRHWB

28.8kW 3-Phase Switched PDU, 240/230/220V Outlets (24 C13 & 6 C19), Hardwire 415/400/380V Input, 0U Vertical, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400; 415
  • Plug Type: Hardwire
  • Outlet Types: (24) C13; (6) C19
28.8kW 3 Phase Switched PDU 240 230 220V Outlets 12 C13 12 C19 Hardwire 415 400 380V Input 0U Vertical PDU3XVSRHWA

28.8kW 3-Phase Switched PDU, 240/230/220V Outlets (12 C13 & 12 C19), Hardwire 415/400/380V Input, 0U Vertical, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400; 415
  • Plug Type: Hardwire
  • Outlet Types: (12) C13; (12) C19
17.3kW 3 Phase Switched PDU 240V Outlets 24 C13 6 C19 L22 30P 415V Input 6ft Cord 0U Vertical PDU3XVSR6L2230B

17.3kW 3-Phase Switched PDU, 240V Outlets (24 C13 & 6 C19), L22-30P, 415V Input, 6ft Cord, 0U Vertical

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 415
  • Plug Type: NEMA L22-30P
  • Outlet Types: (24) C13; (6) C19
27.6kW 3 Phase Switched PDU 220 230V 24 C13 6 C19 IEC309 63A Red 380 400V Input 6ft cord 0U Vertical PDU3XVSR6G63B

27.6kW 3-Phase Switched PDU, 220/230V (24 C13 & 6 C19), IEC309 63A Red, 380/400V Input, 6ft cord, 0U Vertical, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400
  • Plug Type: IEC-309 63A RED (3P+N+E)
  • Outlet Types: (24) C13; (6) C19
27.6kW 3 Phase Switched PDU 220 230V 12 C13 12 C19 IEC309 63A Red 380 400V Input 6ft Cord 0U Vertical PDU3XVSR6G63A

27.6kW 3-Phase Switched PDU, 220/230V (12 C13 & 12 C19), IEC309 63A Red, 380/400V Input, 6ft Cord, 0U Vertical

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400
  • Plug Type: IEC-309 63A RED (3P+N+E)
  • Outlet Types: (12) C13; (12) C19
25.2kW 3 Phase Switched PDU 240V Outlets 24 C13 6 C19 IEC309 60A Red 415V Input 6ft Cord 0U Vertical PDU3XVSR6G60B

25.2kW 3-Phase Switched PDU, 240V Outlets (24 C13 & 6 C19), IEC309 60A Red, 415V Input, 6ft Cord, 0U Vertical,TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 415
  • Plug Type: IEC-309 60A RED (3P+N+E)
  • Outlet Types: (24) C13; (6) C19
25.2kW 3 Phase Switched PDU 240V Outlets 12 C13 12 C19 IEC309 60A Red 415V Input 6ft Cord 0U Vertical PDU3XVSR6G60A

25.2kW 3-Phase Switched PDU, 240V Outlets (12 C13 & 12 C19), IEC309 60A Red, 415V Input, 6ft Cord, 0U Vertical

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 415
  • Plug Type: IEC-309 60A RED (3P+N+E)
  • Outlet Types: (12) C13; (12) C19
22.1kW 3 Phase Switched PDU 220 230V 12 C13 12 C19 IEC309 32A Red 380 400V Input 6ft Cord 0U Vertical PDU3XVSR6G32A

22.1kW 3-Phase Switched PDU, 220/230V (12 C13 & 12 C19), IEC309 32A Red, 380/400V Input, 6ft Cord, 0U Vertical

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400
  • Plug Type: IEC-309 32A RED (3P+N+E)
  • Outlet Types: (12) C13; (12) C19
18kW 3 Phase Switched PDU 240V Outlets 24 C13 6 C19 IEC309 30A Red 415V Input 6ft Cord 0U Vertical PDU3XVSR6G30B

17.3kW 3-Phase Switched PDU, 240V Outlets (24 C13 & 6 C19), IEC309 30A Red, 415V Input, 6ft Cord, 0U Vertical, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 415
  • Plug Type: IEC-309 30A RED (3P+N+E)
  • Outlet Types: (24) C13; (6) C19
18kW 3 Phase Switched PDU 240V Outlets 12 C13 12 C19 IEC309 30A Red 415V Input 6ft Cord 0U Vertical PDU3XVSR6G30A

17.3kW 3-Phase Switched PDU, 240V Outlets (12 C13 & 12 C19), IEC309 30A Red, 415V Input, 6ft Cord, 0U Vertical

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 415
  • Plug Type: IEC-309 30A RED (3P+N+E)
  • Outlet Types: (12) C13; (12) C19
11.5kW 3 Phase Switched PDU 200 220 230 240V Outlets 24 C13 6 C19 IEC309 16 20A Red 360 415V input 0U TAA PDU3XVSR6G20 PDU3XVSR6G20

11.5kW 3-Phase Switched PDU, 200/220/230/240V Outlets (24 C13, 6 C19), IEC309 16/20A Red, 360-415V input, 0U, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400; 415
  • Plug Type: IEC-309 16/20A RED (3P+N+E)
  • Outlet Types: (24) C13; (6) C19
11kW 3 Phase Switched PDU 220 230V 21 C13 3 C19 IEC 309 16A Red 380 400V Input 3ft Cord 0U Vertical PDU3XVSR3G16

11kW 3-Phase Switched PDU, 220/230V (21 C13 & 3 C19), IEC-309 16A Red, 380/400V Input, 3ft Cord, 0U Vertical

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400
  • Plug Type: IEC-309 16/20A RED (3P+N+E)
  • Outlet Types: (21) C13; (3) C19
11.5kW 3 Phase Switched PDU 200 220 230 240V Outlets 24 C13 6 C19 IEC309 16 20A Red 360 415V input 0U TAA PDU3XVS6G20 PDU3XVS6G20

11.5kW 3-Phase Switched PDU, 200/220/230/240V Outlets (24 C13, 6 C19), IEC309 16/20A Red 360-415V input, 0U, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400; 415
  • Plug Type: IEC-309 16/20A RED (3P+N+E)
  • Outlet Types: (24) C13; (6) C19
28.8kW 3 Phase Switched PDU LX Platform Interface 220 230 240V Outlets Touchscreen LCD Hardwire Input 0U TAA PDU3XEVSRHWB

28.8kW 3-Phase Switched PDU, LX Platform Interface, 220/230/240V Outlets (24 C13/6 C19), LCD, Hardwire 380/400/415V Input, 0U, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400
  • Plug Type: Hardwire
  • Outlet Types: (24) C13; (6) C19
28 8kw switched pdu 3 phase lx platform 12 c13 12 c19 hardwire 0u taa PDU3XEVSRHWA

28.8kW 3-Phase Switched PDU with LX Platform, 220/230/240V Output, Hardwire, Touchscreen LCD, 0U, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400; 415
  • Plug Type: Hardwire
  • Outlet Types: (12) C13; (12) C19
17.3kW 3 Phase Switched PDU LX Platform Interface 240V Outlets Touchscreen LCD NEMA L22 30P 0U TAA PDU3XEVSR6L230B

17.3kW 3-Phase Switched PDU, LX Platform Interface, 240V Outlets (24 C13/6 C19), Touchscreen LCD, NEMA L22-30P 415V, 0U, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 415
  • Plug Type: NEMA L22-30P
  • Outlet Types: (24) C13; (6) C19
3 phase pdu to 12 c13 and 12 c19 switched 0u 6 foot l22 30p PDU3XEVSR6L2230

17.3kW 3-Phase Switched PDU - LX Platform, 12 C13 & 12 C19 Outlets, L22-30P, Outlet Monitoring, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 415
  • Plug Type: NEMA L22-30P
  • Outlet Types: (12) C13; (12) C19
27.7kW 3 Phase Switched PDU LX Platform Interface 220 230V Outlets Touchscreen LCD IEC 309 63A Red 0U TAA PDU3XEVSR6G63B

27.7kW 3-Phase Switched PDU, LX Platform Interface, 220/230V Outlets (24 C13/6 C19), Touchscreen LCD, IEC 309 63A Red 380/400V, 0U, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400
  • Plug Type: IEC-309 63A RED (3P+N+E)
  • Outlet Types: (24) C13; (6) C19
3 phase pdu to 12 c13 and 12 c19 switched 0u 6 foot iec 309 red PDU3XEVSR6G63A

27.7kW 3-Phase Switched PDU - 12 C13 & 12 C19 Outlets, IEC 309 63A Red, 0U, Outlet Monitoring, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400
  • Plug Type: IEC-309 63A RED (3P+N+E)
  • Outlet Types: (12) C13; (12) C19
25.2kW 3 Phase Switched PDU LX Platform Interface 240V Outlets Touchscreen LCD IEC 309 60A Red 0U TAA PDU3XEVSR6G60B

25.2kW 3-Phase Switched PDU, LX Platform Interface, 240V Outlets (24 C13/6 C19), Touchscreen LCD, IEC 309 60A Red 415V, 0U, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 415
  • Plug Type: IEC-309 60A RED (3P+N+E)
  • Outlet Types: (24) C13; (6) C19
3 phase pdu to 12 c13 and 12 c19 switched 0u 6 foot iec 309 red PDU3XEVSR6G60A

25.2kW 3-Phase Switched PDU - 12 C13 & 12 C19 Outlets, IEC 309 60A Red, 0U, Outlet Monitoring, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 415
  • Plug Type: IEC-309 60A RED (3P+N+E)
  • Outlet Types: (12) C13; (12) C19
22.2kW 3 Phase Switched PDU LX Platform Interface 220 230V Outlets Touchscreen LCD IEC 309 32A Red 0U TAA PDU3XEVSR6G32B

22.2kW 3-Phase Switched PDU, LX Platform Interface, 220/230V Outlets (24 C13/6 C19), Touchscreen LCD, IEC 309 32A Red 380/400V, 0U, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400
  • Plug Type: IEC-309 32A RED (3P+N+E)
  • Outlet Types: (24) C13; (6) C19
3 phase pdu to 12 c13 and 12 c19 switched 0u 6 foot iec 309 red PDU3XEVSR6G32A

22.2kW 3-Phase Switched PDU - 12 C13 & 12 C19 Outlets, IEC 309 32A Red, 0U, Outlet Monitoring, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400
  • Plug Type: IEC-309 32A RED (3P+N+E)
  • Outlet Types: (12) C13; (12) C19
17.3kW 3 Phase Switched PDU LX Platform Interface 240V Outlets Touchscreen LCD IEC 309 30A Red 0U TAA PDU3XEVSR6G30B

17.3kW 3-Phase Switched PDU, LX Platform Interface, 240V Outlets (24 C13/6 C19), Touchscreen LCD, IEC 309 30A Red 415V, 0U, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 415
  • Plug Type: IEC-309 30A RED (3P+N+E)
  • Outlet Types: (24) C13; (6) C19
3 phase pdu to 12 c13 and 12 c19 switched 0u 6 foot iec 309 red PDU3XEVSR6G30A

17.3kW 3-Phase Switched PDU - 12 C13 & 12 C19 Outlets, IEC 309 30A Red, 0U, Outlet Monitoring, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 415
  • Plug Type: Hardwire
  • Outlet Types: (12) C13; (12) C19
3 phase pdu to 24 c13 and 6 c19 switched 0u 6 foot iec 309 red PDU3XEVSR6G20

11.5kW 3-Phase Switched PDU - 24 C13 & 6 C19 Outlets, IEC 309 16/20A Red, 0U, Outlet Monitoring, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400; 415
  • Plug Type: IEC-309 16/20A RED (3P+N+E)
  • Outlet Types: (24) C13; (6) C19
10kW 3 Phase Switched PDU 200 208 240V Outlets 24 C13 6 C19 L21 30P 6ft Cord 0U Vertical TAA PDU3VSR6L2130

10kW 3-Phase Switched PDU, 200/208/240V Outlets (24 C13, 6 C19), L21-30P, 6ft Cord, 0U Vertical, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 200; 208; 240
  • Plug Type: NEMA L21-30P
  • Outlet Types: (24) C13; (6) C19
14.5kW 3 Phase Switched PDU 200 208 240V Outlets 24 C13 6 C19 Hubbell 50A CS8365C 6ft Cord 0U Vertical TAA PDU3VSR6H50

14.5kW 3-Phase Switched PDU, 200/208/240V Outlets (24-C13, 6-C19), Hubbell 50A CS8365C, 6ft Cord, 0U Vertical, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 200; 208; 240
  • Plug Type: HUBBELL CS8365C 50A
  • Outlet Types: (24) C13; (6) C19
10kW 3 Phase Switched PDU 200 208 240V Outlets 24 C13 6 C19 IEC 309 30A Blue 6ft Cord 0U Vertical TAA PDU3VSR6G30

10kW 3-Phase Switched PDU, 200/208/240V Outlets (24-C13, 6-C19), IEC-309 30A Blue, 6ft Cord, 0U Vertical, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 200; 208; 240
  • Plug Type: IEC-309 30A BLUE (3P+E)
  • Outlet Types: (24) C13; (6) C19
5.7 kW 3 Phase Switched PDU 208V Outlets 21 C13 3 C19 L15 20P 10ft Cord 0U Vertical PDU3VSR10L1520

5.7 kW 3-Phase Switched PDU, 208V Outlets (21 C13 & 3 C19), L15-20P, 10ft Cord, 0U Vertical

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208
  • Plug Type: NEMA L15-20P
  • Outlet Types: (21) C13; (3) C19
10kW 3 Phase Switched PDU 200 208 240V Outlets 24 C13 6 C19 L21 30P 6ft Cord 0U Vertical TAA PDU3VS6L2130

10kW 3-Phase Switched PDU, 200/208/240V Outlets (24-C13, 6-C19), L21-30P, 6ft Cord, 0U Vertical, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 200; 208; 240
  • Plug Type: NEMA L21-30P
  • Outlet Types: (24) C13; (6) C19
10kW 3 Phase Switched PDU with LX Platform Interface 200/208/240V Outlets 24 C13 6 C19 Touchscreen LCD NEMA L21 30P 0U TAA PDU3EVSR6L2130

10kW 3-Phase Switched PDU, LX Interface, 208/240V Outlets (24 C13/6 C19), LCD, NEMA L21-30P, 1.8m/6 ft. Cord, 0U 1.8m/70 in. Height, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: NEMA L21-30P
  • Outlet Types: (24) C13; (6) C19
3 phase pdu to 24 c13 and 6 c19 switched 0u 6 foot l21 20p receptical PDU3EVSR6L2120

6.7kW 3-Phase Switched PDU - LX Platform, 24 C13 & 6 C19 Outlets, L21-20P, 0U, Outlet Monitoring, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: NEMA L21-20P
  • Outlet Types: (24) C13; (6) C19
10kW 3 Phase Switched PDU with LX Platform Interface 200/208/240V Outlets 24 C13 6 C19 Touchscreen LCD NEMA L15 30P 0U TAA PDU3EVSR6L1530

10kW 3-Phase Switched PDU, LX Interface, 208/240V Outlets (24 C13/6 C19), LCD, NEMA L15-30P, 1.8m/6 ft. Cord, 0U 1.8m/70 in. Height, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: NEMA L15-30P
  • Outlet Types: (24) C13; (6) C19
3 phase pdu to 24 c13 and 6 c19 switched 0u 6 foot l15 20p receptical PDU3EVSR6L1520

6.7kW 3-Phase Switched PDU - LX Platform, 24 C13 & 6 C19 Outlets, L15-20P, 0U, Outlet Monitoring, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: NEMA L15-20P
  • Outlet Types: (24) C13; (6) C19
3 phase pdu 6 c13 and 12 c19 switched 0u 6 foot hubbell PDU3EVSR6H50A

14.4kW 3-Phase Switched PDU - 6 C13 & 12 C19 Outlets, Hubbell 50A CS8365C, 0U, Outlet Monitoring, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208
  • Plug Type: HUBBELL CS8365C 50A
  • Outlet Types: (6) C13; (12) C19
14.5kW 3 Phase Switched PDU with LX Platform Interface 200/208/240V Outlets 24 C13 6 C19 Touchscreen LCD Hubbell CS8365C 0U TAA PDU3EVSR6H50

14.5kW 3-Phase Switched PDU, LX Interface, 208/240V Outlets (24 C13/6 C19), LCD, Hubbell CS8365C, 1.8m/6 ft. Cord, 0U 1.8m/70 in. Height, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: HUBBELL CS8365C 50A
  • Outlet Types: (24) C13; (6) C19
3 phase pdu to 6 c13 and 12 c19 switched 0u 6 foot iec 309 60a PDU3EVSR6G60A

16.2kW 3-Phase Switched PDU - 6 C13 & 12 C19 Outlets, IEC 309 60A Blue, 0U, Outlet Monitoring, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208
  • Plug Type: IEC-309 60A BLUE (3P+E)
  • Outlet Types: (6) C13; (12) C19
10kW 3 Phase Switched PDU LX Platform Interface 200/208/240V Outlets 24 C13 6 C19 Touchscreen LCD IEC 309 60A Blue 6 foot Cord 0U TAA PDU3EVSR6G60

14.5kW 3-Phase Switched PDU, LX Interface, 208/240V Outlets (24 C13/6 C19), LCD, IEC 309 60A Blue, 1.8m/6 ft. Cord, 0U 1.8m/70 in. Height, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: IEC-309 60A BLUE (3P+E)
  • Outlet Types: (24) C13; (6) C19
10kW 3 Phase Switched PDU LX Platform Interface 200/208/240V Outlets 24 C13 6 C19 Touchscreen LCD NEMA L21 30 Plug 10 foot Cord 0U TAA PDU3EVSR10L2130

10kW 3-Phase Switched PDU, LX Interface, 208/240V Outlets (24 C13/6 C19), LCD, NEMA L2130P, 3m/10 ft. Cord, 0U 1.8m/70 in. Height, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: NEMA L21-30P
  • Outlet Types: (24) C13; (6) C19
10kW 3 Phase Switched PDU LX Platform Interface 200/208/240V Outlets 24 C13 6 C19 Touchscreen LCD NEMA L15 30 Plug 10 foot Cord 0U TAA PDU3EVSR10L1530

10kW 3-Phase Switched PDU, LX Interface, 208/240V Outlets (24 C13/6 C19), LCD, NEMA L15-30P, 3m/10 ft. Cord, 0U 1.8m/70 in. Height, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: NEMA L15-30P
  • Outlet Types: (24) C13; (6) C19
14.5kW 3 Phase Switched PDU LX Platform Interface 200/208/240V Outlets 24 C13 6 C19 Touchscreen LCD 10 foot Cord 0U TAA PDU3EVSR10H50

14.5kW 3-Phase Switched PDU, LX Interface, 208/240V Outlets (24 C13/6 C19), LCD, Hubbell CS8365C, 3m/10 ft. Cord, 0U 1.8m/70 in. Height, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: HUBBELL CS8365C 50A
  • Outlet Types: (24) C13; (6) C19
3 phase pdu monitored vertical 0u twenty four c13 six c19 to l21 30p PDU3EVS6L2130

10kW 3-Phase PDU, Vertical, Switched, 0U, 24 IEC C13, 6 IEC C19 to L21-30P - 6 ft. Cord, LX Platform, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: NEMA L21-30P
  • Outlet Types: (24) C13; (6) C19
3 phase pdu to 24 c13 and 6 c19 switched 0u 6 foot l21 20p PDU3EVS6L2120

6.7kW 3-Phase Switched PDU - LX Platform, 24 C13 & 6 C19 Outlets, L21-20P Plug, 6 ft. Cord, 0U, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: NEMA L21-20P
  • Outlet Types: (24) C13; (6) C19
3 phase pdu switched 0u twenty four c13 six c19 to hubbell 50A CS8365C PDU3EVS6H50

14.5kW 3-Phase PDU, Vertical, Switched, 0U, 24 IEC C13, 6 IEC C19 to Hubbell 50A CS8365C - 6 ft. Cord, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: HUBBELL CS8365C 50A
  • Outlet Types: (24) C13; (6) C19
1 4kw mini pdu single phase switched lx platform 2 5 15r 6 ft 0u taa PDU15NETLX

1.4kW 100/120/127V Single-Phase Switched Mini PDU – LX Platform Interface, 6 ft. Cord, 0U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-15P
  • Outlet Types: (2) 5-15R
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.