Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products


98-121

12VDC Sealed, Maintenance-Free Battery for All Inverter/Chargers, 12VDC Battery Connections

More Info
Check Prices
OVERVIEW
Accessory Type
Battery
Accessory Class
Power Inverter Accessories
INPUT
Input Connection Type
1/4-20 postive and negative DC terminals
Voltage Compatibility (VDC)
12
OUTPUT
Output Amp Capacity
75 AH
BATTERY
DC System Voltage (VDC)
12
PHYSICAL
Unit Dimensions (hwd / in.)
8.01 x 10.27 x 6.83
Unit Weight (lbs.)
58.4
 
 
 
WARRANTY
Product Warranty Period (Worldwide)
1-year limited warranty
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
 
APSRM4

Remote Control Module for Tripp Lite PowerVerter Inverters and Inverter/Chargers

More Info
Check Prices
OVERVIEW
Accessory Type
Remote Control Module
Accessory Class
Power Inverter Accessories
INPUT
 
 
OUTPUT
 
BATTERY
 
PHYSICAL
Unit Dimensions (hwd / in.)
1.25 x 4 x 2.25
Unit Weight (lbs.)
0.40
Material of Construction
Metal
 
 
WARRANTY
Product Warranty Period (Worldwide)
1-year limited warranty
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Battery Charge and Operational LEDs.
Switches
Remote Control Switch.
BP-260

External 12/24V Tower Battery Pack Enclosure for PowerVerter APS Inverter/Chargers (BP-260)

More Info
Check Prices
OVERVIEW
Accessory Type
Battery Housing
Accessory Class
Power Inverter Accessories
INPUT
 
 
OUTPUT
 
BATTERY
 
PHYSICAL
Unit Dimensions (hwd / in.)
10.5 x 10.5 x 17.75
 
Material of Construction
Steel
Included Accessories
Includes complete battery cabling (two 2 ft, two 8 in, one 6 inch fusible link), nuts and bolts for battery connection, set of red battery terminal isolators
External Battery Pack Form Factor
Tower
WARRANTY
 
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
Optional Coverage
3 year, 5 year, next day and on-site warranty coverage available
USER INTERFACE, ALERTS & CONTROLS
 
 
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.