12VDC Sealed, Maintenance-Free Battery for All Inverter/Chargers, 12VDC Battery Connections
Part Number: 98-121
Overview
Tripp Lite's 98-121 12V DC battery is for use with all PowerVerter / APS / MRV / RV / UT models which accept 12V DC input. The sealed, maintenance-free battery can be used with an optional case (model # BP260), available separately through Tripp Lite, which can hold two 98-121 batteries.
Features
- Tripp Lite's 98-121 12V DC battery is for use with all PowerVerter, APS, MRV, RV, and UT models which accept 12V DC input
- The sealed, maintenance-free battery can be used with an optional case (model # BP260), available separately through Tripp Lite, which can hold two 98-121 batteries.
Specifications
OVERVIEW
UPC Code | 037332080028 |
Accessory Type | Battery |
Accessory Class | Power Inverter Accessories |
INPUT
Input Connection Type | 1/4-20 postive and negative DC terminals |
Voltage Compatibility (VDC) | 12 |
OUTPUT
Output Amp Capacity | 75 AH |
BATTERY
DC System Voltage (VDC) | 12 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 11.22 x 7.60 x 10.71 |
Shipping Weight (lbs.) | 55.60 |
Unit Dimensions (hwd / in.) | 8.01 x 10.27 x 6.83 |
Unit Weight (lbs.) | 58.4 |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |