Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


A200-006

RG59 Coax Cable with F-Type Connectors, 6 ft. (1.83 m)

More Info
Check Prices
Passive
Coax; RG59/RG6
Black
6
F-TYPE (MALE) THREADED COAX
F-TYPE (MALE) THREADED COAX
Lifetime limited warranty
A200-012

RG59 Coax Cable with F-Type Connectors, 12 ft. (3.66 m)

More Info
Check Prices
Passive
Coax; RG59/RG6
Black
12
F-TYPE (MALE) THREADED COAX
F-TYPE (MALE) THREADED COAX
Lifetime limited warranty
A200-025

RG59 Coax Cable with F-Type Connectors, 25 ft. (7.62 m)

More Info
Check Prices
Passive
Coax; RG59/RG6
Black
25
F-TYPE (MALE) THREADED COAX
F-TYPE (MALE) THREADED COAX
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.