Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B002-DV1A2

Secure KVM Switch, 2-Port, DVI to DVI, NIAP PP3.0 Certified, Audio, Single Monitor, TAA

More Info
Check Prices
OVERVIEW
Technology
DVI
 
 
 
 
VIDEO
Max Supported Video Resolution
2560 X 1600 @ 60Hz
 
 
 
 
 
 
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.3A
AC Power Adapter Output Specs (V / A)
12V / 3A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Redundancy - Dual Power Inputs
No
Bus Powered
No
 
POWER
Power Source Type
AC Adapter
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
 
 
CONNECTIONS
Number of Ports
2
PC/Server Connections
DVI; USB
Side A - Connector 1
3.5MM (FEMALE)
Side A - Connector 2
DVI-I (FEMALE)
Side A - Connector 3
(2) USB A (FEMALE)
Side B - Connector 1
3.5MM (FEMALE)
Side B - Connector 2
DVI-I (FEMALE)
Side B - Connector 3
USB B (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
DVI-I Dual-Link
Console Keyboard and Mouse Interface
USB
Console Monitor Interface
DVI-I Dual-Link
 
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x2) GREEN / PORT SELECTION, (x2) BLUE / EDID (PUSH-BUTTON), (x1) GREEN / VIDEO CONSOLE
PHYSICAL
Color
Black
Material of Construction
Metal
Rackmountable
No
Unit Dimensions (hwd / in.)
2.600 x 8.800 x 6.700
Unit Packaging Type
Box
Unit Weight (lbs.)
3.8
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80%, Non-Condensing
 
 
 
COMMUNICATIONS
IP Remote Access
No
 
 
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 1.1 (up to 12 Mbps); USB 2.0 (up to 480 Mbps)
NIAP-Certified Secure
Yes
Number of Users
1
On-Screen Display (OSD)
No
Port Selection
Pushbutton
Driver Required
No
Common Access Card (CAC) Support
No
 
 
 
 
 
 
 
 
REMOTE ACCESS
Modem Port
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; UL; cUL
Product Compliance
NIAP PP3.0; RoHS; Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
PORT EXPANSION
 
AUDIO
 
 
 
 
 
DATA
 
 
TAA B002-DV1A2-N4

Secure KVM Switch, 2-Port, Single Head, DVI to DVI, NIAP PP4.0, Audio, TAA

More Info
Check Prices
OVERVIEW
Technology
DVI
 
 
 
 
VIDEO
Max Supported Video Resolution
2560 X 1600 @ 60Hz
 
 
 
 
 
 
 
 
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/7 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.3A
AC Power Adapter Output Specs (V / A)
12V / 3A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Redundancy - Dual Power Inputs
No
Bus Powered
No
 
POWER
Power Source Type
AC Adapter
 
 
 
CONNECTIONS
Number of Ports
2
PC/Server Connections
DVI; USB
Side A - Connector 1
3.5MM (FEMALE)
Side A - Connector 2
(1) DVI-I (FEMALE)
Side A - Connector 3
(2) USB A (FEMALE)
Side B - Connector 1
(2) 3.5MM (FEMALE)
Side B - Connector 2
(2) DVI-I (FEMALE)
Side B - Connector 3
(2) USB B (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
DVI-I Dual-Link
Console Keyboard and Mouse Interface
USB
Console Monitor Interface
DVI-I Dual-Link
 
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x2) GREEN / PORT SELECTION, / EDID (PUSH-BUTTON), (x1) GREEN / VIDEO CONSOLE
PHYSICAL
Color
Black
Material of Construction
Metal
Rackmountable
No
 
Unit Packaging Type
Box
Unit Weight (lbs.)
3.85
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80%, Non-Condensing
 
 
 
COMMUNICATIONS
IP Remote Access
No
 
 
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 1.1 (up to 12 Mbps)
NIAP-Certified Secure
Yes
Number of Users
1
On-Screen Display (OSD)
No
Port Selection
Pushbutton
Driver Required
No
Common Access Card (CAC) Support
No
 
 
 
 
 
 
 
 
REMOTE ACCESS
Modem Port
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; UKCA; cUL
Product Compliance
NIAP PP4.0; RoHS; CE (Europe); UKCA; FCC (USA); Trade Agreements Act (TAA)
Product Certifications
NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
PORT EXPANSION
 
AUDIO
 
 
 
 
 
DATA
 
 
TAA B004-2DUA2-K

2-Port Dual Monitor DVI KVM Switch, TAA, GSA with Audio and USB 2.0 Hub, Cables included

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed); DVI; Stereo Audio
Max CPU
2
 
 
 
VIDEO
Max Supported Video Resolution
2560 X 1600 @60Hz (DIGITAL), 2048 X 1536 @60Hz (ANALOG)
Number of Monitors Supported
2
Max Number of Ports (Entire Chain)
2
Extended Mode
Yes
Mirror Mode
Yes
 
 
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5.3V / 2.4A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
 
 
 
 
POWER
Power Source Type
AC Adapter
 
 
 
CONNECTIONS
Number of Ports
2
PC/Server Connections
DVI; USB
Side A - Connector 1
(4) DVI-I DUAL LINK (FEMALE)
Side A - Connector 2
(2) USB B (FEMALE)
Side A - Connector 3
(4) 3.5MM (FEMALE)
Side B - Connector 1
(2) DVI-I DUAL LINK (FEMALE)
Side B - Connector 2
(4) USB A (FEMALE)
Side B - Connector 3
(4) 3.5MM (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
DVI-I Dual-Link
 
 
Computer/Server Ports
DVI-I, USB, 3.5mm Audio Jack (Audio), 3.5mm Audio Jack (Mic)
Daisy-Chain Port
No
Firmware Upgrade Port
No
Side B - Connector 4
(1) RJ45 (FEMALE)
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x2) KVM (Orange), (x2) Audio (Green), (x2) USB (Green), (x3) Mode (1 Orange, 2 Green)
PHYSICAL
Color
Black
Material of Construction
Metal
Rackmountable
No
Unit Dimensions (hwd / in.)
1.750 x 10.250 x 3.000
 
Unit Weight (lbs.)
1.23
Cable Jacket Color
Black
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32° to 122°F (0° to 50°C)
BTUs
68.42
 
COMMUNICATIONS
IP Remote Access
No
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD Mouse Switching
 
 
FEATURES & SPECIFICATIONS
 
NIAP-Certified Secure
No
Number of Users
1
 
 
 
 
Autoscan (Y,N)
Y
Autoscan Duration
1-99 Seconds
 
 
 
 
 
 
REMOTE ACCESS
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; PSE; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
PORT EXPANSION
Daisy-chainable or Cascadable
Daisychainable
AUDIO
 
 
 
 
 
DATA
 
 
TAA B004-2DUA4-K

4-Port Dual Monitor DVI KVM Switch with Audio and USB 2.0 Hub, Cables included

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed); DVI; Stereo Audio
Max CPU
4
 
 
 
VIDEO
Max Supported Video Resolution
2560 X 1600 @60Hz (DIGITAL), 2048 X 1536 @60Hz (ANALOG)
Number of Monitors Supported
2
Max Number of Ports (Entire Chain)
4
Extended Mode
Yes
Mirror Mode
Yes
 
 
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5.3V / 2.4A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
 
 
 
 
POWER
Power Source Type
AC Adapter
 
 
 
CONNECTIONS
Number of Ports
4
PC/Server Connections
DVI; USB
Side A - Connector 1
(8) DVI-I DUAL LINK (FEMALE)
Side A - Connector 2
(4) USB B (FEMALE)
Side A - Connector 3
(8) 3.5MM (FEMALE)
Side B - Connector 1
(2) DVI-I DUAL LINK (FEMALE)
Side B - Connector 2
(4) USB A (FEMALE)
Side B - Connector 3
(4) 3.5MM (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
DVI-D Dual-Link
 
 
Computer/Server Ports
DVI-I, USB, 3.5mm Audio Jack (Audio), 3.5mm Audio Jack (Mic)
Daisy-Chain Port
No
Firmware Upgrade Port
No
Side B - Connector 4
(1) RJ45 (FEMALE)
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x4) KVM (Orange), (x4) Audio (Green), (x4) USB (Green), (x3) Mode (1 Orange, 2 Green)
PHYSICAL
Color
Black
Material of Construction
Metal
Rackmountable
No
Unit Dimensions (hwd / in.)
1.750 x 17.000 x 6.000
 
Unit Weight (lbs.)
5.11
Cable Jacket Color
Black
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32° to 122°F (0° to 50°C)
BTUs
68.42
 
COMMUNICATIONS
IP Remote Access
No
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD Mouse Switching
 
 
FEATURES & SPECIFICATIONS
 
NIAP-Certified Secure
No
Number of Users
1
 
 
 
 
Autoscan (Y,N)
Y
Autoscan Duration
1-99 Seconds
Number of USB Hub Ports
2
 
 
 
 
 
REMOTE ACCESS
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; PSE; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
PORT EXPANSION
Daisy-chainable or Cascadable
Daisychainable
AUDIO
 
 
 
 
 
DATA
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.