Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


B02100019HD

1U Rack-Mount Console with 19" LCD, DVI or VGA

More Info
Check Prices
 
100; 110; 120; 127; 200; 208; 220; 230; 240
50/60Hz
120V (1.2A) / 230V (0.7A)
IEC-320-C14
 
 
 
 
 
 
 
 
Green (CAPS LOCK, SCROLL LOCK, NUM LOCK)
Black
SECC (Steel, Electrogalvanized, Cold Rolled, Coil)
Yes
1.7 x 18.8 x 29.1
Box
27.6
32 to 104 F (0 to 40 C)
-4 to 140 F (-20 to 60 C)
0% to 80% RH, Non-Condensing
(Line Mode) 102 BTU/Hr / (Standby Mode) 17.06 BTU/Hr
(Line Mode) 30W / (Standby Mode) 5W
No
1
DVI; USB; VGA
USB A (FEMALE)
DVI-I (FEMALE)
USB A (FEMALE)
USB
DVI-I Single-Link
1
No
1366 x 768 @ 60Hz
USB 2.0 (up to 480 Mbps)
No
No
DVI; PS/2; USB; VGA/SVGA
19
16:9
Tested to UL 60950-1 (USA), CAN/CSA (Canada), FCC Part 15 Class A, CE, IEC 60950-1, RoHS, REACH
1-year limited warranty
 
B02100019HD2

1U Rack-Mount Console with 19 in. LCD, 1920 x 1080 (1080p), DVI or VGA Video, TAA

More Info
Check Prices
 
 
50/60Hz
100-240V~2A
 
100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
(Line Mode) 30W / (Standby Mode) 5W
 
 
 
 
 
 
 
Black
 
 
1.7 x 18.78 x 27.26
 
27.78
32 to 104 F (0 to 40 C)
-13 to 140 F (-25 to 60 C)
20% to 90% (Non-Condensing)
(Line Mode) 102 BTU/Hr / (Standby Mode) 17.06 BTU/Hr
 
No
0
DVI; USB; VGA
 
 
 
 
 
1
No
 
 
 
No
DVI; PS/2; USB; USB 2.0 (High Speed); VGA/SVGA
 
 
UL 60950-1 (USA), CAN/CSA (Canada), FCC Part 15 Class A, CE, IEC 60950-1
1-year limited warranty
 
B02100017

1U Rack-Mount Console with 17-in. LCD

More Info
Check Prices
 
100; 110; 120; 127; 200; 208; 220; 230; 240
50/60Hz
120V (1.2A) / 230V (0.7A)
IEC-320-C14
 
 
 
 
 
 
 
 
Green (CAPS LOCK, SCROLL LOCK, NUM LOCK)
Black
SECC (Steel, Electrogalvanized, Cold rolled, Coil)
Yes
1.7 x 17.7 x 28.4
Box
28
32 to 104 F (0 to 40 C)
-4 to 140 F (-20 to 60 C)
20% to 90% RH, Non-Condensing
(Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr
(Line Mode) 30W / (Standby Mode) 5W
No
1
VGA; USB; PS/2
HD15 (FEMALE)
USB A (FEMALE)
USB A (FEMALE)
PS/2; USB
VGA
1
No
1366 x 768 @ 60Hz
USB 2.0 (up to 480 Mbps)
No
No
PS/2; USB; VGA/SVGA
17
16:9
Tested to UL 60950-1 (USA), CAN/CSA (Canada), FCC Part 15 Class A, CE, IEC 60950-1, RoHS, REACH
1-year limited warranty
 
B02100019

1U Rack-Mount Console with 19-in. LCD

More Info
Check Prices
 
100; 110; 120; 127; 200; 208; 220; 230; 240
50/60Hz
120V (1.2A) / 230V (0.7A)
IEC-320-C14
 
 
 
 
 
 
 
 
Green (CAPS LOCK, SCROLL LOCK, NUM LOCK)
Black
SECC (Steel, Electrogalvanized, Cold rolled, Coil)
Yes
1.7 x 17.7 x 28.4
Box
31
32 to 104 F (0 to 40 C)
-4 to 140 F (-20 to 60 C)
20% to 90% RH, Non-Condensing
(Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr
(Line Mode) 30W / (Standby Mode) 5W
No
1
VGA; USB; PS/2
USB A (FEMALE)
HD15 (FEMALE)
USB A (FEMALE)
PS/2; USB
VGA
1
No
1366 x 768 @ 60Hz
USB 2.0 (up to 480 Mbps)
No
No
PS/2; USB; VGA/SVGA
19
16:9
Tested to UL 60950-1 (USA), CAN/CSA (Canada), FCC Part 15 Class A, CE, IEC 60950-1, RoHS, REACH
1-year limited warranty
 
B02100019SH

1U Rack-Mount Console with 19-in. LCD, Short-Depth; TAA Compliant

More Info
Check Prices
Input: 100-240V, 50/60Hz, 1.5A
100; 110; 120; 127; 200; 208; 220; 230; 240
 
 
 
 
 
100-240V / 50/60Hz / 1.5A
12V / 2.5 A
5
OD: 5.5 x 2.5 x 16.5mm, Positive Pin, Negative Sleeve
IEC-320-C14
CE; FCC; UL; cUL; TUV; CCC; GS; BSMI; RoHS
Green (CAPS LOCK, SCROLL LOCK, NUM LOCK)
Black
SECC (Steel, Electrogalvanized, Cold Rolled, Coil)
Yes
1.73 x 18.8 x 27.2
Box
27.13
32 to 104 F (0 to 40 C)
-4 to 140 F (-20 to 60 C)
0% to 80% RH, Non-Condensing
(Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr
(Line Mode) 30W / (Standby Mode) 5W
No
1
PS/2; USB; VGA
HD15 (FEMALE)
USB A (FEMALE)
USB A (FEMALE)
PS/2; USB
VGA
1
No
1366 x 768 @ 60Hz
USB 2.0 (up to 480 Mbps)
No
No
PS/2; USB; VGA/SVGA
19
16:9
FCC Part 15 Class A, CE, EN 60950-1, RoHS, REACH
1-year limited warranty
1U 19" KVM Console Short-Body
B032VU1

KVM Console to USB 2.0 Portable Laptop Crash Cart Adapter with File Transfer and Video Capture, 1920 x 1200 @ 60 Hz

More Info
Check Prices
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
No
1
USB; VGA
 
 
 
 
 
1
No
 
 
 
No
USB; USB 2.0 (High Speed); VGA/SVGA
 
 
 
3-year limited warranty
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.