Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


B0930042E4U

4-Port Console Server with Dual GB NIC, 4Gb Flash and 4 USB Ports

More Info
Check Prices
Yes
0.3
100; 110; 120; 127; 200; 208; 220; 230; 240
100-240V/ 50/60Hz / 0.4A
12V / 1.25A
4.0
1.2
NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
CE; FCC; UL; cUL; TUV; PSE; C-Tick; GS; RoHS; CB
 
 
7 LED's for Power, Heartbeat-Firmware Running, Serial Connectivity and Network Ports
Black
Metal
Yes
1.4 x 5.1 x 4.7
Box
1.3
-13 to 140 F (-25 to 60 C)
-40 to 167 F (-40 to 75 C)
5% to 90% RH, Non-Condensing
39.2 BTU/Hr
11.5
Yes
1Gbps
802.3; 802.3ab; 802.3ad
4
(2) RJ45 (FEMALE)
RJ45 (FEMALE); USB A (FEMALE)
 
 
 
 
 
GUI
USB 2.0 (up to 480 Mbps)
No
RADIUS; LDAP; TACACS
No
Serial (RS232)
Tested to CE, FCC, UL, TUV, C-Tick, RoHS, REACH
4-year limited warranty
 
B0930042E4UV

4-Port Console Server with 4G LTE Cellular Gateway, Dual GbE NIC, 4Gb Flash and Dual SIM

More Info
Check Prices
Yes
 
100; 110; 120; 127; 200; 208; 220; 230; 240
100-240V/ 50/60Hz / 0.4A
12V / 1.25A
4.0
1.2
NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
CE; FCC; UL; cUL; TUV; PSE; C-Tick; GS; RoHS; CB
 
 
12 LEDs for Power, Heartbeat-Firmware Running, Serial Connectivity, Cellular Connectivity, Network Ports, and RSSI Signal Strength
Black
Metal
Yes
1.4 x 5.1 x 4.7
Box
1.30
-13 to 140 F (-25 to 60 C)
-40 to 167 F (-40 to 75 C)
5% to 90% RH, Non-Condensing
39.2 BTU/Hr
11.5
Yes
1Gbps
802.3; 802.3ab; 802.3ad
4
(2) RJ45 (FEMALE)
(4) RJ45 (FEMALE); (4) USB A (FEMALE)
 
 
 
 
 
GUI
USB 2.0 (up to 480 Mbps)
No
RADIUS; LDAP; TACACS
No
Serial (RS232)
Tested to CE, FCC, UL, TUV, C-Tick, RoHS, REACH
2-year limited warranty
 
B0930082E4U

8-Port Console Server with Dual GbE NIC, 4Gb Flash and 4 USB Ports

More Info
Check Prices
Yes
 
100; 110; 120; 127; 200; 208; 220; 230; 240
100-240V/ 50/60Hz / 0.4A
12V / 1.25A
4
1.2
NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
CE; FCC; UL; TUV; PSE; C-Tick; GS; RoHS; CB
 
 
7 LED's for Power, Heartbeat-Firmware Running, Serial Connectivity and Network Ports
Black
Metal
Yes
1.4 x 5.1 x 4.7
Box
1.3
-13 to 140 F (-25 to 60 C)
-40 to 167 F (-40 to 75 C)
5% to 90% RH, Non-Condensing
39.2 BTU/Hr
11.5
Yes
1Gbps
802.3; 802.3ab; 802.3ad
8
(2) RJ45 (FEMALE)
(8) RJ45 (FEMALE); (4) USB A (FEMALE)
 
 
 
 
 
GUI
USB 2.0 (up to 480 Mbps)
No
RADIUS; LDAP; TACACS
No
Serial (RS232)
Tested to CE, FCC, UL, TUV, C-Tick, RoHS, REACH
4-year limited warranty
 
B0930082E4UM

8-Port Console Server with Built-In Modem, Dual GbE NIC, 4Gb Flash and Dual SFP

More Info
Check Prices
Yes
 
100; 110; 120; 127; 200; 208; 220; 230; 240
100-240V/ 50/60Hz / 0.4A
12V / 1.25A
4.0
1.2
NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
CE; FCC; UL; cUL; TUV; PSE; C-Tick; GS; RoHS; CB
 
 
7 LED's for Power, Heartbeat-Firmware Running, Serial Connectivity and Network Ports
Black
Metal
Yes
1.4 x 5.1 x 4.7
Box
1.30
-13 to 140 F (-25 to 60 C)
-40 to 167 F (-40 to 75 C)
5% to 90% RH, Non-Condensing
39.2 BTU/Hr
11.5
Yes
1Gbps
802.3; 802.3ab; 802.3ad
8
RJ11 (FEMALE); (2) RJ45 (FEMALE); (2) SFP+ (FEMALE)
(8) RJ45 (FEMALE); (4) USB A (FEMALE)
 
 
 
 
 
GUI
USB 2.0 (up to 480 Mbps)
No
RADIUS; LDAP; TACACS
No
Modem; SFP+/QSPP+/QSFP28; Serial (RS232)
Tested to CE, FCC, UL, TUV, C-Tick, RoHS, REACH
4-year limited warranty
Yes
B0950031EM

3-Port Console Server with USB Port - Built-In Modem, GbE NIC, 2 Gb Flash, Desktop, TAA

More Info
Check Prices
 
0.3
100; 110; 120; 127; 200; 208; 220; 230; 240
100-240V / 47/63Hz / 0.4A
12V / 1.25A
6.0
 
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
 
 
 
 
Black
 
Yes
1.1 x 4 x 3.5
 
0.75
41 to 122 F (5 to 50 C)
-22 to 140 F (-30 to 60 C)
5% to 90% RH, Non-Condensing
120V: 21 BTU/hr
120V: 6 Watts
Yes
10/100 Mbps
 
3
USB A (FEMALE)
(3) RJ45 (FEMALE)
RJ45 (FEMALE)
RJ11 (FEMALE)
 
 
 
GUI
 
No
LDAP; RADIUS; TACACS
 
Modem; Serial (RS232)
Tested to CE, UL 1950, TUV, C-Tick, RoHS compliant, Security features to support PCI DSS 3.2 compliance, NERC CIP standards, FIPS 140-2 validated module Certificate #2473
4-year limited warranty
Yes
B097016

16-Port Console Server, USB Ports (2) - Dual GbE NIC, 4 Gb Flash, Desktop/1U Rack, TAA

More Info
Check Prices
Yes
 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
 
 
 
 
 
8 LED's for Power, Heartbeat-Firmware Running, Serial Connectivity and Network Ports
Black
Metal
Yes
17.32 x 6.9 x 1.75
Box
 
41 to 122 F (5 to 50 C)
-22 to 140 F (-30 to 60 C)
5% to 90% RH, Non-Condensing
85.3 BTU/Hr
25
Yes
1Gbps
802.3; 802.3ab; 802.3ad
16
RJ45 (FEMALE)
(16) RJ45 (FEMALE)
(2) USB A (FEMALE)
 
(2) RJ45 (FEMALE)
 
 
CLI; GUI
 
No
RADIUS; LDAP; TACACS
No
Serial (RS232)
 
4-year limited warranty
No
B097048

48-Port Console Server, USB Ports (2) - Dual GbE NIC, 4 Gb Flash, Desktop/1U Rack, TAA

More Info
Check Prices
Yes
 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
 
 
 
IEC-320-C14
Yes
8 LED's for Power, Heartbeat-Firmware Running, Serial Connectivity and Network Ports
Black
Metal
Yes
1.75 x 6.9 x 17.32
Box
 
41 to 122 F (5 to 50 C)
-22 to 140 F (-30 to 60 C)
5% to 90% RH, Non-Condensing
85.3 BTU/Hr
25
Yes
1Gbps
802.3; 802.3ab; 802.3ad
48
RJ45 (FEMALE)
(48) RJ45 (FEMALE)
(2) USB A (FEMALE)
 
(2) RJ45 (FEMALE)
 
 
CLI; GUI
 
No
RADIUS; LDAP; TACACS
No
Serial (RS232)
 
4-year limited warranty
No
B098016

16-Port Console Server, USB Ports (2) - Dual GbE NIC, 16 Gb Flash, SD Card, Wi-Fi, Desktop/1U Rack, TAA

More Info
Check Prices
Yes
 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
 
 
 
IEC-320-C14
Yes
9 LED's for Power, Heartbeat-Firmware Running, Serial Connectivity, Network Ports and Wifi
Black
Metal
Yes
17 x 10 x 1.75
Box
10
41 to 122 F (5 to 50 C)
-22 to 140 F (-30 to 60 C)
5% to 90% RH, Non-Condensing
51.2 BTU/Hr
15
Yes
1Gbps
802.3; 802.3ab; 802.3ad
16
(2) USB A (FEMALE)
(16) RJ45 (FEMALE)
RJ45 (FEMALE)
SD (FEMALE)
(2) RJ45 (FEMALE)
RJ11 (FEMALE)
(2) SFP (FEMALE)
CLI; GUI
 
No
RADIUS; LDAP; TACACS
No
Serial (RS232)
 
4-year limited warranty
 
B098016V

16-Port Console Server, USB Ports (2) - 4G LTE, Dual GbE NIC, 16Gb Flash, SD Card, Wi-Fi, Desktop/1U Rack, TAA

More Info
Check Prices
Yes
 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
 
 
 
IEC-320-C14
Yes
10 LEDs for Power, Heartbeat-Firmware Running, Serial Connectivity, Cellular Connectivity, Network Ports, and Wifi
Black
Metal
Yes
17 x 10 x 1.75
Box
10
41 to 122 F (5 to 50 C)
-22 to 140 F (-30 to 60 C)
5% to 90% RH, Non-Condensing
51.2 BTU/Hr
15
Yes
1Gbps
802.3; 802.3ab; 802.3ad
16
RJ45 (FEMALE)
(16) RJ45 (FEMALE)
RJ11 (FEMALE)
(2) USB A (FEMALE)
(2) RJ45 (FEMALE)
SD (FEMALE)
(2) SFP (FEMALE)
CLI; GUI
 
No
RADIUS; LDAP; TACACS
No
Serial (RS232)
 
2-year limited warranty
No
B098048

48-Port Console Server, USB Ports (2) - Dual GbE NIC, 16 Gb Flash, SD Card, Desktop/1U Rack, TAA

More Info
Check Prices
Yes
 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
 
 
 
IEC-320-C14
Yes
9 LED's for Power, Heartbeat-Firmware Running, Serial Connectivity, Network Ports and Wifi
Black
Metal
Yes
17 x 10 x 1.75
Box
10
41 to 122 F (5 to 50 C)
-22 to 140 F (-30 to 60 C)
5% to 90% RH, Non-Condensing
51.2 BTU/Hr
15
Yes
1Gbps
802.3; 802.3ab; 802.3ad
48
(2) USB A (FEMALE)
(48) RJ45 (FEMALE)
RJ11 (FEMALE)
RJ45 (FEMALE)
(2) SFP (FEMALE)
SD (FEMALE)
(2) RJ45 (FEMALE)
CLI; GUI
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
No
RADIUS; LDAP; TACACS
No
Serial (RS232)
 
4-year limited warranty
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.