Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


B119-4X1-MV

4x1 HDMI Multi-viewer with Remote Control - 1080p @ 60 Hz (HDMI 4xF/1xF)

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Device Compatibility
Monitor/HDTV
Technology
HDMI
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
HDR Support
Yes
3D Video Supported
No
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
Audio Specification
PCM
 
 
 
 
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
12V / 2A
AC Power Adapter Cord Length (ft.)
4
AC Power Adapter Cord Length (m)
1.2
Voltage Compatibility (VAC)
100; 110; 120; 125; 200; 208; 220; 230; 240
 
 
 
 
 
 
POWER
Power Source Type
AC Adapter
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
10
 
 
 
 
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
(4) HDMI (FEMALE)
Input x Output
4 x 1
Daisy-chainable / Cascadable
No
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x1) Power (Red), (x4) HDMI Input (Blue)
PHYSICAL
Color
Black
Material of Construction
Steel Alloy
Cable Length (ft.)
0
Rackmountable
No
Unit Dimensions (hwd / in.)
5.850 x 4.070 x 0.840
Unit Packaging Type
Box
Unit Weight (lbs.)
0.75
 
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
20% to 90% RH, Non-Condensing
BTUs
34.12 BTU/Hr
 
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
Yes
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
MST Support
No
Port Selection
Pushbutton; Remote Selector
HDCP Specification
1.2
Driver Required
No
 
 
 
 
 
 
 
 
 
CUSTOM
Batteries included with Remote Control
Yes
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
B112-002-R

2-Port Manual VGA/SVGA Video Switch (3x HD15F)

More Info
Check Prices
OVERVIEW
 
 
Technology
VGA/SVGA
VIDEO
Max Supported Video Resolution
1920 x 1080 @ 60Hz
HDR Support
No
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
 
 
 
 
 
INPUT
 
 
 
 
 
 
Bus Powered
Yes
Product Length (in.)
4.41
Product Length (ft.)
0.37
 
 
 
POWER
 
 
Power Consumption (Watts)
0.5
 
 
 
 
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
(2) HD15 (FEMALE)
Side B - Connector 1
HD15 (FEMALE)
Input x Output
2 x 1
 
Connector Plating
Nickel
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
Color
Silver
Material of Construction
Aluminum
 
Rackmountable
No
Unit Dimensions (hwd / in.)
0.940 x 4.400 x 2.700
Unit Packaging Type
Box
Unit Weight (lbs.)
0.33
 
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 131°F (-10° to 55°C)
Storage Temperature Range
5° to 131°F (-15° to 55°C)
Relative Humidity
5% to 90% RH, Non-Condensing
BTUs
1.7 BTU/Hr
 
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
No
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
Port Selection
Pushbutton
 
Driver Required
No
 
 
 
 
 
 
 
 
 
CUSTOM
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B119-4X2-4K

4x2 HDMI Matrix Switch/Splitter with Remote Control and Multi-Resolution Support, 4K 60 Hz, HDR, 4:4:4, TAA

More Info
Check Prices
OVERVIEW
 
 
Technology
HDMI; IR
VIDEO
Max Supported Video Resolution
3840 x 2160 @ 60Hz (when all 4 HDMI ports are in use)
HDR Support
Yes
3D Video Supported
Yes
Supported Resolutions
1920x1080 (1080p); 3840x2160 (4K)
Max Supported Color Depth
8-bit
Chroma Sub Sampling
4:4:4
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
Audio Specification
DTS, Dolby, 7.1 channel
 
 
 
 
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; Europlug; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
 
Voltage Compatibility (VAC)
100; 110; 125; 127; 200; 208; 220; 230; 240
Bus Powered
No
 
 
Input Frequency
50/60Hz
Redundancy - Dual Power Inputs
No
 
POWER
 
 
 
 
 
 
 
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
(4) HDMI (FEMALE)
Side B - Connector 1
(2) HDMI (FEMALE)
Input x Output
4 x 2
 
Connector Plating
Nickel
Contact Plating
Gold
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green and Orange (Green Power LED and Orange Source LEDs (for the Source ports that have devices connected to them); Green LED will also illuminate to indicate the source that is being transmitted to each Output port 1-2.
PHYSICAL
Color
Black
Material of Construction
Metal
 
Rackmountable
No
Unit Dimensions (hwd / in.)
1.170 x 9.250 x 3.940
 
 
Included Mounting Accessories
Yes
Included Mounting Accessory Description
Surface mount bracket and screws
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
 
 
 
 
 
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
Yes
Port Control
Push Buttons
IP Remote Access
No
RS-232 Serial Extension Support
Yes
Consumer Electronics Control (CEC) Supported
Yes
 
 
 
 
FEATURES & SPECIFICATIONS
MST Support
No
Port Selection
Pushbutton
HDCP Specification
2.2
Driver Required
No
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
Mounting Accessory Included
Yes
Multi-Resolution Support
No
On-Screen Display (OSD)
No
DIN Mountable
No
 
 
 
CUSTOM
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; FCC; GS; LPS; PSE; TUV; cUL
Product Compliance
CE (Europe); FCC (USA); RoHS; Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA B127A-4X1-BH

4-Port HDMI over Cat6 Extender Switch Kit, Wall Plate/Box - 4K 60 Hz, HDR, 4:4:4, IR, PoC, 230 ft. (70.1 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
 
Technology
Cat6; HDMI; Stereo Audio
VIDEO
Max Supported Video Resolution
3840 x 2160 @ 60 Hz
HDR Support
Yes
3D Video Supported
Yes
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Color Depth
36-bit Deep Color
Chroma Sub Sampling
4:4:4
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
(4) HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 1.4; HDCP 2.2
Max. Distance (Between any 2 Units)
230 ft.
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Max 1920 x 1200 Range (ft)
230
Max 2560 x 1600 Range (ft)
230
Max 3840 x 2160 (4K) Range (ft)
230
Maximum Distance with Booster
400
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
1
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Signal Range (ft)
230
Signal Range (m)
70
Range Extension with Booster
Yes
Range Extension using other Tripp Lite product
Up to 400 ft. total
Extended Mode
No
Mirror Mode
No
Other Tripp Lite product used to extend range

B27A-010-H

Signal Transmission
Unidirectional
AUDIO
Audio Specification
Supports pass-through of Audio format including LPCM2.0/5.1/7.1
Audio Ports
HDMI (FEMALE); TOSLINK (FEMALE)
Audio Ports Details
  • Pass-through audio to whichever display is currently in use, or via the Toslink port
Audio Input
HDMI
Audio Output
HDMI; Toslink
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.53
AC Power Adapter Cord Length (m)
1.38
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
No
 
 
 
 
Power Source
AC Adapter
POWER
Power Source Type
AC Adapter
 
 
AC Plug Type
AS/NZS 3112; BS1363; Bare Wire; CEE 7/16 Schuko; NEMA 1-15P
Power Source
AC Adapter
Power Over Cable (PoC) Support
Yes
Receiver Power Source
Power Over Cable
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
(4) HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Input x Output
4 x 1
 
 
 
Side A - Connector 2
RJ45 (FEMALE)
Side A - Connector 3
3.5MM (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Side B - Connector 3
TOSLINK (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Switch Unit: (x1) Power/Data = Solid Green (Powered by external power supply), Flashing Green (Sending data to receiver), (x4) Output LED's = Orange (Shows which port is currently displaying to receiver); Receiver: (x1) Power = Green (Receiving power), (x1) RJ45 Port = Green (power), Orange (receiving data)0
PHYSICAL
Color
Black; White
Material of Construction
Metal
 
Rackmountable
Yes
 
Unit Packaging Type
Box
 
Included Mounting Accessories
Wall-plate switch includes screws; Receiver includes mounting brackets and screws
 
Number of Displays
1
Form Factor/Mounting Options
Box; Rackmount; Wall-mount; Wallplate
Receiver Unit Dimensions (hwd / cm.)
2.7 x 11.5 x 6.24
Receiver Unit Dimensions (hwd / in.)
1.063 x 4.528 x 2.457
Receiver Unit Weight (kg)
0.453
Receiver Unit Weight (lbs.)
1
Transmitter Unit Dimensions (hwd / cm.)
11.45 x 11.6 x 5.12
Transmitter Unit Dimensions (hwd / in.)
4.51 x 4.57 x 2.02
Transmitter Unit Weight (kg)
0.453
Transmitter Unit Weight (lbs.)
1
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 85% RH, Non Condensing
 
 
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
Yes
 
 
 
Consumer Electronics Control (CEC) Supported
No
Signal Range (ft.)
230
Transmission Distance
230 ft., 400 ft. (with B127A-010-H signal booster)
Latency
3-5 seconds (switching between ports)
 
FEATURES & SPECIFICATIONS
MST Support
No
Port Selection
Pushbutton; Remote Selector
HDCP Specification
2.2
Driver Required
No
 
Integrated/Removable Cable
No
Mounting Accessory Included
Yes
Multi-Resolution Support
No
 
DIN Mountable
No
All-in-One Kit
Yes
Recommended Category Cable
24 AWG Cat6
 
CUSTOM
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; FCC; GS; LPS; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.