Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA B126-1A1

HDMI over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video/Audio, Up to 150 ft. (45 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Technology
HDMI; Cat5/5e; Cat6
VIDEO
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
150
Max 1920 x 1080 (1080p) Range (ft)
150
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
1
Transmitter - Local Display Output
HDMI
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Range Extension using other Tripp Lite product
175 ft. @ 1080i 125 ft. @ 1080p
Recommended Cabling
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range
B126-110
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
150
Maximum Signal Range Details
200 ft @ 1080i
150 ft @ 1080p
 
 
 
AUDIO
Audio Input
HDMI; 3.5mm
Audio Output
HDMI
Audio Specification
Stereo Audio
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
Bus Powered
No
 
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Transmitter and Receiver (Included)
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Side A - Connector 1
(2) HDMI (FEMALE); RJ45 (FEMALE)
Side A - Connector 2
3.5MM (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Requires B126-110
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX & RX: Green (Power), Orange (Activity)
PHYSICAL
Color
Black
Material of Construction
Steel
Included Mounting Accessories
Wallmount
Number of Displays
1
Optional Mounting Accessory Notes
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
Yes
Receiver Unit Dimensions (hwd / cm.)
2.6 x 9.2 x 6.4
Receiver Unit Dimensions (hwd / in.)
1 x 3.6 x 2.5
Receiver Unit Weight (kg)
0.09
Receiver Unit Weight (lbs.)
0.2
Transmitter Unit Dimensions (hwd / cm.)
2.6 x 9.2 x 6.4
Transmitter Unit Dimensions (hwd / in.)
1 x 3.6 x 2.5
Transmitter Unit Weight (kg)
0.09
Transmitter Unit Weight (lbs.)
0.2
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Housing
Metal
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)
200
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
Yes
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; PSE; TUV;RoHS; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B126-1A1-U

HDMI over Cat5/6 Extender Kit, Transmitter/Receiver for Video/Audio, USB Powered, Up to 125 ft. (38 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Technology
HDMI; Cat5/5e; Cat6
VIDEO
 
 
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
125
Max 1920 x 1080 (1080p) Range (ft)
125
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
1
Transmitter - Local Display Output
HDMI
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Range Extension using other Tripp Lite product
175 ft. @ 1080i 125 ft. @ 1080p
Recommended Cabling
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range
B126-110
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
125
 
 
 
 
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
Stereo Audio
INPUT
 
 
 
 
 
Bus Powered
No
Product Length (in.)
8.4
POWER
Power Source Type
USB
 
Power Source
Transmitter and Receiver (Included)
Power Over Cable (PoC) Support
No
 
 
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side A - Connector 2
MICRO-USB B (FEMALE); RJ45 (FEMALE)
Side B - Connector 1
HDMI (MALE)
Side B - Connector 2
MICRO-USB B (FEMALE); RJ45 (FEMALE)
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Requires B126-110
Side A - Connector 3
HDMI (FEMALE)
Connector Plating
Gold
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX & RX: Green (Power), Orange (Activity)
PHYSICAL
Color
Black
Material of Construction
Polycarbonate
 
Number of Displays
1
 
Form Factor/Mounting Options
Pigtail
Rackmountable
No
Receiver Unit Dimensions (hwd / cm.)
2.4 x 6.1 x 5.2
Receiver Unit Dimensions (hwd / in.)
0.9 x 2.4 x 2
Receiver Unit Weight (kg)
0.07
Receiver Unit Weight (lbs.)
0.15
Transmitter Unit Dimensions (hwd / cm.)
2.4 x 6.1 x 5.2
Transmitter Unit Dimensions (hwd / in.)
0.9 x 2.4 x 2
Transmitter Unit Weight (kg)
0.07
Transmitter Unit Weight (lbs.)
0.15
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Housing
Plastic
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)
125
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
Yes
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B130-101-U

VGA over Cat5/6 Extender Kit, Transmitter/Receiver for Video, USB Powered, Up to 500 ft. (152 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Technology
VGA/SVGA; Cat5/5e; Cat6
VIDEO
 
 
Max Supported Video Resolution
1920 x 1440 @ 60Hz
Max 1280 x 720 (720p) Range (ft)
350
Max 1920 x 1080 (1080p) Range (ft)
350
Transmitter Video Input
VGA
Transmitter - Number of Video Outputs
1
 
Receiver/Transceiver Video Output
VGA
Receiver - Number of Video Outputs
1
Range Extension using other Tripp Lite product
1000 ft. @ 1024 x 768 (60Hz) 500 ft. @ 1920 x 1440 (60Hz)
Recommended Cabling
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
Other Tripp Lite product used to extend range
B132-110A
 
HDR Support
No
3D Video Supported
No
 
Maximum Signal Range (ft)
500
Maximum Signal Range Details
500 ft @ 1024 x 768 (60Hz)
350 ft @ 1920 x 1440 (60Hz)
Max 720P Range (ft)
350
Max 1080P Range (ft)
350
Max 1920 x 1200 Range (ft)
350
AUDIO
 
 
 
INPUT
 
 
 
 
 
Bus Powered
No
 
POWER
Power Source Type
USB
 
Power Source
Transmitter end only (Included)
Power Over Cable (PoC) Support
No
 
 
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side A - Connector 2
RJ45 (FEMALE)
Side B - Connector 1
HD15 (MALE)
Side B - Connector 2
RJ45 (FEMALE)
Daisy-chainable / Cascadable
No
 
Side A - Connector 3
USB A (MALE)
Connector Plating
Nickel
Number of Ports
1
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX & RX: Green = Power; Orange = Signal Transmission
PHYSICAL
Color
Black
 
 
Number of Displays
1
 
Form Factor/Mounting Options
Pigtail
 
 
Receiver Unit Dimensions (hwd / in.)
2.4 x 0.94 x 2.04
 
Receiver Unit Weight (lbs.)
0.15
 
Transmitter Unit Dimensions (hwd / in.)
2.4 x 0.94 x 2.04
 
Transmitter Unit Weight (lbs.)
0.15
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Housing
Plastic
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
10% to 90% RH, Non-Condensing
COMMUNICATIONS
 
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
USB Extension Support
No
Max 1024 x 768 Range (ft)
500
Max 480P Range (ft)
500
Max 1440 x 900 Range (ft)
350
Max 1080i Range (ft)
350
Max 480i Range (ft)
500
Max 640 x 480 Range (ft)
500
Max 800 x 600 Range (ft)
500
Max 1600 x 1200 Range (ft)
350
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
Yes
 
Driver Required
No
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B150-1A1-HDMI

DisplayPort to HDMI over Cat5/6 Active Extender Kit, Pigtail Transmitter/Receiver for Video/Audio, 150 ft. (45 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Technology
HDMI; DisplayPort; Cat5/5e; Cat6
VIDEO
 
 
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
125
Max 1920 x 1080 (1080p) Range (ft)
125
Transmitter Video Input
DisplayPort
Transmitter - Number of Video Outputs
1
 
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
 
Recommended Cabling
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
 
 
HDR Support
No
3D Video Supported
Yes
 
Maximum Signal Range (ft)
150
 
Max 720P Range (ft)
150
Max 1080P Range (ft)
125
 
AUDIO
Audio Input
Displayport
Audio Output
HDMI
Audio Specification
PCM
INPUT
 
 
 
 
 
Bus Powered
No
 
POWER
Power Source Type
USB
 
Power Source
Transmitter and Receiver (Included)
Power Over Cable (PoC) Support
No
 
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side A - Connector 2
RJ45 (FEMALE)
Side B - Connector 1
HDMI (MALE)
Side B - Connector 2
RJ45 (FEMALE)
Daisy-chainable / Cascadable
No
 
Side A - Connector 3
MICRO-USB B (FEMALE)
Connector Plating
Nickel
Number of Ports
1
Side B - Connector 3
MICRO-USB B (FEMALE)
Contact Plating
Gold
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX & RX: (x1) Green (Connection), (x1) Orange (Data transmission)
PHYSICAL
Color
Black
 
 
Number of Displays
1
 
Form Factor/Mounting Options
Pigtail
 
 
Receiver Unit Dimensions (hwd / in.)
2.4 x 0.94 x 2.04
 
Receiver Unit Weight (lbs.)
0.07
 
Transmitter Unit Dimensions (hwd / in.)
2.42 x 1 x 3
 
Transmitter Unit Weight (lbs.)
0.07
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Housing
Plastic
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
0% to 85%, Non-Condensing
COMMUNICATIONS
 
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
Max 1024 x 768 Range (ft)
150
Max 480P Range (ft)
150
Max 1440 x 900 Range (ft)
150
Max 1080i Range (ft)
150
Max 480i Range (ft)
150
Max 640 x 480 Range (ft)
150
Max 800 x 600 Range (ft)
150
Max 1600 x 1200 Range (ft)
150
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
Yes
HDCP Specification
1.3
Driver Required
No
 
Displayport Specification
1.2
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.