VGA over Cat5/6 Extender Kit, Transmitter/Receiver for Video, USB Powered, Up to 500 ft. (152.4 m), TAA
- Extends a 1920 x 1440 (60Hz) signal up to 350-ft. (106.68 m), or a 1024 x 768 (60Hz) signal up to 500-ft. (152.4 m), when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
- USB-powered...no external AC power needed
- Built-in VGA dongles...no need for additional VGA cables
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Overview
Features
- Extends a 1920 x 1440 (60Hz) signal up to 350-ft. (106.68 m), or a 1024 x 768 (60Hz) signal up to 500-ft. (152.4 m), when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
- USB-powered...no external AC power needed
- Built-in VGA dongles...no need for additional VGA cables
- Built-in Equalization and Gain controls for the sharpest images
- Uses readily available Cat5e or Cat6 solid conductor cable
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332166593 |
Product Type | Cat5/Cat6 Extender Kit |
Technology | VGA/SVGA; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 1920x1440 @ 60Hz |
Max 720P Range (ft) | 350 |
Max 1080P Range (ft) | 350 |
Max 1280 x 720 (720p) Range (ft) | 350 |
Max 1920 x 1080 (1080p) Range (ft) | 350 |
Max 1920 x 1200 Range (ft) | 350 |
Transmitter Video Input | VGA |
Transmitter - Number of Video Outputs | 1 |
Receiver/Transceiver Video Output | VGA |
Receiver - Number of Video Outputs | 1 |
Signal Range (ft) | 500ft @ 1024 x 768 (60Hz) 350ft @ 1920 x 1440 (60Hz) |
Signal Range (m) | 152.4m @ 1024 x 768 (60Hz) 106.7m @ 1920 x 1440 (60Hz) |
Range Extension using other Tripp Lite product | 1000ft @ 1024 x 768 (60Hz) 500ft @ 1920 x 1440 (60Hz) |
Recommended Cabling | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
Other Tripp Lite product used to extend range | B132-110A |
POWER
Power Source | Transmitter end only (Included) |
Power Source Type | USB |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | TX & RX: Green = Power; Orange = Signal Transmission |
PHYSICAL
Color | Black |
Number of Displays | 1 |
Form Factor/Mounting Options | Pigtail |
Receiver Unit Dimensions (hwd / in.) | 2.4 x 0.94 x 2.04 |
Receiver Unit Weight (lbs.) | 0.15 |
Shipping Dimensions (hwd / in.) | 1.70 x 7.90 x 5.60 |
Shipping Weight (lbs.) | 0.44 |
Transmitter Unit Dimensions (hwd / in.) | 2.4 x 0.94 x 2.04 |
Transmitter Unit Weight (lbs.) | 0.15 |
Unit Packaging Type | Box |
Housing | Plastic |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 °F (0 to 40 °C) |
Storage Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Relative Humidity | 10% to 90% RH, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 500 |
Max 480P Range (ft) | 500 |
Max 1440 x 900 Range (ft) | 350 |
Max 1080i Range (ft) | 350 |
Max 480i Range (ft) | 500 |
Max 640 x 480 Range (ft) | 500 |
Max 800 x 600 Range (ft) | 500 |
Max 1600 x 1200 Range (ft) | 350 |
EDID Compatible | Yes |
USB Extension Support | No |
CONNECTIONS
Ports | 1 |
Side A - Connector 1 | HD15 (MALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side A - Connector 3 | USB A (MALE) |
Side B - Connector 1 | HD15 (MALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
Connector Plating | Nickel |
FEATURES & SPECIFICATIONS
Driver Required | No |
Built-In Equalizer | Yes |
STANDARDS & COMPLIANCE
Certifications | Tested to FCC, CE, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
UR05C-003-RARB | Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) |
![]() |
UR05C-003-RB | Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) |
![]() |
UR05C-003-UARB | Micro USB Cable for Charging (M/M) - Reversible Up/Down USB-A to Right-Angle USB Micro-B, 20 AWG, Black, 3 ft. (0.91 m) |
Resources & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Videos
- B130-Series VGA over Cat5/Cat6 Extender Kits
https://www.tripplite.com/video/b130-series-vga-over-cat5-cat6-extender-kits/77576
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.