Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


B013-HU-4K

HDMI HDBaseT KVM Console Extender over Cat6 - 2 USB Ports, IR, 4K 30 Hz (130 ft.), 1080p (230 ft.)

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Technology
HDBaseT; HDMI; IR
 
VIDEO
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Max Supported Video Resolution
3840 x 2160 (4K @ 30Hz)
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Max 1920 x 1200 Range (ft)
131
Max 2560 x 1600 Range (ft)
131
Max 3840 x 2160 (4K@30Hz) Range (ft)
131
Transmitter Video Input
HDMI
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Recommended Cabling
N202-Series Cat6 Patch Cable
Max Supported Color Depth
36-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
230
Maximum Signal Range Details
230 ft via Cat6 @ 1080P
131 ft via Cat6 @ 4K 30Hz
197 ft via Cat5e @ 1080p
115 ft via Cat5e @ 4K 30Hz
 
 
 
 
 
 
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
Uncompressed LPCM audio and compressed DTS-HD, dolby true HD
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.3A
AC Power Adapter Output Specs (V / A)
12V / 1A
AC Power Adapter Cord Length (ft.)
3.9
AC Power Adapter Cord Length (m)
1.2
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
No
POWER
Power Source Type
AC Adapter
AC Plug Type
AS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P
Power Source
Transmitter and Receiver (Included)
Power Over Cable (PoC) Support
No
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
 
 
 
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side A - Connector 2
HDMI (FEMALE)
Side A - Connector 3
(2) USB A (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
Side B - Connector 2
HDMI (FEMALE)
Side B - Connector 3
(2) USB A (FEMALE)
Daisy-chainable / Cascadable
No
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power LED (Red), Connection, HDMI Output, Mouse, Keyboard LED (Green)
PHYSICAL
Color
Black
Material of Construction
Aluminium, Steel
Included Mounting Accessories
No
Number of Displays
1
Form Factor/Mounting Options
Box
Rackmountable
No
Receiver Unit Dimensions (hwd / in.)
3.72 x 3.86 x 1.01
Receiver Unit Weight (lbs.)
0.49
Transmitter Unit Dimensions (hwd / in.)
3.72 x 3.86 x 1.01
Transmitter Unit Weight (lbs.)
0.51
Unit Packaging Type
Box
Housing
Metal
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
0% to 90% RH, Non-Condensing
ESD Protection
Level 3 (Contact/Air); Standard IEC 61000-4-2
 
COMMUNICATIONS
Signal Range (ft.)
230
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
Latency
~0
USB Extension Support
Yes
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
10/100 Ethernet Extension Support
No
Built-In Equalizer
No
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat5/6 cables
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; UL; cUL
Product Compliance
RoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia); REACH; WEEE; FCC (USA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
REMOTE ACCESS
 
TAA B126-1A1-IR

HDMI over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video/Audio, IR, Up to 125 ft. (38 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Technology
HDMI; IR; Cat5/5e; Cat6
 
VIDEO
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
125
Max 1920 x 1080 (1080p) Range (ft)
125
 
 
 
Transmitter Video Input
HDMI
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Recommended Cabling
N202-Series Cat6 Patch Cable
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
125
Maximum Signal Range Details

1080p (60 Hz) signal up to 125-ft. (38.1 m)

Transmitter - Number of Video Outputs
1
Transmitter - Local Display Output
HDMI
 
 
 
 
AUDIO
Audio Input
HDMI; 3.5mm
Audio Output
HDMI
Audio Specification
Stereo Audio
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
 
Bus Powered
No
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Transmitter and Receiver (Included)
Power Over Cable (PoC) Support
No
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
 
 
CONNECTIONS
Side A - Connector 1
(2) HDMI (FEMALE)
Side A - Connector 2
(2) 3.5MM (FEMALE)
Side A - Connector 3
RJ45 (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
3.5MM (FEMALE)
Side B - Connector 3
RJ45 (FEMALE)
Daisy-chainable / Cascadable
Yes
Number of Ports
2
Daisy-chainable / Cascadable Details
Requires B126-110
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX & RX: Green (Power), Orange (Activity)
PHYSICAL
Color
Black
Material of Construction
Steel
Included Mounting Accessories
Wallmount
Number of Displays
1
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
Yes
Receiver Unit Dimensions (hwd / in.)
1 x 3.6 x 2.5
Receiver Unit Weight (lbs.)
0.2
Transmitter Unit Dimensions (hwd / in.)
1 x 3.6 x 2.5
Transmitter Unit Weight (lbs.)
0.2
Unit Packaging Type
Box
Housing
Metal
Optional Mounting Accessory Notes
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Receiver Unit Dimensions (hwd / cm.)
2.6 x 9.2 x 6.4
Receiver Unit Weight (kg)
0.09
Transmitter Unit Dimensions (hwd / cm.)
2.6 x 9.2 x 6.4
Transmitter Unit Weight (kg)
0.09
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
 
 
COMMUNICATIONS
Signal Range (ft.)
125
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
 
USB Extension Support
No
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
10/100 Ethernet Extension Support
No
Built-In Equalizer
Yes
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; PSE; TUV;RoHS; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
REMOTE ACCESS
 
TAA B126-1A1-U-MCRO

Micro-HDMI to HDMI over Cat5/Cat6 Active Extender Kit, 1080p 60 Hz, USB Powered, Up to 125 ft. (38 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Technology
HDMI; Cat5/5e; Cat6
 
VIDEO
 
 
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
125
Max 1920 x 1080 (1080p) Range (ft)
125
 
 
 
Transmitter Video Input
Micro-HDMI
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Recommended Cabling
N202-Series Cat6 Patch Cable
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
125
 
Transmitter - Number of Video Outputs
1
Transmitter - Local Display Output
HDMI
Max 720P Range (ft)
125
Max 1080P Range (ft)
125
Range Extension using other Tripp Lite product
175 ft. @ 1080i 125 ft. @ 1080p
Other Tripp Lite product used to extend range
B126-110
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
Stereo Audio
INPUT
 
 
 
 
 
 
Bus Powered
No
POWER
Power Source Type
USB
 
Power Source
Transmitter and Receiver (Included)
Power Over Cable (PoC) Support
No
 
 
 
 
CONNECTIONS
Side A - Connector 1
MICRO HDMI (MALE)
Side A - Connector 2
RJ45 (FEMALE); HDMI (FEMALE)
Side A - Connector 3
MICRO-USB B (FEMALE)
Side B - Connector 1
HDMI (MALE)
Side B - Connector 2
RJ45 (FEMALE)
Side B - Connector 3
MICRO-USB B (FEMALE)
Daisy-chainable / Cascadable
Yes
Number of Ports
1
Daisy-chainable / Cascadable Details
Requires B126-110
Connector Plating
Gold
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX & RX: Green (Power), Orange (Activity)
PHYSICAL
Color
Black
 
 
Number of Displays
1
Form Factor/Mounting Options
Pigtail
 
Receiver Unit Dimensions (hwd / in.)
0.9 x 2.4 x 2
Receiver Unit Weight (lbs.)
0.15
Transmitter Unit Dimensions (hwd / in.)
0.9 x 2.4 x 2
Transmitter Unit Weight (lbs.)
0.15
Unit Packaging Type
Box
Housing
Plastic
 
 
 
 
 
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
 
 
COMMUNICATIONS
 
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
 
USB Extension Support
No
Max 1024 x 768 Range (ft)
125
Max 480P Range (ft)
125
Max 1440 x 900 Range (ft)
125
Max 1080i Range (ft)
125
Max 480i Range (ft)
125
Max 640 x 480 Range (ft)
125
Max 800 x 600 Range (ft)
125
Max 1600 x 1200 Range (ft)
125
 
FEATURES & SPECIFICATIONS
 
10/100 Ethernet Extension Support
No
Built-In Equalizer
Yes
HDCP Specification
1.4
Driver Required
No
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
REMOTE ACCESS
 
B126-1A1-WHD1

Wireless HDMI Extender Kit, Transmitter/Receiver, IR Control, Dual Antennas, 2nd Receiver Option, Up to 165 ft. (50 m)

More Info
OVERVIEW
Product Type
Extender Kit
Technology
HDMI; Wireless
 
VIDEO
 
 
Max Supported Video Resolution
1920x1080 (1080p @ 60Hz)
 
 
 
 
 
 
 
 
 
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
 
Maximum Signal Range (ft)
165
 
 
 
 
 
 
 
AUDIO
 
 
Audio Specification
PCM
INPUT
 
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50-60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
5V/3A
AC Power Adapter Cord Length (ft.)
4
AC Power Adapter Cord Length (m)
1.2
 
Bus Powered
No
POWER
 
AC Plug Type
NEMA 1-15P; CEE 7/16 Schuko; BS1363; AS/NZS 3112
 
Power Over Cable (PoC) Support
No
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
 
Power Consumption (Watts)
8.5
Power Consumption Detail
Tx: 8.5; Rx: 5.5
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE)
 
 
Side B - Connector 1
HDMI (FEMALE)
 
 
 
Number of Ports
1
 
Connector Plating
Gold
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power); Orange (Data Transmission); Green (Connection)
PHYSICAL
Color
Black
Material of Construction
Steel
 
Number of Displays
1
 
 
Receiver Unit Dimensions (hwd / in.)
1.2 x 6.8 x 3.9
Receiver Unit Weight (lbs.)
1.2
Transmitter Unit Dimensions (hwd / in.)
1.2 x 6.8 x 3.9
Transmitter Unit Weight (lbs.)
1.2
Unit Packaging Type
Box
Housing
Metal
 
Receiver Unit Dimensions (hwd / cm.)
3.1 x 17.3 x 9.8
Receiver Unit Weight (kg)
0.53
Transmitter Unit Dimensions (hwd / cm.)
3.1 x 17.3 x 9.8
Transmitter Unit Weight (kg)
0.53
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
ENVIRONMENTAL
Operating Temperature Range
32 to 104 F (0 to 40 C)
Storage Temperature Range
-4 to 140 F (-20 to 60 C)
Relative Humidity
0% to 95% RH, Non-Condensing
 
BTUs
Tx: 29 BTU/Hr; Rx: 18.8 BTU/Hr
COMMUNICATIONS
Signal Range (ft.)
164
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
Latency
120ms
USB Extension Support
No
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
10/100 Ethernet Extension Support
No
Built-In Equalizer
No
HDCP Specification
1.2
Driver Required
No
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; UL; C-Tick; GS; RoHS
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
REMOTE ACCESS
Modem Port
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.