Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B126-2P2M-POC

2-Port HDMI over Cat5/6 Extender Kit, Box-Style Transmitter, 2 Mini Receivers, PoC, Up to 100 ft. (30 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter; Extender Kit
Technology
HDMI; Cat5/5e; Cat6; POC
Host Connector
HDMI (FEMALE)
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p) @ 60Hz
Max 1280 x 720 (720p) Range (ft)
50
Max 1920 x 1080 (1080p) Range (ft)
50
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
2
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Range Extension using other Tripp Lite product
175 ft. @ 1080i 125 ft. @ 1080p
Recommended Cabling
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range
B126-110
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
50
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
7.1 Channel Surround Sound
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
Bus Powered
No
 
 
 
 
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Transmitter (Included) and Receiver (Included but Optional)
Power Over Cable (PoC) Support
Yes
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
HDMI (FEMALE)
Side A - Connector 2
(2) RJ45 (FEMALE)
Side A - Connector 3
3.5MM (FEMALE)
Side B - Connector 1
(2) RJ45 (FEMALE)
Side B - Connector 2
(2) HDMI (MALE)
Side B - Connector 3
(2) MICRO-USB B (FEMALE)
Connector Plating
Nickel
Input x Output
1 x 2
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Requires B126-110
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power), Orange (Activity)
PHYSICAL
Color
Black
Cable Length (ft.)
0
Included Mounting Accessories
Wallmount
Number of Displays
2
Optional Mounting Accessory Notes
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Form Factor/Mounting Options
Box; Pigtail; Wall-mount
Rackmountable
No
Receiver Unit Dimensions (hwd / in.)
1.52 x 0.85 x 0.81
Receiver Unit Weight (lbs.)
0.03
Transmitter Unit Dimensions (hwd / in.)
1 x 2.5 x 3.6
Transmitter Unit Weight (lbs.)
0.2
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Housing
Metal
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
 
 
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
 
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
MST Support
No
Built-In Equalizer
No
HDCP Specification
1.4
Driver Required
No
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; PSE; TUV; RoHS; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B127P-002-H

2-Port HDMI over Cat6 Splitter/Extender, 4K 60 Hz, HDR, PoC, Multi-Resolution Support, 125 ft., TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter; Extender Kit
Technology
HDMI; Cat5/5e; Cat6; POC
Host Connector
HDMI (FEMALE)
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Max 1280 x 720 (720p) Range (ft)
200
Max 1920 x 1080 (1080p) Range (ft)
200
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
2
 
 
 
Recommended Cabling
N202-Series Cat6 Solid Wire Cables
 
Max Supported Color Depth
24-bit True Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
125
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Max 1920 x 1200 Range (ft)
150
Max 2560 x 1600 Range (ft)
150
Max 3840 x 2160 (4K@30Hz) Range (ft)
150
Max 3840 x 2160 (4K@60Hz) Range (ft)
125
 
 
 
 
 
 
 
 
 
AUDIO
Audio Input
HDMI
 
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
 
 
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
Bus Powered
No
 
 
 
 
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112
Power Source
Transmitter end only (Included)
Power Over Cable (PoC) Support
Yes
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
HDMI (FEMALE)
 
 
Side B - Connector 1
(2) RJ45 (FEMALE)
 
 
 
Input x Output
1 x 2
Daisy-chainable / Cascadable
No
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
x2 ORANGE (OUTPUT), GREEN (POWER), x2 GREEN (RJ45 CONNECTION), x2 ORANGE (RJ45 DATA)
PHYSICAL
Color
Black
Cable Length (ft.)
0
Included Mounting Accessories
Wallmount
Number of Displays
4
 
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
Yes
 
 
 
 
Unit Dimensions (hwd / in.)
1.060 x 4.530 x 2.460
Unit Packaging Type
Box
Housing
Metal
Material of Construction
Metal
Unit Weight (lbs.)
0.55
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85% RH, Non-Condensing
 
 
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
Signal Range (ft.)
125
 
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
MST Support
No
Built-In Equalizer
Yes
HDCP Specification
2.2
Driver Required
No
Multi-Resolution Support
Yes
Recommended Category Cable
N202-Series Cat6 Solid Wire Cables
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; FCC; GS; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B122-000

HDMI Signal Booster / Extender, 1920 x 1200 (1080p) 24Hz, Up to 150 ft. (45 m), (HDMI F/F),TAA

More Info
Check Prices
OVERVIEW
Product Type
Signal Booster
Technology
HDMI
 
VIDEO
Max Supported Video Resolution
1920 x 1200 @ 24Hz
Max 1280 x 720 (720p) Range (ft)
125
Max 1920 x 1080 (1080p) Range (ft)
125
 
 
 
 
 
Recommended Cabling
24 AWG
 
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
150
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Max 1920 x 1200 Range (ft)
125
 
 
 
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 1.4; HDCP 1.4
Resolutions Supported

1920 x 1200 (1080p) @ 24Hz, up to 150 ft.

Max 720P Range (ft)
150
Max 1080P Range (ft)
150
Signal Range (ft)
150
Signal Range (m)
45.72
Maximum Signal Range Details

Extend a 1080p @ 24Hz (or 1920 x 1200) HDMI signal up to 150-ft. (45.72 m) from the source

AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
Pass-through audio
Audio Ports
HDMI (FEMALE)
Audio Ports Details

HDMI (Female) port allows for pass-through audio

INPUT
 
 
 
 
 
Bus Powered
No
Product Length (in.)
2.362
Product Length (cm.)
6
Product Length (ft.)
0.197
Product Length (m)
0.06
POWER
Power Source Type
USB
 
Power Source
Unit (Optional)
Power Over Cable (PoC) Support
No
 
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
HDMI (FEMALE)
Side A - Connector 2
MICRO-USB B (FEMALE)
 
Side B - Connector 1
HDMI (FEMALE)
 
 
 
 
Daisy-chainable / Cascadable
No
 
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
Color
Black
 
Included Mounting Accessories
No
Number of Displays
1
 
Form Factor/Mounting Options
Box
 
 
 
 
 
Unit Dimensions (hwd / in.)
2.360 x 0.600 x 1.020
Unit Packaging Type
Box
Housing
Plastic
Material of Construction
Plastic (PC)
Unit Weight (lbs.)
0.03
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85% RH, Non-Condensing
 
 
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
Signal Range (ft.)
150
Max 1024 x 768 Range (ft)
150
Max 480P Range (ft)
153
Max 1440 x 900 Range (ft)
150
Max 1080i Range (ft)
150
Max 480i Range (ft)
153
Max 640 x 480 Range (ft)
150
Max 800 x 600 Range (ft)
150
Max 1600 x 1200 Range (ft)
150
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
 
Built-In Equalizer
No
HDCP Specification
1.4
Driver Required
No
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA B122-000-60

HDMI Signal Booster / Extender, 1920 x 1200 (1080p) 60Hz, Up to 125 ft. (38 m), (HDMI F/F), TAA

More Info
Check Prices
OVERVIEW
Product Type
Signal Booster
Technology
HDMI
 
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
125
Max 1920 x 1080 (1080p) Range (ft)
125
 
 
 
 
 
Recommended Cabling
24 AWG
 
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
125
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
 
 
 
 
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 2.2
Resolutions Supported

1080p @ 60 Hz, up to 125-ft.

Max 720P Range (ft)
150
Max 1080P Range (ft)
150
 
 
Maximum Signal Range Details

Extend a 1080p @ 60Hz (1920 x 1200) HDMI signal up to 125 ft. from the source

AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
Pass-through audio
Audio Ports
HDMI (FEMALE)
Audio Ports Details

HDMI (Female) port allows for pass-through audio

INPUT
 
 
 
 
 
Bus Powered
No
Product Length (in.)
2.362
Product Length (cm.)
6
Product Length (ft.)
0.197
Product Length (m)
0.06
POWER
Power Source Type
USB
 
Power Source
Unit (Optional)
Power Over Cable (PoC) Support
No
 
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
HDMI (FEMALE)
Side A - Connector 2
MICRO-USB B (FEMALE)
 
Side B - Connector 1
HDMI (FEMALE)
 
 
 
 
Daisy-chainable / Cascadable
No
 
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
Color
Black
 
 
Number of Displays
1
 
Form Factor/Mounting Options
Box
 
 
 
 
 
Unit Dimensions (hwd / in.)
2.360 x 0.600 x 1.020
Unit Packaging Type
Box
Housing
Plastic
Material of Construction
Plastic
Unit Weight (lbs.)
0.03
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85% RH, Non-Condensing
 
 
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
Max 1024 x 768 Range (ft)
150
Max 480P Range (ft)
154
Max 1440 x 900 Range (ft)
150
Max 1080i Range (ft)
150
Max 480i Range (ft)
154
Max 640 x 480 Range (ft)
150
Max 800 x 600 Range (ft)
150
Max 1600 x 1200 Range (ft)
150
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
 
Built-In Equalizer
No
HDCP Specification
1.4
Driver Required
No
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.