Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B127-200-H

2-Port HDMI over Cat6 Active Remote Receiver for Video/Audio, 4K 60 Hz, HDR, PoC, 125 ft., TAA

More Info
Check Prices
OVERVIEW
Product Type
Receiver
Technology
HDMI; Cat5/5e; Cat6; POC
 
VIDEO
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
200
Max 1920 x 1080 (1080p) Range (ft)
200
Max 1920 x 1200 Range (ft)
150
Max 2560 x 1600 Range (ft)
150
Max 3840 x 2160 (4K@30Hz) Range (ft)
150
Max 3840 x 2160 (4K@60Hz) Range (ft)
125
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
2
Recommended Cabling
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
Max Supported Color Depth
24-bit True Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
125
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby-TrueHD
 
 
INPUT
Bus Powered
No
 
 
 
 
 
 
 
 
 
 
POWER
Power Over Cable (PoC) Support
Yes
 
 
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
(2) HDMI (FEMALE)
Daisy-chainable / Cascadable
No
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power); Orange (Output Signal); RJ45 port: Green (Connection), Orange (Activity)
PHYSICAL
Material of Construction
Metal
Included Mounting Accessories
Wallmount
Number of Displays
2
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
Yes
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85% RH, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)
125
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
No
Multi-Resolution Support
No
Built-In Equalizer
No
Driver Required
No
Recommended Category Cable
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
DIN Mountable
No
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PORT EXPANSION
 
TAA B127A-110-BD

DisplayPort over Cat6 Receiver with Repeater, 4K, 4:4:4, Transceiver, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Receiver
Technology
Cat5/5e; Cat6; DisplayPort; POC
Host Connector
RJ45 (FEMALE)
VIDEO
Video Input
DISPLAYPORT (FEMALE)
Video Output
DISPLAYPORT (FEMALE)
Max Supported Video Resolution
3840 x 2160 (4K x 2K) @ 30 Hz
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
2300
Max 1920 x 1200 Range (ft)
230
Max 2560 x 1600 Range (ft)
230
Max 3840 x 2160 (4K@30Hz) Range (ft)
230
 
Receiver/Transceiver Video Output
DisplayPort
Receiver - Number of Video Outputs
2
Recommended Cabling

Solid Wire 24AWG Cat6 Cables (Tripp Lite's N202-Series)

Max Supported Color Depth
36-bit Deep Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
230
Video Ports
DISPLAYPORT (FEMALE)
Video Ports Details
DisplayPort 1.2a; HDCP 2.2
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max. Distance (Between any 2 Units)
230 ft.
Max 4096 x 2160 (4K) Range (ft)
230
Signal Range (ft)
230
Signal Range (m)
70
Range Extension using other Tripp Lite product
170 ft. or 230 ft.
Other Tripp Lite product used to extend range

B127A-010-H Signal Booster or additional B127A-110-BD Transceivers (up to 3)

Maximum Signal Range Details

A single B127A-110-BD unit can be connected to a transmitter unit to reach 230 ft. When daisy-chaining multiple B127A-110-BD's (up to 4 total) each link in the chain reaches 230 ft., for a maximum distance of 920 ft. When using a B127A-010-H signal booster between the first transmitter and first B127A-110-BD in the chain in a four-link daisy-chain installation the total distance can be 1070 ft.

 
 
 
 
 
 
 
 
 
AUDIO
Audio Input
Displayport
Audio Output
Toslink; DisplayPort
Audio Specification
Pass-through audio formats including LPCM2.0/5.1/7.1; TOSLINK audio
 
 
INPUT
Bus Powered
No
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.53
AC Power Adapter Cord Length (m)
1.381
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
 
POWER
Power Over Cable (PoC) Support
Yes
Power Source Type
AC Adapter
AC Plug Type
AS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P
Power Source
Transmitter end only (Optional)
 
CONNECTIONS
 
Side A - Connector 1
(2) RJ45 (FEMALE)
Side B - Connector 1
TOSLINK (FEMALE)
Daisy-chainable / Cascadable
Yes
Side A - Connector 2
DISPLAYPORT (FEMALE)
Daisy-chainable / Cascadable Details
Up to 4 Units
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x1) Power = Green; RJ45 (x2) Green = Unit is receiving power, (x2) Orange = signal is being sent
PHYSICAL
Material of Construction
Metal
Included Mounting Accessories
(2) Mounting Brackets
Number of Displays
1
Form Factor/Mounting Options
Box
Rackmountable
Yes
Color
Black
Unit Dimensions (hwd / in.)
1.063 x 4.528 x 2.457
Unit Packaging Type
Box
Unit Weight (lbs.)
0.55
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 85%, Non Condensing
COMMUNICATIONS
Signal Range (ft.)
230
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
USB Extension Support
No
Transmission Distance
230 ft. (70m) ; 400 ft. (121 m) with signal booster
Latency
0
FEATURES & SPECIFICATIONS
 
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
Yes
Multi-Resolution Support
No
Built-In Equalizer
Yes
Driver Required
No
Recommended Category Cable
Cat6
DIN Mountable
No
Displayport Specification
1.2a
HDCP Specification
1.4; 2.2
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA
External Power Supply Certifications
CCC; CE; GS; TUV; UL; cUL
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PORT EXPANSION
Daisy-chainable or Cascadable
Daisychainable up to 4 layers, 230 ft. per layer
TAA B127A-110-BH

HDMI over Cat6 Receiver with Repeater, 4K 60Hz, HDR, 4:4:4, IR Transceiver, PoC, HDCP 2.2, 230 ft., TAA

More Info
Check Prices
OVERVIEW
Product Type
Receiver
Technology
HDMI; Cat5/5e; Cat6; POC; IR
 
VIDEO
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Max 1920 x 1200 Range (ft)
230
Max 2560 x 1600 Range (ft)
230
Max 3840 x 2160 (4K@30Hz) Range (ft)
230
Max 3840 x 2160 (4K@60Hz) Range (ft)
230
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Recommended Cabling
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
Max Supported Color Depth
36-bit True Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
230
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 1.4; HDCP 2.2
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max. Distance (Between any 2 Units)
230 ft.
 
Signal Range (ft)
230
Signal Range (m)
70
Range Extension using other Tripp Lite product
170 ft.
Other Tripp Lite product used to extend range

B127A-010-H

 
Max 720P Range (ft)
230
Max 1080P Range (ft)
230
Max 3840 x 2160 (4K) Range (ft)
230
 
 
 
 
 
 
AUDIO
Audio Input
HDMI
Audio Output
Toslink; HDMI
Audio Specification
Pass-through audio (LPCM 2.0/5.1/7.1)
 
 
INPUT
Bus Powered
No
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.38
 
 
 
 
 
POWER
Power Over Cable (PoC) Support
Yes
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112
Power Source
Unit (Included)
 
CONNECTIONS
 
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Daisy-chainable / Cascadable
Yes
Side A - Connector 2
3.5MM (FEMALE)
Daisy-chainable / Cascadable Details
Up to 4 Units
Side B - Connector 2
RJ45 (FEMALE)
Side B - Connector 3
3.5MM (FEMALE)
Side B - Connector 4
TOSLINK (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power); RJ45 ports: Green (Connection), Orange (Activity)
PHYSICAL
Material of Construction
Metal
Included Mounting Accessories
Brackets
Number of Displays
1
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
Yes
Color
Black
Unit Dimensions (hwd / in.)
1.063 x 4.528 x 2.457
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85% RH, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)
230
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
Transmission Distance
230 ft., 400 ft. with B127A-010-H signal booster
Latency
Zero-Latency
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
Yes
Multi-Resolution Support
No
Built-In Equalizer
No
Driver Required
No
Recommended Category Cable
Cat6
DIN Mountable
No
 
HDCP Specification
1.4; 2.2
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA
External Power Supply Certifications
CE; FCC; CCC; GS; TUV; UL; cUL
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PORT EXPANSION
Daisy-chainable or Cascadable
Daisychainable up to 4 links
TAA B127A-1A0-BH

1-Port HDMI over Cat6 Receiver - 4K 60 Hz, HDR, 4:4:4, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Receiver
Technology
Cat5/5e; Cat6; HDMI; POC
 
VIDEO
Video Input
RJ45 (FEMALE)
Video Output
HDMI (FEMALE)
Max Supported Video Resolution
3840 x 2160 @ 60 Hz
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Max 1920 x 1200 Range (ft)
230
Max 2560 x 1600 Range (ft)
230
Max 3840 x 2160 (4K@30Hz) Range (ft)
230
Max 3840 x 2160 (4K@60Hz) Range (ft)
230
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Recommended Cabling

Solid Wire 24AWG Cat6 Cabling (Tripp Lite N202-Series)

Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
230
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 2.2
 
 
 
Signal Range (ft)
230
Signal Range (m)
230
Range Extension using other Tripp Lite product
230 ft.
Other Tripp Lite product used to extend range

B127A-010-H Signal Booster

 
 
 
 
Number of Monitors Supported
1
Resolutions Supported

3840 x 2160 (4K x 2K) @ 60 Hz

Extended Mode
Yes
Extended Mode Details

x1 HDMI Port (4K/60 Hz)

Mirror Mode
Yes
Mirror Mode Details

x1 HDMI Port (4K/60 Hz)

AUDIO
Audio Input
HDMI
Audio Output
HDMI; Toslink
Audio Specification
Supports pass-through Audio format including LPCM2.0/5.1/7.1; TOSLINK
Audio Ports
HDMI (FEMALE)
Audio Ports Details

Supports pass-through audio formats including LPCM 2.0/5.1/7.1

INPUT
Bus Powered
No
 
 
 
 
 
 
 
 
 
 
POWER
Power Over Cable (PoC) Support
Yes
 
 
Power Source
Transmitter end only (Optional)
Receiver Power Source
Power Over Cable
CONNECTIONS
 
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
TOSLINK (FEMALE)
Daisy-chainable / Cascadable
No
Side A - Connector 2
HDMI (FEMALE)
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x1) Power = Green; RJ45 (x1) Green = Power, (x1) Orange = video being transmitted to the receiver
PHYSICAL
Material of Construction
Metal
Included Mounting Accessories
Yes
Number of Displays
1
Form Factor/Mounting Options
Box
Rackmountable
Yes
Color
Black
Unit Dimensions (hwd / in.)
1.063 x 4.528 x 2.457
Unit Packaging Type
Box
Unit Weight (lbs.)
0.55
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 85% RH, Non Condensing
COMMUNICATIONS
Signal Range (ft.)
230
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
Transmission Distance
230 ft.
Latency
0
FEATURES & SPECIFICATIONS
 
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
Yes
Multi-Resolution Support
No
Built-In Equalizer
Yes
Driver Required
No
Recommended Category Cable
Cat6 24AWG Solid Cabling
DIN Mountable
No
 
HDCP Specification
1.4; 2.2
All-in-One Kit
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PORT EXPANSION
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.