Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B127-200-H

2-Port HDMI over Cat6 Active Remote Receiver for Video/Audio, 4K 60 Hz, HDR, PoC, 125 ft., TAA

More Info
Check Prices
OVERVIEW
Product Type
Receiver
Technology
HDMI; Cat5/5e; Cat6; POC
 
VIDEO
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
200
Max 1920 x 1080 (1080p) Range (ft)
200
Max 1920 x 1200 Range (ft)
150
Max 2560 x 1600 Range (ft)
150
Max 3840 x 2160 (4K@30Hz) Range (ft)
150
Max 3840 x 2160 (4K@60Hz) Range (ft)
125
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
2
Recommended Cabling
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
Max Supported Color Depth
24-bit True Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
125
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby-TrueHD
 
 
INPUT
Bus Powered
No
 
 
 
 
POWER
Power Over Cable (PoC) Support
Yes
 
 
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
(2) HDMI (FEMALE)
Daisy-chainable / Cascadable
No
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power); Orange (Output Signal); RJ45 port: Green (Connection), Orange (Activity)
PHYSICAL
Material of Construction
Metal
Included Mounting Accessories
Wallmount
Number of Displays
2
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
Yes
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85% RH, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)
125
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
No
Multi-Resolution Support
No
Built-In Equalizer
No
Driver Required
No
Recommended Category Cable
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
DIN Mountable
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B127A-1A0-BH

1-Port HDMI over Cat6 Receiver - 4K 60 Hz, HDR, 4:4:4, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Receiver
Technology
Cat5/5e; Cat6; HDMI; POC
 
VIDEO
Video Input
RJ45 (FEMALE)
Video Output
HDMI (FEMALE)
Max Supported Video Resolution
3840 x 2160 @ 60 Hz
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Max 1920 x 1200 Range (ft)
230
Max 2560 x 1600 Range (ft)
230
Max 3840 x 2160 (4K@30Hz) Range (ft)
230
Max 3840 x 2160 (4K@60Hz) Range (ft)
230
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Recommended Cabling

Solid Wire 24AWG Cat6 Cabling (Tripp Lite N202-Series)

Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
230
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 2.2
Resolutions Supported

3840 x 2160 (4K x 2K) @ 60 Hz

Signal Range (ft)
230
Signal Range (m)
230
Range Extension using other Tripp Lite product
230 ft.
Extended Mode
Yes
Extended Mode Details

x1 HDMI Port (4K/60 Hz)

Mirror Mode
Yes
Mirror Mode Details

x1 HDMI Port (4K/60 Hz)

Other Tripp Lite product used to extend range

B127A-010-H Signal Booster

 
AUDIO
Audio Input
HDMI
Audio Output
HDMI; Toslink
Audio Specification
Supports pass-through Audio format including LPCM2.0/5.1/7.1; TOSLINK
Audio Ports
HDMI (FEMALE)
Audio Ports Details

Supports pass-through audio formats including LPCM 2.0/5.1/7.1

INPUT
Bus Powered
No
 
 
 
 
POWER
Power Over Cable (PoC) Support
Yes
Power Source
Transmitter end only (Optional)
Receiver Power Source
Power Over Cable
 
 
CONNECTIONS
 
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
TOSLINK (FEMALE)
Daisy-chainable / Cascadable
No
Side A - Connector 2
HDMI (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x1) Power = Green; RJ45 (x1) Green = Power, (x1) Orange = video being transmitted to the receiver
PHYSICAL
Material of Construction
Metal
Included Mounting Accessories
Yes
Number of Displays
1
Form Factor/Mounting Options
Box
Rackmountable
Yes
Color
Black
Unit Dimensions (hwd / in.)
1.063 x 4.528 x 2.457
Unit Packaging Type
Box
Unit Weight (lbs.)
0.55
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 85% RH, Non Condensing
COMMUNICATIONS
Signal Range (ft.)
230
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
Transmission Distance
230 ft.
Latency
0
FEATURES & SPECIFICATIONS
 
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
Yes
Multi-Resolution Support
No
Built-In Equalizer
Yes
Driver Required
No
Recommended Category Cable
Cat6 24AWG Solid Cabling
DIN Mountable
No
All-in-One Kit
No
HDCP Specification
1.4; 2.2
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B127A-1A0-FH

1-Port HDMI over Cat6 Receiver, Wall Plate - 4K 60 Hz, HDR, 4:4:4, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Receiver
Technology
Cat5/5e; Cat6; HDMI; POC
Host Connector
HDMI (FEMALE)
VIDEO
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Max Supported Video Resolution
3840 x 2160 @ 60 Hz
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Max 1920 x 1200 Range (ft)
230
Max 2560 x 1600 Range (ft)
230
Max 3840 x 2160 (4K@30Hz) Range (ft)
230
Max 3840 x 2160 (4K@60Hz) Range (ft)
230
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Recommended Cabling

Solid Wire Cat6 Cables (Tripp Lite's N202-Series)

Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
230
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 2.2
Resolutions Supported
  • 3840 x 2160 (4K x 2K) @ 60 Hz
Signal Range (ft)
230
Signal Range (m)
70
Range Extension using other Tripp Lite product
170 ft.
Extended Mode
Yes
Extended Mode Details

x1 HDMI (4K/60 Hz)

Mirror Mode
Yes
Mirror Mode Details

x1 HDMI (4K/60 Hz)

Other Tripp Lite product used to extend range

B127A-010-H

Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
Supports pass-through of Audio format includes LPCM2.0/5.1/7.1
Audio Ports
HDMI (FEMALE)
Audio Ports Details
  • HDMI outputs support passthrough audio formats including LPCM2.0/5.1/7.1
INPUT
Bus Powered
No
 
 
 
 
POWER
Power Over Cable (PoC) Support
Yes
Power Source
Transmitter end only (Optional)
Receiver Power Source
AC Adapter (Optional); Power Over Cable
 
 
CONNECTIONS
 
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Daisy-chainable / Cascadable
No
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(1) Data = Green (Connected to a transmitter/splitter/switch)
PHYSICAL
Material of Construction
Metal
Included Mounting Accessories
Yes
Number of Displays
1
Form Factor/Mounting Options
Wallplate
Rackmountable
No
Color
White
Unit Dimensions (hwd / in.)
4.528 x 2.756 x 1.331
Unit Packaging Type
Box
Unit Weight (lbs.)
1
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 85% RH, Non Condensing
COMMUNICATIONS
Signal Range (ft.)
230
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
USB Extension Support
No
Transmission Distance
230 ft., 400 ft. (with B127A-010-H)
Latency
0
FEATURES & SPECIFICATIONS
 
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
Yes
Multi-Resolution Support
No
Built-In Equalizer
Yes
Driver Required
No
Recommended Category Cable
24AWG Cat6
DIN Mountable
No
All-in-One Kit
No
HDCP Specification
1.4; 2.2
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B127A-1P0-PH

1-Port HDMI over Cat6 Receiver, Pigtail - 4K 60 Hz, HDR, 4:4:4, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Receiver
Technology
Cat5/5e; Cat6; HDMI; POC
 
VIDEO
Video Input
RJ45 (FEMALE)
Video Output
HDMI (MALE)
Max Supported Video Resolution
3840 x 2160 (4K x 2K) @ 60 Hz
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Max 1920 x 1200 Range (ft)
230
Max 2560 x 1600 Range (ft)
230
Max 3840 x 2160 (4K@30Hz) Range (ft)
230
Max 3840 x 2160 (4K@60Hz) Range (ft)
230
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Recommended Cabling

Solid Wire 24AWG Cat6 Cabling (Tripp Lite N202-Series)

Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
230
Number of Monitors Supported
1
Video Ports
HDMI (MALE)
Video Ports Details
HDMI 2.0; HDCP 2.2
Resolutions Supported

3840 x 2160 (4K x 2K) @ 60 Hz

Signal Range (ft)
230
Signal Range (m)
70
Range Extension using other Tripp Lite product
400 ft.
Extended Mode
Yes
Extended Mode Details

x1 HDMI Output (4K/60 Hz)

Mirror Mode
Yes
Mirror Mode Details

x1 HDMI Output (4K/60 Hz)

Other Tripp Lite product used to extend range

B127A-010-H Signal Booster

 
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
Supports pass-through of Audio format includes LPCM2.0/5.1/7.1
Audio Ports
HDMI (FEMALE)
Audio Ports Details

x1 HDMI Output supports pass-through audio formats including LPCM 2.0/5.1/7.1

INPUT
Bus Powered
No
Built-In Cable Length (ft.)
1
Built-In Cable Length (in.)
12
 
 
POWER
Power Over Cable (PoC) Support
Yes
Power Source
Transmitter end only (Optional)
Receiver Power Source
Power Over Cable
AC Plug Type
AS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P
 
CONNECTIONS
 
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
HDMI (MALE)
Daisy-chainable / Cascadable
No
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
RJ45: Green (1) = Power, Orange (1) = Data transferring
PHYSICAL
Material of Construction
Plastic
Included Mounting Accessories
No
Number of Displays
1
Form Factor/Mounting Options
Pigtail
Rackmountable
No
Color
Black; Gray
Unit Dimensions (hwd / in.)
0.732 x 1.850 x 2.950
Unit Packaging Type
Box
Unit Weight (lbs.)
1
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 85% RH, Non Condensing
COMMUNICATIONS
Signal Range (ft.)
230
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
USB Extension Support
No
Transmission Distance
230 ft (Standard); 400 ft. (with B127A-010-H booster)
Latency
Zero Latency
FEATURES & SPECIFICATIONS
 
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
No
Multi-Resolution Support
Yes
Built-In Equalizer
Yes
Driver Required
No
Recommended Category Cable
24AWG Cat6
DIN Mountable
No
All-in-One Kit
No
HDCP Specification
1.4; 2.2
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.