Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


B127F-1A1-MM-HH

HDMI over Fiber Extender Kit, Transmitter/Receiver, 4K 60 Hz, 4:4:4, RS-232, IR, Multimode LC, 985 ft. (300 m), TAA

More Info
Check Prices
Extender Kit
HDMI; IR; Serial (RS232); HDR; Fiber
Multimode
3840x2160 (4K @ 60Hz)
984
984
984
984
984
HDMI
1
HDMI
HDMI
1
N202-Series Cat6 Cables
24-bit True Color
No
Yes
4:4:4
985
HDMI (FEMALE)
HDMI (FEMALE)
984
HDMI
HDMI
True uncompressed 8-channel LPCM, AC-3, DTS digital audio
Transmitter and Receiver (Included)
AC Adapter
NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112
100-240V / 50-60Hz / 0.35A
5V/2A
4.5
1.37
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CCC; CE; FCC; GS; TUV; UL; cUL
No
Tx: x3 ORANGE (Link Indicator, Local, Signal Transmission), x1 Green (Power) RX: x1 Orange (Link Indicator), x1 Green (Power)
Black
Wallmount
Metal
1
Box; Wall-mount
Yes
1.06 x 4.53 x 2.46
0.5
1.06 x 4.53 x 2.46
0.5
Box
Metal
32 to 104°F (0 to 40°C)
5 to 122°F (-15 to 50°C)
0% to 85% RH, Non-Condensing
985
850nm
Yes
Yes
Yes
Yes
Yes
MICRO-USB B (FEMALE)
(2) HDMI (FEMALE); LC DUPLEX (FEMALE)
(2) USB A (FEMALE)
HDMI (FEMALE); LC DUPLEX (FEMALE)
 
2.2
USB 1.1 (up to 12 Mbps)
No
Yes
Tested to CE, FCC, REACH, RoHS
1-year limited warranty
B127F-1A1-MM-DD

DisplayPort over Fiber Extender Kit, Transmitter/Receiver, 4K, 4:4:4, RS-232, IR, Multimode LC, 985 ft. (300 m), TAA

More Info
Check Prices
Extender Kit
DisplayPort; HDMI; IR; Serial (RS232); HDR; Fiber
Multimode
3840x2160 (4K @ 30Hz)
984
984
984
984
984
DisplayPort
1
HDMI
DisplayPort
1
N820-XXM-OM4/OM5 Series
24-bit True Color
No
Yes
4:4:4
985
 
 
 
Displayport
Displayport
True uncompressed 8-channel LPCM, AC-3, DTS digital audio
Transmitter and Receiver (Included)
AC Adapter
NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112
100-240V / 50-60Hz / 0.35A
5V/2A
4.5
1.38
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CCC; CE; FCC; GS; PSE; TUV; UL; cUL
No
Tx: x3 ORANGE (Link Indicator, Local, Source Connectio), x1 Green (Power) RX: x1 Orange (Link Indicator), x1 Green (Power)
Black
Wallmount
Metal
1
Box; Wall-mount
Yes
5.04 x 1.17 x 3.94
0.5
5.04 x 1.17 x 3.94
0.5
Box
Metal
32 to 104°F (0 to 40°C)
5 to 122°F (-15 to 50°C)
0% to 85% RH, Non-Condensing
985
850nm
Yes
Yes
Yes
Yes
Yes
MICRO-USB B (FEMALE)
DISPLAYPORT (FEMALE); HDMI (FEMALE); LC DUPLEX (FEMALE)
(2) USB A (FEMALE)
DISPLAYPORT (FEMALE); LC DUPLEX (FEMALE)
1.2a
1.4; 2.2
USB 1.1 (up to 12 Mbps)
No
Yes
Tested to CE, FCC, REACH, RoHS
1-year limited warranty
B127F-1A1-SM-DD

DisplayPort over Fiber Extender Kit, Transmitter/Receiver, 4K, 4:4:4, Singlemode LC, Up to 6.2 mi., TAA

More Info
Check Prices
Extender Kit
HDMI; IR; Serial (RS232); HDR; Fiber
Singlemode
3840x2160 (4K @ 30Hz)
32805
32805
32805
32805
32805
DisplayPort
1
HDMI
DisplayPort
1
N370-Series Singlemode (LC/LC)
24-bit True Color
No
Yes
4:4:4
32808
 
 
 
Displayport
Displayport
True uncompressed 8-channel LPCM, AC-3, DTS digital audio
Transmitter and Receiver (Included)
AC Adapter
NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112
100-240V / 50-60Hz / 0.35A
5V/2A
4.5
1.38
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CCC; CE; FCC; GS; PSE; TUV; UL; cUL
No
Tx: x3 ORANGE (Link Indicator, Local, Source Connection), x1 Green (Power) RX: x1 Orange (Link Indicator), x1 Green (Power)
Black
Wallmount
Metal
2
Box; Wall-mount
Yes
5.04 x 1.17 x 3.94
0.5
5.04 x 1.17 x 3.94
0.5
Box
Metal
32 to 104°F (0 to 40°C)
5 to 122°F (-15 to 50°C)
0% to 85% RH, Non-Condensing
 
1310nm
Yes
Yes
Yes
Yes
Yes
MICRO-USB B (FEMALE)
DISPLAYPORT (FEMALE); HDMI (FEMALE); LC DUPLEX (FEMALE)
(2) USB A (FEMALE)
DISPLAYPORT (FEMALE); LC DUPLEX (FEMALE)
1.2a
1.4; 2.2
USB 1.1 (up to 12 Mbps)
No
Yes
Tested to CE, FCC, REACH, RoHS
1-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.