Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


B130-111A

VGA with Audio over Cat5/Cat6 Transmitter and Receiver with Repeater Kit, Box-Style, 1920x1440 60 Hz, Up to 1000 ft. TAA

More Info
Extender Kit
Input: 100-240V, 50/60Hz, 0.5A; 5V, 2A, 5 ft.
VGA/SVGA; Stereo Audio; Cat5/5e; Cat6
 
500
 
 
 
 
 
 
 
 
 
 
1000
 
500
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Black
 
1
 
Box
 
 
 
 
 
 
 
 
 
 
 
1000
1000
500
1000
1000
1000
 
 
 
No
500
500
500
1
(2) HD15 (FEMALE)
RJ45 (FEMALE)
 
HD15 (FEMALE)
(2) RJ45 (FEMALE)
3.5MM (FEMALE)
No
No
 
1-year limited warranty
B130-101A-2

VGA over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video/Audio, Up to 1000 ft. (305 m), TAA

More Info
Check Prices
Extender Kit
 
VGA/SVGA; Stereo Audio; Cat5/5e; Cat6
1920x1440 @ 60Hz
500
500
VGA
1
VGA
VGA
1
1000ft @ 1024 x 768 (60Hz) 500ft @ 1920 x 1440 (60Hz)
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
B132-110A
No
1000
1000 ft @ 1024 x 768 (60Hz)
500 ft @ 1920 x 1440 (60Hz)
500
500
500
3.5mm
3.5mm
Stereo Audio
Transmitter and Receiver (Included)
AC Adapter
NEMA 1-15P
100-240V / 50-60Hz / 0.5A
5V/2A
4.5
1.38
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
FCC; PSE; TUV; UL; cUL
No
TX & RX: Red (Power); RJ45: Green (Connection), Orange (Data Transmission)
Black
Wallmount
1
Can DIN Mount using Tripp Lite Bracket  B110-DIN-01  and  B110-DIN-02 
Box; Wall-mount
2.53 x 3.61 x 1.01
0.4
4.53 x 1.06 x 2.46
0.5
Box
Metal
 
 
32 to 104 °F (0 to 40 °C)
-4 to 140 °F (-20 to 60 °C)
10% to 90% RH, Non-Condensing
1000
1000
500
1000
1000
1000
Yes
No
No
No
500
500
500
1
(2) HD15 (FEMALE)
RJ45 (FEMALE)
 
HD15 (FEMALE)
3.5MM (FEMALE)
RJ45 (FEMALE)
No
Yes
Tested to FCC, RoHS, REACH
1-year limited warranty
B130-101-2

VGA over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video, Up to 1000 ft. (305 m), TAA

More Info
Check Prices
Extender Kit
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
VGA/SVGA; Cat5/5e; Cat6
1920x1440 @ 60Hz
500
500
VGA
1
VGA
VGA
1
1000ft @ 1024 x 768 (60Hz) 500ft @ 1920 x 1440 (60Hz)
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
B132-110A
No
1000
1000 ft @ 1024 x 768 (60Hz)
500 ft @ 1920 x 1440 (60Hz)
500
500
500
 
 
 
Transmitter and Receiver (Included)
AC Adapter
NEMA 1-15P
100-240V / 50-60Hz / 0.5A
5V/2A
4.5
1.38
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
FCC; PSE; TUV; UL; cUL
No
TX & RX: Red (Power); RJ45: Green (Connection), Orange (Data Transmission)
Black
Wallmount
1
Can DIN Mount using Tripp Lite Bracket  B110-DIN-01  and  B110-DIN-02 
Box; Wall-mount
2.53 x 3.61 x 1.01
0.4
4.53 x 1.06 x 2.46
0.5
Box
Metal
 
 
32 to 104 °F (0 to 40 °C)
-4 to 140 °F (-20 to 60 °C)
10% to 90% RH, Non-Condensing
1000
1000
500
1000
1000
1000
Yes
No
No
No
500
500
500
1
(2) HD15 (FEMALE)
RJ45 (FEMALE)
 
HD15 (FEMALE)
RJ45 (FEMALE)
 
No
Yes
Tested to FCC, RoHS, REACH
1-year limited warranty
B130-101S-2

VGA over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video/RS-232, Up to 1000 ft. (305 m), TAA

More Info
Check Prices
Extender Kit
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Serial (RS232); VGA/SVGA; Cat5/5e; Cat6
1920x1440 @ 60Hz
500
500
VGA
1
VGA
VGA
1
 
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
 
No
1000
1000 ft @ 1024 x 768 (60Hz)
500 ft @ 1920 x 1440 (60Hz)
500
500
500
 
 
 
Transmitter and Receiver (Included)
AC Adapter
NEMA 1-15P
100-240V / 50-60Hz / 0.5A
5V/2A
4.5
1.38
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
FCC; PSE; TUV; UL; cUL
No
TX & RX: Red (Power); RJ45: Green (Connection), Orange (Data Transmission)
Black
Wallmount
1
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Box; Wall-mount
2.53 x 3.61 x 1.01
0.4
4.53 x 1.06 x 2.46
0.5
Box
Metal
 
 
32 to 104 °F (0 to 40 °C)
-4 to 140 °F (-20 to 60 °C)
10% to 90% RH, Non-Condensing
1000
1000
500
1000
1000
1000
Yes
No
Yes
No
500
500
500
1
(2) HD15 (FEMALE)
RJ45 (FEMALE)
3.5MM (FEMALE)
HD15 (FEMALE)
3.5MM (FEMALE)
RJ45 (FEMALE)
No
Yes
Tested to FCC, RoHS, REACH
1-year limited warranty
B130-111

VGA over Cat5/Cat6 Transmitter and Receiver with Repeater Kit, Box-Style, 1920x1440 60 Hz, Up to 1000 ft. (305 m), TAA

More Info
Check Prices
Extender Kit
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
VGA/SVGA; Cat5/5e; Cat6
 
500
 
 
 
 
 
 
 
 
 
 
1000
 
500
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Black
 
1
 
Box
 
 
 
 
 
 
 
 
 
 
 
1000
1000
500
1000
1000
1000
 
 
 
No
500
500
500
1
(2) HD15 (FEMALE)
RJ45 (FEMALE)
 
HD15 (FEMALE)
(2) RJ45 (FEMALE)
 
No
No
 
1-year limited warranty
B132-100A

VGA over Cat5/6 Extender, Box-Style Receiver for Video/Audio, Up to 1000 ft. (305 m), TAA

More Info
Check Prices
Receiver
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
VGA/SVGA; Stereo Audio; Cat5/5e; Cat6
1920x1440 @ 60Hz
500
500
 
 
 
VGA
1
1000ft @ 1024 x 768 (60Hz) 500ft @ 1920 x 1440 (60Hz)
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
B132-110A
No
1000
1000 ft @ 1024 x 768 (60Hz)
500 ft @ 1920 x 1440 (60Hz)
500
500
500
 
3.5mm
Stereo Audio
Unit (Included)
AC Adapter
NEMA 1-15P
100-240V / 50-60Hz / 0.5A
5V/2A
4.5
1.38
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
FCC; PSE; TUV; UL; cUL
No
Red (Power); RJ45: Green (Connection), Orange (Data Transmission)
Black
Wallmount
1
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Box; Wall-mount
 
 
 
 
Box
Metal
1 x 2.5 x 3.7
0.45
32 to 122 F (0 to 50 C)
-4 to 158 (-20 to 70 C)
10% to 90% RH, Non-Condensing
1000
1000
500
1000
1000
1000
Yes
No
No
No
500
500
500
1
RJ45 (FEMALE)
 
 
HD15 (FEMALE)
3.5MM (FEMALE)
 
No
Yes
Tested to FCC, RoHS, REACH
1-year limited warranty
B132-100A-MR

VGA with Audio over Cat5/Cat6 Extender, Receiver, USB-Powered, 1920x1080 60 Hz, Up to 750 ft. (228 m), TAA

More Info
Check Prices
Receiver
 
VGA/SVGA; Stereo Audio; Cat5/5e; Cat6
1920x1080 (1080p @ 60Hz)
300
300
 
 
 
VGA
1
1000ft @ 1024 x 768 (60Hz) 500ft @ 1920 x 1440 (60Hz)
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
B132-110A
No
750
750 ft @ 1024 x 768 (60Hz)
300 ft @ 1920 x 1080 (60Hz)
300
300
 
 
3.5mm
Stereo Audio
Unit (Included)
USB
 
 
 
 
 
 
 
No
Red (Green); Orange (Activity, EDID)
Black
 
1
 
Pigtail
 
 
 
 
Box
Metal
2.4 x 0.94 x 2.04
0.1
32 to 122 F (0 to 50 C)
-4 to 158 (-20 to 70 C)
10% to 90% RH, Non-Condensing
750
750
300
750
750
750
Yes
No
No
No
300
 
300
1
RJ45 (FEMALE)
 
 
HD15 (MALE)
3.5MM (FEMALE)
 
No
Yes
Tested to CE, FCC, RoHS, REACH
1-year limited warranty
B132-110A

VGA with Audio over Cat5/6 Extender, Box-Style Remote Repeater, 1920x1440 60 Hz, Up to 1000-ft. (305 m), TAA

More Info
Check Prices
Transceiver
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
VGA/SVGA; Stereo Audio; Cat5/5e; Cat6
1920x1440 @ 60Hz
500
500
 
 
 
VGA
1
 
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
 
No
1000
1000 ft @ 1024 x 768 (60Hz)
500 ft @ 1920 x 1440 (60Hz)
500
500
500
 
3.5mm
Stereo Audio
Unit (Included)
AC Adapter
NEMA 1-15P
100-240V / 50-60Hz / 0.5A
5V/2A
4.5
1.38
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
FCC; PSE; TUV; UL; cUL
No
Red (Power) RJ45: Green (Connection), Orange (Data Transmission)
Black
Wallmount
1
Can DIN Mount using Tripp Lite Bracket  B110-DIN-01 
Box; Wall-mount
 
 
 
 
Box
Metal
1.06 x 4.53 x 2.46
0.5
32 to 122 F (0 to 50 C)
-4 to 158 (-20 to 70 C)
10% to 90% RH, Non-Condensing
1000
1000
500
1000
1000
1000
Yes
No
No
No
500
500
500
1
RJ45 (FEMALE)
 
 
HD15 (FEMALE)
3.5MM (FEMALE)
RJ45 (FEMALE)
No
Yes
Tested to FCC, RoHS, REACH
1-year limited warranty
B130-202A

VGA with Audio over Cat5/Cat6 Extender Kit, Transmitter & Receiver with EDID, 2 Local/2 Remote Displays, 1440x900, Up to 500 ft. (152 m)

More Info
Check Prices
Extender Kit
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
VGA/SVGA; Stereo Audio; Cat5/5e; Cat6
1440x900 @ 60Hz
165
165
VGA
2
VGA
VGA
2
1000ft @ 1024 x 768 (60Hz) 500ft @ 1920 x 1440 (60Hz)
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
B132-110A
No
500
500 ft @ 1024 x 768 (60Hz)
165 ft @ 1440 x 900 (60Hz)
 
 
 
3.5mm
3.5mm
Stereo Audio
Transmitter and Receiver (Included)
AC Adapter
NEMA 1-15P
100-240V / 50-60Hz / 0.5A
5V/2A
4.5
1.38
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
FCC; PSE; TUV; UL; cUL
No
TX & RX: Red (Power); EDID (Orange); RJ45: Green (Connection), Orange (Data Transmission)
Black
Wallmount
4
Can DIN Mount using Tripp Lite Bracket  B110-DIN-01 
Box; Wall-mount
4.53 x 1.06 x 2.46
0.5
4.53 x 1.06 x 2.46
0.5
Box
Metal
 
 
32 to 122 F (0 to 50 C)
-4 to 158 (-20 to 70 C)
10% to 90% RH, Non-Condensing
500
500
165
500
500
500
Yes
No
No
No
 
 
 
2
(3) HD15 (FEMALE)
RJ45 (FEMALE)
3.5MM (FEMALE)
(2) HD15 (FEMALE)
RJ45 (FEMALE)
3.5MM (FEMALE)
No
Yes
Tested to FCC, RoHS, REACH
1-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.