Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

VGA over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video/Audio, Up to 1000 ft. (304.8 m), TAA


  • Extends a 1920 x 1440 (60Hz) video and audio signal up to 500 ft., or a 1024 x 768 (60Hz) video and audio signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
  • EDID copy feature ensures optimal display compatibility
  • Can further expand the range and number of monitors/speakers by adding B132-110A repeaters
  • For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

B130-101A-2

Have a Question?
Contact Us

Features

  • Extends a 1920 x 1440 (60Hz) video and audio signal up to 500 ft., or a 1024 x 768 (60Hz) video and audio signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
  • EDID copy feature ensures optimal display compatibility
  • The range and number of monitors/speakers can be further expanded by adding B132-110A repeater units
  • Connect up to 3 repeaters, with the B130-101A-2 receiver at the end of the chain, for a total of 4 sets of monitors and speakers
  • A 1920 x 1440 (60Hz) Video and Audio signal can be extended up to 500 ft. from the first repeater in the chain to the last receiver. A 1024 x 768 (60Hz) Video and Audio signal can be extended up to 1,000 ft. from the first repeater in the chain to the last receiver.
  • For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
  • The remote (Receiver) unit features built-in Equalization and Gain controls to adjust the video image
  • Includes mounting hardware for both local and remote units, allowing them to be wallmounted, rackmounted or pole mounted
  • Ideal for digital signage situations, such as retail, schools, churches, etc.
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements


Package Includes

  • Local (Transmitter) unit 1 x 4.5 x 2.5 (in.)
  • Remote (Receiver) unit 1 x 2.5 x 3.5 (in.)
  • Mini-Screwdriver for EQ/Gain adjustment
  • (x2) Mounting Hardware Kits
  • (x2) External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A Output: 5V, 2A)
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332178398
TechnologyVGA/SVGA; Stereo Audio
VIDEO
Max 1080P Range (ft)500
Max 1920 x 1200 Range (ft)500
Max 720P Range (ft)500
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.20 x 8.40 x 6.50
Shipping Weight (lbs.)1.80
COMMUNICATIONS
Max 1024 x 768 Range (ft)1000
Max 480P Range (ft)1000
Max 1440 x 900 Range (ft)500
Max 1080i Range (ft)500
Max 1920 x 1440 Range (ft)500
Max 480i Range (ft)1000
Max 640 x 480 Range (ft)1000
Max 800 x 600 Range (ft)1000
Max 1600 x 1200 Range (ft)500
CONNECTIONS
Ports1
Side A - Connector 1(2) HD15 (FEMALE)
Side A - Connector 2RJ45 (FEMALE)
Side A - Connector 3(2) 3.5MM (FEMALE)
Side B - Connector 1HD15 (FEMALE)
Side B - Connector 23.5MM (FEMALE)
Side B - Connector 3RJ45 (FEMALE)
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

When video images are transmitted over cable, skew is a distortion in the image caused by the late arrival of one or more of the color signals. The delayed color signal is shifted to the right of other colors in the image, resulting in poor image quality. Skew is caused when high-resolution video signals are transmitted long distances over twisted pair cables. If the rate of twist varies between the pairs, each pair may be a different length and this can cause skew. A zero-skew cable is specifically designed for video transmission and has twisted pairs that are exactly the same length so the red, green and blue signals of the video arrive at exactly the same time.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the B130101A2 model support page.

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m)

Audio Video Cables

  Model Number Description
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) P312-006 P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) P312-010 P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m) P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m)
VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M) 6 ft. (1.83 m) P504-006 P504-006 VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M) 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft. (3.05 m) P504-010 P504-010 VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft. (3.05 m)
Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000 ft. (304.8 m) P524-01K P524-01K Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000 ft. (304.8 m)

Video Extenders

  Model Number Description
VGA over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 1000 ft. (304.8 m), TAA B132-110A B132-110A VGA over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 1000 ft. (304.8 m), TAA

Resources & Downloads

support icon

Do you own a
B130-101A-2

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.