Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

2-Port DVI Splitter with Audio and Signal Booster, Single-Link 1920x1200 at 60Hz/1080p (DVI F/2xF), TAA


  • Transmits a DVI-D Single Link video signal and 3.5mm audio signal to two sets of DVI monitors and speakers
  • Supports DVI Single Link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p.
  • Built-in signal booster extends the distance between the splitter and connected monitors past the 16-ft. (4.88 m) distance limitation
  • Expand the number of connected monitors/speakers by cascading up to 3 levels of splitters together
  • Supports HDCP, EDID and DDC
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

B116-002A

Have a Question?
Contact Us

Overview

With Tripp Lite's 2-Port DVI + Audio Splitter, you can transmit a DVI-D Single Link video signal and 3.5 mm. audio signal to two sets of monitors and speakers. Supports DVI Single Link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p. The unit is HDCP, EDID, and DDC compatible. A built-in signal booster allows you to extend the distance between the splitter and connected monitors past the 16-ft. (4.88 m) distance limitation.

For source video resolutions anywhere from 1600 x 1200 @ 60Hz to 1920 x 1200 @ 60Hz - The distance between the splitter and the connected monitor/speakers must not exceed 49-ft. (14.93 m). This distance can be extended by using a B120-000-SL DVI extender. The B120-000-SL can be located up to 65-ft. (19.81 m) from the splitter, and 16-ft. (4.88 m) from the connected monitor.

For source video resolutions lower than 1600 x 1200 @ 60Hz - The distance between the splitter and the connected monitor/speakers must not exceed 65-ft. (19.81 m). This distance can be extended by using a B120-000-SL DVI extender. The B120-000-SL can be located up to 114-ft. (34.74 m) from the splitter, and 16-ft. (4.88 m.) from the connected monitor.

The number of connected monitors/speakers can be expanded by cascading up to three levels of splitters. Plug and Play...no software or drivers required. Mounting hardware is included with the product, and allows it to be rackmounted, wallmounted or pole-mounted. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Transmit a DVI-D Single Link video signal and 3.5 mm. audio signal to two sets of monitors and speakers
  • Supports DVI Single Link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
  • HDCP, EDID, and DDC compatible
  • Built-in signal booster allows you to extend the distance between the splitter and connected monitors past the 16-ft. (4.88 m) distance limitation
  • The number of connected monitors/speakers can be expanded by cascading up to three levels of splitters
  • Plug and Play...no software or drivers required. Mounting hardware is included with the product, and allows it to be rackmounted, wallmounted or pole-mounted
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • Video graphics card with a DVI-D or DVI-I connector
  • Monitors with a DVI-D or DVI-I connector
  • Speakers and/or monitor with a 3.5 mm. audio connector

Package Includes

  • B116-002A
  • Mounting Hardware
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5-ft. (1.52 m)
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332156747
Product TypeSignal Booster
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
TechnologyDVI; Stereo Audio
VIDEO
Max Supported Video Resolution1920 x 1200 @ 60 Hz
Max 720P Range (ft)80
Max 1080P Range (ft)65
Max 1920 x 1200 Range (ft)65
INPUT
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
External Power Supply Plug(s)NEMA 1-15P North America
Product Length (in.)4.53
Product Length (ft.)0.38
POWER
External Power Supply Input Specs (V / Hz / A)100-240V, 50/60Hz, 0.5A
External Power Supply Output Specs (V / A)5V / 2A
External Power Supply Cord Length (ft.)4.5
External Power Supply Cord Length (m.)1.37
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply CertificationsC-Tick; CCC; CE; FCC; GS; PSE; RoHS; TUV; UL; cUL
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRed (Power), Green (Signal/Connection)
PHYSICAL
ColorBlack
Included Mounting AccessoriesYes
RackmountableYes
Shipping Dimensions (hwd / in.)7.00 x 2.40 x 6.40
Shipping Weight (lbs.)1.10
Unit Dimensions (hwd / in.)1.1 x 4.5 x 2.5
Unit Packaging TypeBox
Unit Weight (lbs.)0.5
ENVIRONMENTAL
Operating Temperature Range32 to 104 °F (0 to 40 °C)
Storage Temperature Range-4 to 140 °F (-20 to 60 °C)
Operating Humidity Range20 to 90%
Storage Humidity Range20 to 90%
COMMUNICATIONS
Max 1024 x 768 Range (ft)80
Max 480P Range (ft)80
Max 1440 x 900 Range (ft)80
Max 1080i Range (ft)65
Max 480i Range (ft)80
Max 640 x 480 Range (ft)80
Max 800 x 600 Range (ft)80
Max 1600 x 1200 Range (ft)80
CONNECTIONS
Ports2
Side A - Connector 1DVI-I (FEMALE)
Side A - Connector 23.5MM (FEMALE)
Side B - Connector 1(2) DVI-I (FEMALE)
Side B - Connector 2(2) 3.5MM (FEMALE)
FEATURES & SPECIFICATIONS
HDCP Specification1.1
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Related Products

Audio Video Cables

  Model Number Description
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) P312-006 P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) P312-010 P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m)
DVI Dual Link Cable with Audio, Digital TMDS Monitor Cable (DVI-D and 3.5mm M/M), 6 ft. (1.83 m) P560-006-A P560-006-A DVI Dual Link Cable with Audio, Digital TMDS Monitor Cable (DVI-D and 3.5mm M/M), 6 ft. (1.83 m)
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) P561-006 P561-006 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m)
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) P561-010 P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m)

Documents & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.