HDMI over Cat5/6 Extender, Box-Style Remote Receiver for Video/Audio, Up to 150 ft. (45.72 m), TAA
- Works in tandem with B126-002 or B126-004 transmitter unit
- Supports high-definition video resolutions up to 1080p (60 Hz)
- Supports stereo and 7.1-channel surround sound audio
- Works with all operating systems and HDMI video sources
- Plug and play—no software or drivers to install
- 1-year limited warranty
B126-1A0
Have a Question?
Overview
The receiver uses HDMI cable (see Tripp Lite's P568-Series) to connect to the monitor and Cat5e/6 cable to receive the signal from the transmitter or a remote repeater in the chain (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite's N202-Series).
The B126-1A0 can extend a 1080i (60 Hz) signal up to 200-ft. (60.96 m), a 1080p (60 Hz) signal up to 150-ft. (45.72 m) and a 3D signal up to 125-ft. (38.1 m). You can connect up to three B126-110 remote repeaters in the chain for a total of four HDMI displays and full signal extension of 700-ft. (213.36 m) (1080i), 500-ft. (152.4 m) (1080p) or 400-ft. (121.92 m) (3D).
In addition to crystal-clear video, the B126-1A0 delivers full, rich stereo and 7.1-channel surround sound (multi-channel or PCM) audio when paired with a B126-Series transmitter. Built-in equalization control lets you fine-tune the image quality at each remote display. Supports 24-bit True Color (8 bits per channel) and HDCP compatibility. Easy to set up with no software or drivers to install. Mounts to a wall, rack or pole using the included hardware.
Features
- Works in tandem with Tripp Lite's B126-002 or B126-004 transmitter unit
- Extends a 1080i (60 Hz) signal up to 200-ft. (60.96 m), a 1080p (60 Hz) signal up to 150-ft. (45.72 m) and a 3D signal up to 125-ft. (38.1 m)
- Connect up to 3 B126-110 remote repeaters to the chain for maximum signal range of 700-ft. (213.36 m) (1080i), 500-ft. (152.4 m) (1080p) and 400-ft. (121.92 m) (3D)
- Connects to previous link in the chain with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite's N202-Series)
Supports the Latest Video and Audio Resolutions
- Works with all operating systems and HDMI video sources
- Supports HD resolutions up to 1080p (60 Hz)
- Supports stereo and 7.1-channel surround sound (multi-channel or PCM) audio when paired with B126-002 or B126-004 transmitter unit
- Supports 24-bit True Color (8 bits per channel) and HDCP
- Built-in equalization control lets you adjust the image on the local monitor
Easy to Set Up and Use
- Plug-and-play engineering—no software or drivers to download and install
- Connects quickly to local monitor with HDMI cable, such as Tripp Lite's P568-Series
- LEDs indicate at a glance when the unit is receiving power and a signal from the previous link in the chain
- Included mounting hardware lets you install the unit on a wall, rack or pole
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332157485 |
Product Type | Cat5/Cat6 Receiver |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft. |
Technology | HDMI; Cat5/5e; Cat6 |
Form Factor and Mounting Options | Box; Wall-mount |
VIDEO
Max Supported Video Resolution | 1920x1080 (1080p @ 60Hz) |
Max 1280 x 720 (720p) Range (ft) | 150 |
Max 1920 x 1080 (1080p) Range (ft) | 150 |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Signal Range (ft.) | 200ft @ 1080i 150ft @ 1080p |
Signal Range (m) | 61 45.7 |
Range Extension using other Tripp Lite product | 175ft @ 1080i 125ft @ 1080p |
Recommended Cabling | N202-Series Cat6 Patch Cable |
Other Tripp Lite product used to extend range | B126-110 |
Max Supported Color Depth | 24-bit True Color |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
AUDIO
Audio Output | HDMI |
Audio Specification | Stereo Audio |
POWER
Power Source | Receiver end only (Included) |
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P |
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50-60Hz / 0.5A |
External Power Supply Output Specs (V / A) | 5V/2A |
External Power Supply Cord Length (ft.) | 4.5 |
External Power Supply Cord Length (m.) | 1.37 |
External Power Supply DC Barrel Connector Specs | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
External Power Supply Certifications | FCC; PSE; TUV;RoHS; UL; cUL |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (Power), Orange (Activity) |
PHYSICAL
Color | Black |
Included Mounting Accessories | Wallmount |
Material of Construction | Steel |
Number of Displays | 1 |
Optional Mounting Accessory Notes | Can DIN Mount using Tripp Lite Bracket B110-DIN-02 |
Rackmountable | Yes |
Shipping Dimensions (hwd / in.) | 2.20 x 7.25 x 6.50 |
Shipping Weight (lbs.) | 0.99 |
Unit Dimensions (hwd / in.) | 1 x 2.5 x 3.6 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.19 |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 °F (0 to 40 °C) |
Storage Temperature Range | 5 to 122 °F (-15 to 50 °C) |
Relative Humidity | 0% to 85%, Non-Condensing |
COMMUNICATIONS
Signal Range (ft.) | 200 |
EDID Compatible | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
USB Extension Support | No |
CONNECTIONS
Ports | 1 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
FEATURES & SPECIFICATIONS
HDMI Specification | 1.3 |
HDCP Specification | 1.4 |
Driver Required | No |
Recommended Category Cable | Cat5/Cat5e/Cat6 Cables |
Built-In Equalizer | Yes |
STANDARDS & COMPLIANCE
Certifications | Tested to FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the B1261A0 model support page.
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P569-010-CERT | Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 10 ft. (3.05 m) |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B126-002 | 2-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45.72 m), TAA |
![]() |
B126-004 | 4-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45.72 m), TAA |
![]() |
B126-110 | HDMI over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 125 ft. (38.1 m), TAA |
Resources & Downloads
Product Literature
Declarations of Conformity
Case Studies
Product Videos
- B126-Series HDMI over Cat5 Extender/Splitter
https://www.tripplite.com/video/b126-series-hdmi-over-cat5-extender-splitter/51948 - Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://www.tripplite.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050 - HDMI: Getting the (Digital) Picture
https://www.tripplite.com/video/hdmi-getting-the-digital-picture/136216
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.