Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.


HDMI cable with high-grip connectors transmits digital audio/video and Ethernet signals to a 4K-enabled television, projector or monitor. Ideal for all multimedia applications that display UHD video.
  • Supports UHD video resolutions up to 4K (4096 x 2160) @ 60 Hz
  • Supports data transfer speeds up to 18 Gbps
  • Ideal for connecting 4K televisions
  • Tested for highest performance and ultra reliability
  • Special high-grip plugs prevent accidental disconnections

View Full Product Details

Tripp Lite Part Number

P569-010-CERT

Have a Question?
Contact Us

Overview

The P569-010-CERT 4K HDMI Cable with Ethernet (M/M) is recommended for home theater systems and other applications that display Ultra High Definition (UHD) video and multi-channel audio. It connects an HDMI-enabled source device, such as a Blu-ray player, video game system or computer, to a 4K-enabled television, monitor or projector.
 
This 10-foot (3.1-meter) cable supports true 4K video resolutions up to 4096 x 2160 at 60 Hz, as specified in HDMI 2.0. Distinctive high-grip male connectors ensure a secure, tight fit to prevent the cable from coming loose accidentally.
 
The P569-010-CERT also supports data transfer speeds up to 18 Gbps and 3D video and works in all HDMI cabling scenarios.
 
This HDMI cable supports Ethernet data connectivity, which allows web-capable devices to share their internet connection with other connected devices. An audio return channel simplifies setups between displays and A/V receivers. When used with an Apple digital A/V adapter, it supports iPad2 video mirroring for playing games, watching videos or displaying presentations.
 
The 28 AWG cable features premium foil and braid shielding to deliver top-of-the-line signal quality and protection from EMI/RFI interference. Gold-plated connectors and contacts ensure excellent conductivity.

Features

Connects HDMI Source to 4K TV, Projector or Monitor
  • Recommended for home theater systems, classrooms, conference rooms, data centers, digital signage and other applications that display UHD video and multi-channel audio
Ready for True 4K Transmission
  • Supports Ultra HD video resolutions up to 4K @ 60 Hz (4096 x 2160), as specified in HDMI 2.0
Distinctive High-Grip Connectors
  • Male plugs specifically designed for secure, tight fit that prevents accidental disconnection
High Performance and Wide Compatibility
  • Supports data transfer speeds up to 18 Gbps and 3D
  • Audio return channel simplifies setup between display and receiver
  • Supports iPad2 video mirroring when used with Apple digital A/V adapter
  • Works in all HDMI cabling scenarios
Superior Construction Ensures a Flawless Signal
  • Fully molded 28 AWG construction with integral strain relief for durability and long life
  • Premium foil and braid shielding for EMI/RFI noise protection
  • Corrosion-resistant gold-plated connectors and contacts for optimal signal transfer
  • Flexible PVC jacket easy to install in tight spaces

System Requirements

  • Video source with HDMI output
  • Display with HDMI input

Package Includes

P569-010-CERT 4K HDMI Cable with Ethernet (M/M), 10 ft.

RoHS compliant HDMI premium certified cable HDMI premium certified cable QR code

Specifications

OVERVIEW
UPC Code037332199218
Product TypePassive
TechnologyHDMI
PHYSICAL
ColorBlack
Wire Gauge (AWG)28 AWG
Cable Length (ft.)10
Cable Length (in.)120
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.50
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Documents & Downloads

support icon

Do you own a
P569-010-CERT

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.