High-Speed HDMI Cable, Gripping Connectors, 4K (M/M), Black, 10 ft. (3.05 m)
- Connects computers, Blu-ray players or game consoles to HDTVs, HD monitors or receivers
- Supports video resolutions up to 3840 x 2160 (4K x 2K) for outstanding picture quality
- Firmly grips HDMI ports to prevent accidental disconnects
- 10-ft. (3.05 m) length allows flexibility in home theater set-ups
- This product is covered by a Lifetime Limited Warranty (coverage details)
P568-010-BK-GRP
Have a Question?
Features
Enjoy the Clarity of 4K HDMI Video with Multi-Channel Audio
Common in home theaters, HDMI allows uncompressed digital video and multi-channel audio signals to travel together in a single cable. This Tripp Lite 4K HDMI cable provides a pure digital connection that supports UHD video resolutions up to 3840 x 2160 (4K x 2K), including 1080p, for crystal-clear picture and sound. It is backward compatible with previous HDMI generations, allowing use with lower resolution HDMI components.
Avoid Signal Disruptions with Extra-Secure Connections
Specially designed male connectors firmly grip the HDMI ports on your equipment to help prevent accidental disconnection and signal disruption. With greater port retention than typical HDMI connectors, the gripping connectors resist vibrations that can loosen connections over time. This is especially helpful for ensuring components stay attached in difficult-to-access installations. The gripping connectors are compatible with any full-size HDMI port.
Invest in Quality Construction for Reliable Performance
High-quality materials ensure outstanding performance throughout the cable's lifetime. Contacts and connectors are gold-plated to resist corrosion, and double shielding reduces line noise (EMI/RFI) that can disrupt signals traveling through the HDMI cord.
Design a Home Theater to Your Specifications
This long HDMI cable allows you greater flexibility in placing your home theater components. For instance, your Blu-ray player or video game system may be connected some distance from the display.
The P568-010-BK-GRP is backed by Tripp Lite's lifetime limited warranty.
Typical Applications
- Connect a laptop or tablet to a 4K TV
- Connect a laptop to a table’s A/V connectivity box in a classroom or conference room to present video on a larger screen
- Connect a desktop computer to an HDMI monitor
- Connect a gaming console, like PlayStation (PS3, PS4) or Xbox, to an HDTV
- Connect a Blu-ray disc player to a 4K TV in your home theater
- Use with an Apple digital AV adapter to support iPad2 video mirroring
- Send ultra HD HDMI content to digital signs or point-of-sale displays
Package Includes
- High-Speed HDMI Cable, 10 ft., with Gripping Connectors - 4K, M/M, Black
Specifications
OVERVIEW
UPC Code | 037332209948 |
Technology | HDMI |
PHYSICAL
Color | Black |
Cable Length (ft.) | 10 |
Cable Length (in.) | 120 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.40 |
ENVIRONMENTAL
Operating Temperature Range | -10C ~ 80C (14F ~ 176F) |
Storage Temperature Range | -15C ~ 80C (5F ~ 176F) |
Relative Humidity | 0% - 90%, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
FEATURES & SPECIFICATIONS
HDCP Specification | 2.2 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.