Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

High-Speed HDMI Cable, Gripping Connectors, 4K, (M/M), Black, 6 ft.


Securely connect your HDMI-enabled laptop or tablet to a TV, monitor or projector for crystal-clear audio and 4K video.
  • Connects computers, Blu-ray players or game consoles to HDTVs, HD monitors or receivers
  • Supports video resolutions up to 3840 x 2160 (4K x 2K) for outstanding picture quality
  • Firmly grips HDMI ports to prevent accidental disconnects
  • 6 ft. length allows flexibility in home theater set-ups

View Full Product Details

Tripp Lite Part Number

P568-006-BK-GRP

Have a Question?
Contact Us

Features

Tripp Lite’s 6 ft. high-speed HDMI cable securely connects HDMI-enabled laptops, tablets, PCs, Blu-ray players, game consoles or satellite/cable TV boxes to HDTVs, HD monitors, projectors or home theater receivers. The gripping connectors help ensure components stay firmly attached to avoid viewing interruptions.

Enjoy the Clarity of 4K HDMI Video with Multi-Channel Audio
Common in home theaters, HDMI allows uncompressed digital video and multi-channel audio signals to travel together in a single cable. This Tripp Lite 4K HDMI cable provides a pure digital connection that supports UHD video resolutions up to 3840 x 2160 (4K x 2K), including 1080p, for crystal-clear picture and sound. It is backward compatible with previous HDMI generations, allowing use with lower resolution HDMI components.

Avoid Signal Disruptions with Extra-Secure Connections
Specially designed male connectors firmly grip the HDMI ports on your equipment to help prevent accidental disconnection and signal disruption. With greater port retention than typical HDMI connectors, the gripping connectors resist vibrations that can loosen connections over time. This is especially helpful for ensuring components stay attached in difficult-to-access installations. The gripping connectors are compatible with any full-size HDMI port.

Invest in Quality Construction for Reliable Performance
High-quality materials ensure outstanding performance throughout the cable’s lifetime. Contacts and connectors are gold-plated to resist corrosion, and double shielding reduces line noise (EMI/RFI) that can disrupt signals traveling through the HDMI cord.

Design a Home Theater to Your Specifications
This long HDMI cable allows you greater flexibility in placing your home theater components. For instance, your Blu-ray player or video game system may be hidden away some distance from the connected display.

The P568-006-BK-GRP is backed by Tripp Lite’s lifetime limited warranty.

Typical Applications

  • Connect a laptop or tablet to a 4K TV
  • Connect a laptop to a table’s A/V connectivity box in a classroom or conference room to present video on a larger screen
  • Connect a desktop computer to an HDMI monitor
  • Connect a gaming console, like PlayStation (PS3, PS4) or Xbox, to an HDTV
  • Connect a Blu-ray disc player to a 4K TV in your home theater
  • Use with an Apple digital AV adapter to support iPad2 video mirroring
  • Send ultra HD HDMI content to digital signs or point-of-sale displays

Package Includes

  • High-Speed HDMI Cable, 6 ft., with Gripping Connectors - 4K, M/M, Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332209931
INPUT
Cable Length (ft.)6
Cable Length (in.)72
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.28
ENVIRONMENTAL
Operating Temperature Range-10C ~ 80C (14F ~ 176F)
Storage Temperature Range-15C ~ 80C (5F ~ 176F)
Relative Humidity0% - 90%, Non-Condensing
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
FEATURES & SPECIFICATIONS
HDMI Specification1.3
HDCP Specification2.2
TechnologyHDMI
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P568-006-BK-GRP

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.