HDMI Send/Receive Pass-Through Wallplate, White (F/F)
- Feed Through HDMI Wallplate
- Helps keep Home Theater installations clean
- HDMI v1.3 and HDCP compliant
- 3-year limited warranty
P166-001-P
Have a Question?
Overview
With Tripp Lite's HDMI Send/Receive Pass-Through Wallplate, you can now hide that HDMI cable that's connected to the Flat Screen HDTV hanging on the wall, by running the cable behind the wall and into the back of the faceplate. Then connect a cable from your DVR or SAT box into the front of the faceplate - no unsightly cable dangling down from your TV. If your DVR or SAT box is located a long distance from the HDTV, use Tripp Lite's P166-001-A, Active wallplate with signal booster.
Specifications
OVERVIEW
UPC Code | 037332141026 |
Technology | HDMI |
PHYSICAL
Color | White |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.09 |
CONNECTIONS
Side A - Connector 1 | HDMI (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-006 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) |
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P568-016 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m) |
![]() |
P568-025 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 25 ft. (7.62 m) |
![]() |
P568-050 | Standard-Speed HDMI Cable, Digital Video with Audio (M/M), Black, 50 ft. (15.24 m) |
![]() |
P568-100 | Standard-Speed HDMI Cable, Digital Video with Audio (M/M), Black, 100 ft. (30.5 m) |
Resources & Downloads
Product Literature
Useful Web Pages
Product Videos
- Easy Pull Cable Demo
https://www.tripplite.com/video/easy-pull-cable-demo/45735
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.