Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

HDMI Keystone Wallplate Coupler, White (F/F)


Route your HDMI cabling through this Female / Female coupler, which fits into any universal keystone style face plate, outlet box, or panel.
  • Keystone style HDMI Female/Female Coupler
  • Fits Tripp Lite and most Keystone style wallplates
  • HDMI High Speed compatible

View Full Product Details

Tripp Lite Part Number

P164-000-KJ-WH

Have a Question?
Contact Us

Overview

Tripp Lite's Keystone style HDMI wallplate jack snaps easily into Tripp Lite and most other keystone type wallplates. Gold plated connector shell and contacts for maximum digital signal quality. Gives your home or office theater installation a finished look.

Features

  • Meets HDMI High Speed specifications
  • Gold plated connector shell and contacts for maximum signal quality and integrity
  • Fits Tripp Lite and most universal keystone style wallplates
  • White, durable ABS plastic housing

Package Includes

HDMI F/F Keystone style coupler, white
RoHS compliant

Specifications

OVERVIEW
UPC Code037332173157
TechnologyHDMI
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)5.00 x 4.00 x 0.50
Shipping Weight (lbs.)0.03
CONNECTIONS
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1HDMI (FEMALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m) P568-016 P568-016 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m)

USB Panel Mount

  Model Number Description
12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 N062-012-KJ N062-012-KJ 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 N062-016-KJ N062-016-KJ 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 N062-024-KJ N062-024-KJ 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 N062-032-KJ N062-032-KJ 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

Resources & Downloads

support icon

Do you own a
P164-000-KJ-WH

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.