Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


N080-101

1-Port Keystone Single-Gang Faceplate, White, TAA

More Info
Check Prices
Wall Plate
Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); HDBaseT; HDMI; DisplayPort
White
1
 
 
KEYSTONE JACK CUTOUT
KEYSTONE JACK CUTOUT
Lifetime limited warranty
 
 
 
N080-102

2-Port Keystone Single-Gang Faceplate, White, TAA

More Info
Check Prices
Wall Plate
Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); HDBaseT; HDMI; DisplayPort
White
2
 
 
KEYSTONE JACK CUTOUT
KEYSTONE JACK CUTOUT
Lifetime limited warranty
 
 
 
N080-103

3-Port Keystone Single-Gang Faceplate, White, TAA

More Info
Check Prices
Wall Plate
Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); HDBaseT; HDMI; DisplayPort
White
3
 
 
KEYSTONE JACK CUTOUT
KEYSTONE JACK CUTOUT
Lifetime limited warranty
 
 
 
N080-104

4-Port Keystone Single-Gang Faceplate, White, TAA

More Info
Check Prices
Wall Plate
Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); HDBaseT; HDMI; FireWire; DisplayPort
White
4
 
 
KEYSTONE JACK CUTOUT
KEYSTONE JACK CUTOUT
Lifetime limited warranty
 
 
 
N080-106

6-Port Keystone Single-Gang Faceplate, White, TAA

More Info
Check Prices
Wall Plate
Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); HDBaseT; HDMI; FireWire; DisplayPort
White
6
 
 
KEYSTONE JACK CUTOUT
KEYSTONE JACK CUTOUT
Lifetime limited warranty
 
 
 
N080-SMB1-WH

Single-Gang Surface-Mount Back Box, White, TAA

More Info
Check Prices
Wall Plate
Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); HDBaseT; HDMI; DisplayPort
White
 
5.10 x 3.30 x 2.10
0.27
KEYSTONE JACK CUTOUT
KEYSTONE JACK CUTOUT
Lifetime limited warranty
14 to 140 F (-10 - 60 C)
-40 to 154.4 F (-40 to 68 C)
10 to 90% RH
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.