Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B127A-004-BH

4-Port HDMI over Cat6 Splitter - 4K 60 Hz, HDR, 4:4:4, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Device Compatibility
Chromebook; Computer; Laptop; Monitor/HDTV; Projector; Tablet; Video Game System
Technology
Cat6; HDMI; POC; Stereo Audio
Host Connector
HDMI (FEMALE)
VIDEO
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE); (4) RJ45 (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 2.2
Max Supported Video Resolution
3840 x 2160 @ 60Hz
Max. Distance (Between any 2 Units)
230 ft. (70.1 m)
Max 720P Range (ft)
230
Max 1080P Range (ft)
230
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Max 3840 x 2160 (4K) Range (ft)
230
Max 3840 x 2160 (4K@30Hz) Range (ft)
230
Max 3840 x 2160 (4K@60Hz) Range (ft)
230
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
4
Transmitter - Local Display Output
HDMI
Signal Range (ft)
230
Extended Mode
Yes
Extended Mode Details

x4 RJ45 Ports (4K/60 Hz)

  • When using a laptop/Macbook only the first display will be extended. The remaining 3 displays will be mirrored.
  • When using a DVR/DVD/Blu-Ray player all four displays will be mirrored.
Mirror Mode
Yes
Mirror Mode Details

x4 RJ45 Ports (4K/60 Hz)

  • When using a laptop/Macbook only the first display will be extended. The remaining 3 displays will be mirrored.
  • When using a DVR/DVD/Blu-Ray player all four displays will be mirrored.
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
230
AUDIO
Audio Specification
True uncompressed 7.1 Channel digital audio
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.53
AC Power Adapter Cord Length (m)
1.38
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
No
POWER
Power Source Type
AC Adapter
Power Over Cable (PoC) Support
Yes
 
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
(4) RJ45 (FEMALE)
Input x Output
1 x 4
Daisy-chainable / Cascadable
No
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Splitter Unit: x4 RJ45 Ports (x4 Green = Power, x4 Orange = Transmitting video to connected receiver), Power (x1 Green = Powered by external power supply), Input (x1 Orange = Connected to video source), Local (x1 Orange = Display connected to local HDMI port), UTP (x1 Orange = Receiver unit(s) connected and receiving data)
PHYSICAL
Color
Black
Material of Construction
Metal
Cable Length (ft.)
0
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.169 x 9.252 x 3.937
Unit Packaging Type
Box
Unit Weight (lbs.)
1.43
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 85% RH, Non Condensing
 
COMMUNICATIONS
Max 1024 x 768 Range (ft)
230
Signal Range (ft.)
230
Max 480P Range (ft)
230
Transmission Distance
230 ft.
Max 1440 x 900 Range (ft)
230
Max 1080i Range (ft)
230
Max 4K UHD Range (ft)
230
Max 480i Range (ft)
230
Max 800 x 600 Range (ft)
230
Max 1600 x 1200 Range (ft)
230
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
Latency
Zero Latency
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
Yes
Multi-Resolution Support
Yes
Built-In Equalizer
Yes
HDCP Specification
1.4; 2.2
Driver Required
No
Recommended Category Cable
24AWG Solid Wire Cat6
DIN Mountable
No
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; FCC; GS; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B155-002-DP-V2

2-Port Mini DisplayPort to DisplayPort Multi-Monitor Splitter, MST Hub, 4K 60Hz UHD, DP1.2, TAA

More Info
OVERVIEW
Product Type
Splitter
 
Technology
DisplayPort
Host Connector
MINI DISPLAYPORT (MALE)
VIDEO
 
 
 
 
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Max Supported Color Depth
48-bit Deep Color
 
3D Video Supported
Yes
 
 
AUDIO
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
INPUT
 
 
 
 
 
 
Bus Powered
Yes
POWER
 
 
Power Consumption (Watts)
3.5
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
(2) DISPLAYPORT (FEMALE)
 
Input x Output
1 x 2
Daisy-chainable / Cascadable
No
Side A - Connector 2
MICRO-USB B (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x2) Orange (Monitor Signal)
PHYSICAL
Color
Black
Material of Construction
Plastic
Cable Length (ft.)
0
Rackmountable
No
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.15
ENVIRONMENTAL
Operating Temperature Range
14° to 167°F (10° to 75°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Relative Humidity
0% to 85%, Non-Condensing
BTUs
11.92 BTU/Hr
COMMUNICATIONS
 
 
 
 
 
 
 
 
 
 
EDID Compatible
Yes
 
 
Consumer Electronics Control (CEC) Supported
No
 
FEATURES & SPECIFICATIONS
 
 
MST Support
Yes
 
 
 
HDCP Specification
1.3
Driver Required
No
 
 
Displayport Specification
1.2
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA B155-002-DVI-V2

2-Port Mini DisplayPort to DVI Multi-Monitor Splitter, MST Hub, DP1.2, TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter
 
Technology
DVI; DisplayPort
Host Connector
MINI DISPLAYPORT (MALE)
VIDEO
 
 
 
 
Max Supported Video Resolution
1920 x 1080 (1080p) @ 60Hz
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Max Supported Color Depth
48-bit Deep Color
 
3D Video Supported
Yes
 
 
AUDIO
 
INPUT
 
 
 
 
 
 
 
POWER
 
 
Power Consumption (Watts)
4.1
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
(2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
 
Input x Output
1 x 2
Daisy-chainable / Cascadable
No
Side A - Connector 2
MICRO-USB B (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x2) Orange (Monitor Signal)
PHYSICAL
Color
Black
Material of Construction
Plastic
Cable Length (ft.)
0
Rackmountable
No
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.154
ENVIRONMENTAL
Operating Temperature Range
14° to 167°F (10° to 75°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Relative Humidity
0% to 85%, Non-Condensing
BTUs
14 BTU/Hr
COMMUNICATIONS
 
 
 
 
 
 
 
 
 
 
EDID Compatible
Yes
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
MST Support
Yes
 
 
 
HDCP Specification
1.3
Driver Required
No
 
 
Displayport Specification
1.2
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA B155-002-HD-V2

2-Port Mini DisplayPort to HDMI Multi-Monitor Splitter, MST Hub, 4K UHD, DP1.2, TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter
 
Technology
DisplayPort; HDMI
Host Connector
MINI DISPLAYPORT (MALE)
VIDEO
 
 
 
 
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Max Supported Color Depth
48-bit Deep Color
 
3D Video Supported
Yes
 
 
AUDIO
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
INPUT
 
 
 
 
 
 
 
POWER
 
 
Power Consumption (Watts)
4.1
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
(2) HDMI (FEMALE)
 
Input x Output
1 x 2
Daisy-chainable / Cascadable
No
Side A - Connector 2
MICRO-USB B (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x2) Orange (Monitor Signal)
PHYSICAL
Color
Black
Material of Construction
Plastic
Cable Length (ft.)
0
Rackmountable
No
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.154
ENVIRONMENTAL
Operating Temperature Range
14° to 167°F (10° to 75°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Relative Humidity
0% to 85%, Non-Condensing
BTUs
14 BTU/Hr
COMMUNICATIONS
 
 
 
 
 
 
 
 
 
 
EDID Compatible
Yes
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
MST Support
Yes
 
 
 
HDCP Specification
1.3
Driver Required
No
 
 
Displayport Specification
1.2
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.