2-Port Mini DisplayPort to HDMI Multi-Monitor Splitter, MST Hub, 4K UHD, DP1.2, TAA
- Supports UHD video resolutions up to 4K @ 60Hz (3840 x 2160)
- Built-in 6 in. cable connects directly to Mini DisplayPort source
- Supports up to 48-bit Deep Color (16 bits per channel)
- Works with all operating systems
- Supports DTS-HD, Dolby TrueHD and 7.1-channel surround sound
- 3-year limited warranty
B155-002-HD-V2
Have a Question?
- Computer with DisplayPort 1.2-compatible graphics card (e.g. AMD Radeon with AMD Eyefinity) required for video wall mode. Backward compatible with most DisplayPort 1.1a equipment running current graphics drivers with feature set limited to that of your equipment. Compatibility with older graphics cards not guaranteed.
- MST compliant DisplayPort 1.2 graphics cards are limited to a bandwidth of 21.6 Gbps amongst all monitors, with higher resolution monitors using up more bandwidth. 1080p monitors will use up approximately 22% of bandwidth, whereas 4K monitors will use 40% or more. As each monitor will be different, it is necessary to verify the percentage of bandwidth being used by each monitor in the display settings interface for your graphics card. If the total percentage of bandwidth taken up by all of the connected monitors exceeds 100%, an image will not display on one or more of them.
- Maximum supported video resolutions and number of monitors depend on your graphics card. Check graphics card specifications to determine its capabilities.
Overview
Features
- Ideal for digital signs in schools, churches, conference rooms, trade shows and retail settings
- Displays same image on 2 monitors simultaneously in mirror mode
- Extends desktop across 2 monitors in extended mode
- Combines 2 monitors into one large monitor in video wall mode
- Built-in 6 in. cable connects directly to Mini DisplayPort source
- LEDs indicate when monitors are receiving a signal
- Supports UHD video resolutions up to 4K @ 60Hz (3840 x 2160)
- Supports HDCP, EDID and DDC
- Supports 48-bit Deep Color (16 bits per channel)
- Supports DTS-HD, Dolby TrueHD and 7.1-channel surround sound audio
- Backward compatible with DisplayPort 1.1 and 1.1a
- Works with all operating systems
- Plug and play—no software, drivers or external power supply required
- Bus-powered via included USB Micro-B cable
- Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Computer with DisplayPort 1.2-compatible graphics card (e.g. AMD Radeon with AMD Eyefinity) required for video wall mode
- Backward compatible with most DisplayPort 1.1a equipment running current graphics drivers with feature set limited to that of your equipment. Compatibility with older graphics cards not guaranteed.
- Mac OS X does not support MST for NVIDIA and Intel Graphics Processor Units, limiting video display on connected monitors to mirror mode.
- Maximum supported video resolutions and number of monitors depend on your graphics card. Check graphics card specifications to determine its capabilities.
- Monitor with HDMI input
Package Includes
- B155-002-HD-V2 2-Port Mini DisplayPort 1.2 to HDMI MST Hub
- USB Micro-B cable, 3 ft.
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332193445 |
AC Adapter | N/A |
Technology | DisplayPort; HDMI |
Host Connector | MINI DISPLAYPORT (MALE) |
VIDEO
Max Supported Video Resolution | 4K @ 60Hz (3840 x 2160) |
Max Supported Color Depth | 48-bit Deep Color |
3D Video Supported | Yes |
AUDIO
Audio Specification | DTS-HD, Dolby TrueHD and 7.1-channel surround sound audio |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | (x2) Orange (Monitor Signal) |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Rackmountable | No |
Shipping Dimensions (hwd / in.) | 7.87 x 1.73 x 5.59 |
Shipping Weight (lbs.) | 0.40 |
Unit Dimensions (hwd / in.) | 3.0 x 2.4 x 1.0 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.154 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 167 °F (-10 to 75 °C) |
Storage Temperature Range | -4 to 176 °F (-20 to 80 °C) |
Relative Humidity | 0% to 85%, Non-Condensing |
BTUs | 14 BTU/Hr |
Power Consumption (Watts) | 4.1W |
COMMUNICATIONS
EDID Compatible | Yes |
CONNECTIONS
Ports | 2 |
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side A - Connector 2 | MICRO-USB B (FEMALE) |
Side B - Connector 1 | (2) HDMI (FEMALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.2 |
HDMI Specification | 1.4 |
HDCP Specification | 1.3 |
Driver Required | No |
SPECIAL FEATURES
MST Support | Yes |
STANDARDS & COMPLIANCE
Certifications | CE, FCC, RoHS, and REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Multi-Stream Transport (MST) allows multiple monitors to be connected over a single DisplayPort or Mini DisplayPort connection. To use MST, you need monitors that support DisplayPort 1.2 daisy chaining or a DisplayPort MST Hub (also referred to as an MST splitter or DisplayPort splitter). For a full explanation of MST, see DisplayPort Multi-Stream Transport (MST) Explained.
Additional FAQs may be available on the B155002HDV2 model support page.
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-006 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) |
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P569-006 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m) |
![]() |
P569-006-CERT | Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 6 ft. (1.83 m) |
![]() |
P569-010 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft. (3.05 m) |
![]() |
P569-010-CERT | Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 10 ft. (3.05 m) |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
UR05C-003-RARB | Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) |
![]() |
UR05C-003-RB | Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) |
![]() |
UR05C-003-UARB | Micro USB Cable for Charging (M/M) - Reversible Up/Down USB-A to Right-Angle USB Micro-B, 20 AWG, Black, 3 ft. (0.91 m) |
Resources & Downloads
Documentation
Useful Web Pages
Product Videos
- How to Use a DisplayPort Multi-Stream Transport Hub
https://www.tripplite.com/video/how-to-use-a-displayport-multi-stream-transport-hub/138649
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.