Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA B127F-1A1-MM-HH

HDMI over Fiber Extender Kit, Transmitter/Receiver, 4K 60 Hz, 4:4:4, RS-232, IR, Multimode LC, 985 ft. (300 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Technology
HDMI; IR; Fiber
Mode Type
Multimode
VIDEO
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
984
Max 1920 x 1080 (1080p) Range (ft)
984
Max 1920 x 1200 Range (ft)
984
Max 2560 x 1600 Range (ft)
984
Max 3840 x 2160 (4K@30Hz) Range (ft)
984
Max 3840 x 2160 (4K@60Hz) Range (ft)
984
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
1
Transmitter - Local Display Output
HDMI
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Recommended Cabling

N820-XXM-OM4/OM5 seriesN820-XXM-OM4/OM5 series

Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
985
 
 
 
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
True uncompressed 8-channel LPCM, AC-3, DTS digital audio
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
Bus Powered
No
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112
Power Source
Transmitter and Receiver (Included)
Power Over Cable (PoC) Support
No
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
 
 
CONNECTIONS
Side A - Connector 1
MICRO-USB B (FEMALE)
Side A - Connector 2
(2) HDMI (FEMALE); LC DUPLEX (FEMALE)
Side B - Connector 1
(2) USB A (FEMALE)
Side B - Connector 2
HDMI (FEMALE); LC DUPLEX (FEMALE)
Daisy-chainable / Cascadable
No
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Tx: x3 ORANGE (Link Indicator, Local, Signal Transmission), x1 Green (Power) RX: x1 Orange (Link Indicator), x1 Green (Power)
PHYSICAL
Color
Black
Material of Construction
Metal
Included Mounting Accessories
Wallmount
Number of Displays
1
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
Yes
Receiver Unit Dimensions (hwd / in.)
1.06 x 4.53 x 2.46
Receiver Unit Weight (lbs.)
0.5
Transmitter Unit Dimensions (hwd / in.)
1.06 x 4.53 x 2.46
Transmitter Unit Weight (lbs.)
0.5
Unit Dimensions (hwd / in.)
3.270 x 13.540 x 5.910
Unit Packaging Type
Box
Housing
Metal
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85% RH, Non-Condensing
 
COMMUNICATIONS
Signal Range (ft.)
985
Wavelength
850nm
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
Yes
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
Yes
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 1.1 (up to 12 Mbps)
10/100 Ethernet Extension Support
No
Built-In Equalizer
Yes
HDCP Specification
2.2
Driver Required
No
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; FCC; GS; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B160-101-HDSI

DVI/HDMI over IP Gigabit LAN Ethernet Extender Kit, RS-232 Serial and IR Control, 1080p 60 Hz, 328 ft. (100 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Technology
DVI; HDMI; IR; A/V over IP; Cat5/5e; Cat6
 
VIDEO
 
 
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
328
Max 1920 x 1080 (1080p) Range (ft)
328
 
 
 
 
Transmitter Video Input
HDMI or DVI w/ adapter
Transmitter - Number of Video Outputs
1
Transmitter - Local Display Output
HDMI
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Recommended Cabling
N202-Series Cat6 Patch Cable
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
 
Maximum Signal Range (ft)
328
Range Extension using other Tripp Lite product
328 ft.
Other Tripp Lite product used to extend range
network switch
Maximum Signal Range Details
328 ft via Cat6
275 ft via Cat5e
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
Stereo Audio
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.0A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.4
Bus Powered
No
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112
Power Source
Transmitter and Receiver (Included)
Power Over Cable (PoC) Support
No
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
10
 
CONNECTIONS
Side A - Connector 1
(2) HDMI (FEMALE)
Side A - Connector 2
3.5MM (FEMALE); DB9 (FEMALE); RJ45 (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
3.5MM (FEMALE); DB9 (FEMALE); RJ45 (FEMALE)
Daisy-chainable / Cascadable
No
Number of Ports
1
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX & RX: RJ45 (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green)
PHYSICAL
Color
Black
Material of Construction
Steel
Included Mounting Accessories
Wallmount
Number of Displays
1
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
Yes
Receiver Unit Dimensions (hwd / in.)
1.2 x 5 x 3.9
Receiver Unit Weight (lbs.)
0.2
Transmitter Unit Dimensions (hwd / in.)
1.2 x 5 x 3.9
Transmitter Unit Weight (lbs.)
0.2
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Housing
Metal
Optional Mounting Accessory Notes
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
BTUs
34 BTU/Hr
COMMUNICATIONS
Signal Range (ft.)
328
 
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
Yes
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
Latency
2-3 seconds
 
FEATURES & SPECIFICATIONS
 
10/100 Ethernet Extension Support
No
Built-In Equalizer
No
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
N202-Series Cat6 Patch Cable
STANDARDS & COMPLIANCE
External Power Supply Certifications
BSMI; CB; CCC; CE; FCC; GS; PSE; RCM; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B164-101-WIR

IR over Wireless Signal Extender Kit - Up to 656 ft. (199.94 m)

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Technology
IR; Wireless
 
VIDEO
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
HDR Support
No
 
 
Maximum Signal Range (ft)
656
 
 
 
AUDIO
 
 
 
INPUT
 
 
 
 
 
Bus Powered
Yes
POWER
 
 
 
Power Over Cable (PoC) Support
No
 
 
Power Consumption Detail
TX: <300MV, RX: <300MV
CONNECTIONS
Side A - Connector 1
3.5MM (FEMALE)
 
Side B - Connector 1
3.5MM (FEMALE)
 
Daisy-chainable / Cascadable
No
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX: 1x BLUE LED (SIGNAL); RX: 1x BLUE LED (SIGNAL)
PHYSICAL
Color
Black
Material of Construction
Aluminum
 
 
 
Rackmountable
No
Receiver Unit Dimensions (hwd / in.)
2.95 x 4.92 x 3.3
Receiver Unit Weight (lbs.)
0.62
Transmitter Unit Dimensions (hwd / in.)
2.95 x 4.92 x 3.3
Transmitter Unit Weight (lbs.)
0.62
 
Unit Packaging Type
Box
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
10% to 90% RH, Non-Condensing
 
COMMUNICATIONS
Signal Range (ft.)
656
 
 
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
No
 
USB Extension Support
No
 
Transmission Distance
200m
FEATURES & SPECIFICATIONS
 
 
 
 
Driver Required
No
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.