Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


B119-4X1-MV

4x1 HDMI Multi-viewer with Remote Control - 1080p @ 60 Hz (HDMI 4xF/1xF)

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Device Compatibility
Monitor/HDTV
Technology
HDMI
 
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
HDR Support
Yes
3D Video Supported
No
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
Audio Specification
PCM
 
 
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
12V / 2A
AC Power Adapter Cord Length (ft.)
4
AC Power Adapter Cord Length (m)
1.2
Voltage Compatibility (VAC)
100; 110; 120; 125; 200; 208; 220; 230; 240
 
 
 
 
 
POWER
Power Source Type
AC Adapter
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
10
 
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
(4) HDMI (FEMALE)
Input x Output
4 x 1
Daisy-chainable / Cascadable
No
 
 
 
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x1) Power (Red), (x4) HDMI Input (Blue)
PHYSICAL
Color
Black
Material of Construction
Steel Alloy
Cable Length (ft.)
0
Rackmountable
No
Unit Dimensions (hwd / in.)
5.850 x 4.070 x 0.840
Unit Packaging Type
Box
Unit Weight (lbs.)
0.75
 
 
 
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
20% to 90% RH, Non-Condensing
BTUs
34.12 BTU/Hr
 
 
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
Yes
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
MST Support
No
Port Selection
Pushbutton; Remote Selector
HDCP Specification
1.2
Driver Required
No
 
 
 
 
 
 
 
 
 
CUSTOM
Batteries included with Remote Control
Yes
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
TAA B160-103-HDSI

3 Port HDMI over Cat5/6 Switch/Extender Kit, 1080p 60 Hz, Serial and IR Control, 656 ft. (200 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter; Extender Kit
 
Technology
DVI; HDMI; IR; A/V over IP; Cat5/5e; Cat6
Host Connector
HDMI (FEMALE)
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
HDR Support
No
3D Video Supported
Yes
Max 1280 x 720 (720p) Range (ft)
328
Max 1920 x 1080 (1080p) Range (ft)
328
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
3
Transmitter - Local Display Output
HDMI
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Range Extension using other Tripp Lite product
328 ft.
Recommended Cabling
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range
network switch
Max Supported Color Depth
24-bit True Color
Maximum Signal Range (ft)
328
Maximum Signal Range Details
328 ft via Cat6
275 ft via Cat5e
 
 
AUDIO
Audio Specification
Stereo Audio
Audio Input
HDMI
Audio Output
HDMI
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.0A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.4
 
Bus Powered
No
 
 
 
 
POWER
Power Source Type
AC Adapter
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
 
AC Plug Type
NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112
Power Source
Transmitter and Receiver (Included)
Power Over Cable (PoC) Support
No
CONNECTIONS
 
Side A - Connector 1
(6) HDMI (FEMALE)
Side B - Connector 1
(1) HDMI (FEMALE)
Input x Output
1 x 3
Daisy-chainable / Cascadable
No
Side A - Connector 2
(3) RJ45 (FEMALE)
Side A - Connector 3
(6) 3.5MM (FEMALE)
Side B - Connector 2
(1) RJ45 (FEMALE)
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX & RX: RJ45 (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green)
PHYSICAL
Color
Black
Material of Construction
Metal
Cable Length (ft.)
0
Rackmountable
No
Unit Dimensions (hwd / in.)
1.169 x 3.937 x 5.039
Unit Packaging Type
Box
 
Included Mounting Accessories
Wallmount
Number of Displays
3
Optional Mounting Accessory Notes
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Form Factor/Mounting Options
Box; Wall-mount
Receiver Unit Dimensions (hwd / cm.)
2.97 x 10 x 12.8
Receiver Unit Dimensions (hwd / in.)
1.17 x 3.94 x 5.04
Receiver Unit Weight (kg)
1.4993
Receiver Unit Weight (lbs.)
0.2
Transmitter Unit Dimensions (hwd / cm.)
2.97 x 10 x 12.8
Transmitter Unit Dimensions (hwd / in.)
1.17 x 3.94 x 5.04
Transmitter Unit Weight (kg)
1.4993
Transmitter Unit Weight (lbs.)
0.2
Housing
Metal
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
 
 
 
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
Yes
Signal Range (ft.)
656
RS-232 Serial Extension Support
Yes
Consumer Electronics Control (CEC) Supported
Yes
Latency
2-3 seconds
USB Extension Support
No
 
 
FEATURES & SPECIFICATIONS
MST Support
No
 
HDCP Specification
1.4
Driver Required
No
10/100 Ethernet Extension Support
No
Built-In Equalizer
No
Recommended Category Cable
Cat6
 
 
 
 
 
 
CUSTOM
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
BSMI; CB; CCC; CE; FCC; GS; PSE; RCM; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
B126-1D10-WHD1

10 x 1 Wireless HDMI Extender Switch Kit with Mini Transmitter and Receiver - 1080p, 50 ft.

More Info
OVERVIEW
Product Type
Extender Kit
 
Technology
HDMI; Wireless
 
VIDEO
Max Supported Video Resolution
1920 x 1080 @60Hz
HDR Support
No
3D Video Supported
Yes
 
 
 
 
 
 
 
 
 
 
Max Supported Color Depth
24-bit True Color
Maximum Signal Range (ft)
50
 
 
 
AUDIO
Audio Specification
PCM
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60HZ / 0.3A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
 
 
POWER
Power Source Type
AC Adapter
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
 
 
 
Power Over Cable (PoC) Support
No
CONNECTIONS
 
Side A - Connector 1
HDMI (MALE); MICRO-USB B (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Input x Output
10 x 1
Daisy-chainable / Cascadable
Yes
 
 
 
Connector Plating
Nickel
Daisy-chainable / Cascadable Details
Requires B126-110
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX: Signal (Red), Power (Blue); RX: Signal/Power (Green)
PHYSICAL
Color
Black
Material of Construction
Plastic
 
Rackmountable
No
 
Unit Packaging Type
Box
 
 
 
 
 
 
Receiver Unit Dimensions (hwd / in.)
3.37 x 5.44 x 0.76
 
Receiver Unit Weight (lbs.)
0.26
 
Transmitter Unit Dimensions (hwd / in.)
1.53 x 3.49 x 0.6
 
Transmitter Unit Weight (lbs.)
0.04
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
0% to 90% RH, Non-Condensing
 
 
 
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
No
Signal Range (ft.)
50
RS-232 Serial Extension Support
No
 
Latency
200ms
USB Extension Support
No
 
 
FEATURES & SPECIFICATIONS
MST Support
No
Port Selection
Pushbutton
HDCP Specification
1.2
 
 
 
 
Integrated/Removable Cable
No
Mounting Accessory Included
No
Multi-Resolution Support
No
DIN Mountable
No
 
 
CUSTOM
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
TUV; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
B112-002-R

2-Port Manual VGA/SVGA Video Switch (3x HD15F)

More Info
Check Prices
OVERVIEW
 
 
Technology
VGA/SVGA
 
VIDEO
Max Supported Video Resolution
1920 x 1080 @ 60Hz
HDR Support
No
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
 
 
 
INPUT
 
 
 
 
 
 
Bus Powered
Yes
Product Length (in.)
4.41
Product Length (ft.)
0.37
 
 
POWER
 
 
Power Consumption (Watts)
0.5
 
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
(2) HD15 (FEMALE)
Side B - Connector 1
HD15 (FEMALE)
Input x Output
2 x 1
 
 
 
 
Connector Plating
Nickel
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
Color
Silver
Material of Construction
Aluminum
 
Rackmountable
No
Unit Dimensions (hwd / in.)
0.940 x 4.400 x 2.700
Unit Packaging Type
Box
Unit Weight (lbs.)
0.33
 
 
 
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 131°F (-10° to 55°C)
Storage Temperature Range
5° to 131°F (-15° to 55°C)
Relative Humidity
5% to 90% RH, Non-Condensing
BTUs
1.7 BTU/Hr
 
 
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
No
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
Port Selection
Pushbutton
 
Driver Required
No
 
 
 
 
 
 
 
 
 
CUSTOM
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.