--- Choose a new product to compare ---
B302-4HX4H-4K
4x4 HDMI Matrix Switch/Splitter with Audio Extractor, Remote Access and Multi-Resolution Support, 4K 60 Hz, HDR
OVERVIEW
Technology
HDMI; IR
VIDEO
Max Supported Video Resolution
4096 x 2160 @ 60Hz
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
AUDIO
Audio Specification
Stereo Audio
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.9A
AC Power Adapter Output Specs (V / A)
12V / 3A
AC Power Adapter Cord Length (ft.)
3.9
AC Power Adapter Cord Length (m)
1.2
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
Power Source Type
AC Adapter
DC Barrel Plug
5.5 x 2.5 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
4
Side A - Connector 1
3.5MM (FEMALE); DB9 (FEMALE); (4) HDMI (FEMALE); RJ45 (FEMALE)
Side B - Connector 1
(4) 3.5MM (FEMALE); (4) HDMI (FEMALE)
Input x Output
4 x 4
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
RJ45 Port: Green (Power), Yellow (Signal/Data), Pushbuttons: Blue
PHYSICAL
Color
Black
Material of Construction
Steel
Rackmountable
Yes
Unit Dimensions (hwd / in.)
17.320 x 7.870 x 1.730
Unit Packaging Type
Box
Unit Weight (lbs.)
5.47
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
Yes
FEATURES & SPECIFICATIONS
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
No
Multi-Resolution Support
No
Port Selection
Pushbutton; Remote Selector; Software
HDCP Specification
2.2
DIN Mountable
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; ETL; GS; TUV
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
--- Choose a new product to compare ---
B302-8HX8H-4K
8x8 HDMI Matrix Switch/Splitter with Audio Extractor, Remote Access and Multi-Resolution Support, 4K 60 Hz, HDR
OVERVIEW
Technology
HDMI; IR
VIDEO
Max Supported Video Resolution
4096 x 2160 @ 60Hz
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
AUDIO
Audio Specification
Stereo Audio
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.2A
AC Power Adapter Output Specs (V / A)
12V / 4A
AC Power Adapter Cord Length (ft.)
3.9
AC Power Adapter Cord Length (m)
1.2
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
Power Source Type
AC Adapter
DC Barrel Plug
5.5 x 2.5 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
8
Side A - Connector 1
3.5MM (FEMALE); DB9 (FEMALE); (8) HDMI (FEMALE); RJ45 (FEMALE)
Side B - Connector 1
(8) 3.5MM (FEMALE); (8) HDMI (FEMALE)
Input x Output
8 x 8
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
RJ45 Port: Green (Power), Yellow (Signal/Data), Pushbuttons: Blue
PHYSICAL
Color
Black
Material of Construction
Steel
Rackmountable
Yes
Unit Dimensions (hwd / in.)
17.320 x 9.840 x 1.730
Unit Packaging Type
Box
Unit Weight (lbs.)
6.94
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
Yes
FEATURES & SPECIFICATIONS
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
No
Multi-Resolution Support
No
Port Selection
Pushbutton; Remote Selector; Software
HDCP Specification
2.2
DIN Mountable
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; ETL; GS; TUV
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
--- Choose a new product to compare ---
TAA
B320-4X1-HH-K1
4-Port HDMI Switch Kit, 4K 60 Hz, 4 HDMI Inputs to 1 HDMI over Cat6 Extender, 50 ft., TAA
OVERVIEW
Technology
Cat5/5e; Cat6; HDMI
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K x 2K @ 60Hz)
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
AUDIO
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.4
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
Power Source Type
AC Adapter
Power Over Cable (PoC) Support
Yes
CONNECTIONS
Number of Ports
4
Side A - Connector 1
3.5MM (FEMALE); DB9 (FEMALE); (4) HDMI (FEMALE); RJ45 (FEMALE)
Side B - Connector 1
HDMI (MALE); RJ45 (MALE)
Input x Output
4 x 1
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power), Orange (Input 1-4); RX: Green (Power), Orange (Signal Link)
PHYSICAL
Color
Black
Material of Construction
Metal
Rackmountable
Yes
Unit Packaging Type
Box
Receiver Unit Dimensions (hwd / in.)
3.74 x 2.36 x 0.73
Receiver Unit Weight (lbs.)
0.17
Transmitter Unit Dimensions (hwd / in.)
9.25 x 3.94 x 1.17
Transmitter Unit Weight (lbs.)
1.43
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
Yes
Signal Range (ft.)
50
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
USB Extension Support
No
FEATURES & SPECIFICATIONS
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
No
Multi-Resolution Support
No
Port Selection
Pushbutton; Remote Selector
HDCP Specification
2.2
DIN Mountable
No
Driver Required
No
Recommended Category Cable
Cat6
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; FCC; GS; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
--- Choose a new product to compare ---
TAA
B320-4X1-HH-K2
4-Port HDMI Switch Kit, 4K 60 Hz, 4 HDMI Inputs to 1 HDMI over Cat6 Extender, 125 ft., TAA
OVERVIEW
Technology
Cat5/5e; Cat6; HDMI
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K x 2K @ 60Hz)
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
AUDIO
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.4
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
Power Source Type
AC Adapter
Power Over Cable (PoC) Support
Yes
CONNECTIONS
Number of Ports
4
Side A - Connector 1
3.5MM (FEMALE); DB9 (FEMALE); (4) HDMI (FEMALE); RJ45 (FEMALE)
Side B - Connector 1
HDMI (MALE); RJ45 (MALE)
Input x Output
4 x 1
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power), Orange (Input 1-4); RX: Green (Power), Orange (Signal Link)
PHYSICAL
Color
Black
Material of Construction
Metal
Rackmountable
Yes
Unit Packaging Type
Box
Receiver Unit Dimensions (hwd / in.)
3.74 x 2.36 x 0.73
Receiver Unit Weight (lbs.)
0.17
Transmitter Unit Dimensions (hwd / in.)
9.25 x 3.94 x 1.17
Transmitter Unit Weight (lbs.)
1.43
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
Yes
Signal Range (ft.)
125
RS-232 Serial Extension Support
No
USB Extension Support
No
FEATURES & SPECIFICATIONS
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
No
Multi-Resolution Support
No
Port Selection
Pushbutton; Remote Selector
HDCP Specification
2.2
DIN Mountable
No
Driver Required
No
Recommended Category Cable
Cat6
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; FCC; GS; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty