Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


BC350R

350VA 210W 120V Standby UPS - 3 NEMA 5-15R Outlets (Surge + Battery Backup), 5-15P Plug, Desktop

More Info
Check Prices
OVERVIEW
UPS Type
Standby
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
3A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
(1) 5A
UPS Input Cord Length (ft.)
5
Recommended Electrical Service
15A 120V
Maximum Input Amps
3.0
Input Frequency
50 / 60 HZ Auto-Sensing
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
5
OUTPUT
Output Capacity (VA)
350
Output Capacity (kVA)
0.35
Output Capacity (Watts)
210
Output Capacity (kW)
0.210
Power Factor
0.6
Nominal Voltage Details
120V
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
50 or 60Hz +/- 5Hz (Auto-sensing)
Output Voltage Regulation (Battery Mode)
+-10%
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(3) 5-15R
Individually Controllable Load Banks
No
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
2 min. (210W)
Runtime Half Load (min.)
7 min. (105W)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Recharge Rate (Included Batteries)
Less than 8 hours from 10% to 90%
Battery Access
Base-mounted battery access panel
Battery Replacement Description
Replaceable internal battery (see manual)
Battery Recharge Time
8 hours
 
POWER
Input Voltage(s)
120VAC
Battery Voltage (VDC)
12
USER INTERFACE, ALERTS & CONTROLS
Switches
Includes 1 on/off/alarm mute/alarm enable momentary push button. Press for 1 second for ON, Press and hold 2 seconds for OFF. Press and hold 10 seconds to enable alarm/ disable alarm (Default)
Alarm Cancel Operation
Press and hold On/Off/Test button for 1 second
Audible Alarm
Yes
LED Indicators
GREEN - ON SOLID GREEN when the line input voltage is normal. FLASH GREEN when the UPS is supplying battery power to the loads. RED - Flashes when the battery needs to be recharged and tested.
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
190
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
190
PHYSICAL
Primary Form Factor
Desktop; Surface Mount; Wall-mount
Cooling Method
Convection
UPS Housing Material
ABS
Unit Dimensions (hwd / in.)
2.283 x 10.040 x 7.090
Unit Weight (lbs.)
4.19
Input Cord Color
Black
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 95%, Non-Condensing
AC Mode Efficiency Rating (100% Load)
97%
Operating Elevation
0-6562 ft. (0-2000 m)
Audible Noise
40 dBA at 1 meter
COMMUNICATIONS
Network Management Card Description
Network management not supported
Communications Interface
None
Emergency Power Off (EPO)/Remote On-Off (ROO)
No
LINE / BATTERY TRANSFER
Transfer Time
<6ms (Typical), <10ms (Max)
Low Voltage Transfer to Battery Power (Setpoint)
95V
High Voltage Transfer to Battery Power (Setpoint)
145V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold Start operation supported
High Availability UPS Features
Surge/noise protection
Green Energy-Saving Features
High efficiency economy mode operation; Greater than 95% efficiency - GREEN UPS
 
 
 
APPLICATIONS
UPS Applications
Extreme Temperature Applications; Industrial; Home/Office Desktop; Computer/Peripherals; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 107.3 (Canada); CSA (Canada); ICES (Canada); UL 1778
Product Compliance
ENERGY STAR Qualified; FCC Part 15 Class B (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
 
BC36ML

Home Network Battery Backup - 100-240V, 36VA/36W, Lithium-Ion Battery, NEMA 5-15P Plug, 4 Barrel Connectors

More Info
Check Prices
OVERVIEW
UPS Type
Standby
INPUT
 
 
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 115V AC; 120V AC; 230V AC; 240V AC
UPS Input Connection Type
C6 inlet
 
 
 
 
Input Frequency
50/60HZ
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
3
OUTPUT
Output Capacity (VA)
36
 
Output Capacity (Watts)
36
 
 
 
 
 
 
 
 
 
Output Receptacles
35135 DC Power; 47517 DC Power; 5521 DC Power; 5525 DC Power
Individually Controllable Load Banks
No
Output Amp Capacity
9V/3A, 12V/3A, 15V/2.4A, 19V/1.89A
BATTERY
Battery Type
Lithium-ion (LiCoO2)
Runtime Full Load (min.)
10.8 min. (36W)
Runtime Half Load (min.)
30.4 min. (18W)
Expandable Runtime
No
 
 
 
 
Battery Recharge Time
4 - 6 Hours
Internal Battery Details
2 x ICR 18650 Lithium-Ion batteries
POWER
 
 
USER INTERFACE, ALERTS & CONTROLS
 
 
 
LED Indicators
Output voltage level, battery level indicator and abnormal situations
Front Panel LEDs
4x green LEDs
SURGE / NOISE SUPPRESSION
 
 
 
 
PHYSICAL
Primary Form Factor
Desktop; Vertical
 
 
Unit Dimensions (hwd / in.)
1.181 x 3.740 x 5.354
Unit Weight (lbs.)
0.772
Input Cord Color
Black
Rack Height
0U
Housing Color
Black; White
ENVIRONMENTAL
Operating Temperature Range
32° to 95°F (0° to 35°C)
Storage Temperature Range
-4° to 113°F (-20° to 45°C)
 
 
Operating Elevation
0-10000 ft. (0-3000 m)
 
COMMUNICATIONS
 
Communications Interface
None
 
LINE / BATTERY TRANSFER
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Temperature Protection
Yes
APPLICATIONS
UPS Applications
Home Network; Smart Home
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 62368-1 (Canada); TUVus; UL 62368-1
Product Compliance
FCC Part 15 Class B (USA); REACH; RoHS; WEEE
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
2-year limited warranty
BC600R

600VA 300W 120V Standby UPS - 4 NEMA 5-15R Outlets (Surge + Battery Backup), 5-15P Plug, Desktop

More Info
Check Prices
OVERVIEW
UPS Type
Standby
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
5A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
(1) 7A
UPS Input Cord Length (ft.)
5
Recommended Electrical Service
15A 120V
Maximum Input Amps
5.0
Input Frequency
50 / 60 HZ Auto-Sensing
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
5
OUTPUT
Output Capacity (VA)
600
Output Capacity (kVA)
0.6
Output Capacity (Watts)
300
Output Capacity (kW)
0.3
Power Factor
0.5
Nominal Voltage Details
120V
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
50 or 60Hz +/- 5Hz (Auto-sensing)
Output Voltage Regulation (Battery Mode)
+-10%
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(4) 5-15R
Individually Controllable Load Banks
No
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
1.2 min. (300W)
Runtime Half Load (min.)
5 min. (150W)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Recharge Rate (Included Batteries)
Less than 8 hours from 10% to 90%
Battery Access
Base-mounted battery access panel
Battery Replacement Description
Replaceable internal battery (see manual)
Battery Recharge Time
8 hours
 
POWER
Input Voltage(s)
120VAC
Battery Voltage (VDC)
12
USER INTERFACE, ALERTS & CONTROLS
Switches
Includes 1 on/off/alarm mute/alarm enable momentary push button. Press for 1 second for ON, Press and hold 2 seconds for OFF. Press and hold 10 seconds to enable alarm/ disable alarm (Default)
Alarm Cancel Operation
Press and hold On/Off/Test button for 1 second
Audible Alarm
Yes
LED Indicators
GREEN - ON SOLID GREEN when the line input voltage is normal. FLASH GREEN when the UPS is supplying battery power to the loads. RED - Flashes when the battery needs to be recharged and tested.
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
190
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
190
PHYSICAL
Primary Form Factor
Desktop; Surface Mount; Wall-mount
Cooling Method
Convection
UPS Housing Material
ABS
Unit Dimensions (hwd / in.)
2.283 x 10.040 x 7.090
Unit Weight (lbs.)
4.41
Input Cord Color
Black
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 95% RH, Non-Condensing
AC Mode Efficiency Rating (100% Load)
97%
Operating Elevation
0-6562 ft. (0-2000 m)
Audible Noise
<40dB AT 1 METER FROM THE FRONT SIDE
COMMUNICATIONS
Network Management Card Description
Network management not supported
Communications Interface
None
Emergency Power Off (EPO)/Remote On-Off (ROO)
No
LINE / BATTERY TRANSFER
Transfer Time
4 - 6 milliseconds (typical) / 10 milliseconds (max)
Low Voltage Transfer to Battery Power (Setpoint)
95V
High Voltage Transfer to Battery Power (Setpoint)
145V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold Start operation supported
High Availability UPS Features
Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; High efficiency economy mode operation
 
 
 
APPLICATIONS
UPS Applications
Extreme Temperature Applications; Industrial; Retail/Point of Sale; Hospitality; Home/Office Desktop; Computer/Peripherals
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 107.3 (Canada); ICES (Canada); NOM (Mexico); UL 1778
Product Compliance
ENERGY STAR Qualified; FCC Part 15 Class B (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
 
BC850R

850VA 450W 120V Standby UPS - 5 NEMA 5-15R Outlets (Surge + Battery Backup), 5-15P Plug, Desktop

More Info
Check Prices
OVERVIEW
UPS Type
Standby
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
7.1A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
(1) 10A
UPS Input Cord Length (ft.)
5
Recommended Electrical Service
15A 120V
Maximum Input Amps
7.1
Input Frequency
50/60 HZ AUTO-SENSING
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
5
OUTPUT
Output Capacity (VA)
850
Output Capacity (kVA)
0.85
Output Capacity (Watts)
450
Output Capacity (kW)
0.45
Power Factor
0.53
Nominal Voltage Details
120V
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
50 or 60Hz +/- 5Hz (Auto-sensing)
Output Voltage Regulation (Battery Mode)
+-10%
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(5) 5-15R
Individually Controllable Load Banks
No
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
1.7 min. (450W)
Runtime Half Load (min.)
8 min. (225W)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Recharge Rate (Included Batteries)
Less than 8 hours from 10% to 90%
Battery Access
Base-mounted battery access panel
Battery Replacement Description
Replaceable internal battery (see manual)
Battery Recharge Time
8 hours
 
POWER
Input Voltage(s)
120VAC
Battery Voltage (VDC)
12
USER INTERFACE, ALERTS & CONTROLS
Switches
Includes 1 on/off/alarm mute/alarm enable momentary push button. Press for 1 second for ON, Press and hold 2 seconds for OFF. Press and hold 10 seconds to enable alarm/ disable alarm (Default)
Alarm Cancel Operation
Press and hold On/Off/Test button for 1 second
Audible Alarm
Yes
LED Indicators
GREEN - ON SOLID GREEN when the line input voltage is normal. FLASH GREEN when the UPS is supplying battery power to the loads. RED - Flashes when the battery needs to be recharged and tested.
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
190
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
190
PHYSICAL
Primary Form Factor
Desktop; Surface Mount; Wall-mount
Cooling Method
Convection
UPS Housing Material
ABS
Unit Dimensions (hwd / in.)
3.150 x 11.024 x 7.087
Unit Weight (lbs.)
7.05
Input Cord Color
Black
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 95%, Non-Condensing
AC Mode Efficiency Rating (100% Load)
97%
Operating Elevation
0-6562 ft. (0-2000 m)
Audible Noise
<40dB AT 1 METER FROM THE FRONT SIDE
COMMUNICATIONS
Network Management Card Description
Network management not supported
Communications Interface
None
Emergency Power Off (EPO)/Remote On-Off (ROO)
No
LINE / BATTERY TRANSFER
Transfer Time
<6ms (Typical), <10ms (Max)
Low Voltage Transfer to Battery Power (Setpoint)
95V
High Voltage Transfer to Battery Power (Setpoint)
145V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold Start operation supported
High Availability UPS Features
Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; High efficiency economy mode operation
 
 
 
APPLICATIONS
UPS Applications
Extreme Temperature Applications; Industrial; Retail/Point of Sale; Hospitality; Home/Office Desktop; Computer/Peripherals
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 107.3 (Canada); ICES (Canada); NOM (Mexico); UL 1778
Product Compliance
ENERGY STAR Qualified; FCC Part 15 Class B (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.