Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Keeps critical home network equipment, such as Internet routers, VoIP phones and security cameras, operational during prolonged power outages.

  • Replaces connected device’s original AC adapter to deliver 24/7 battery backup in the event of a power outage
  • Maintains remote access and control of networked devices during power outages
  • Offers 4 user-selectable output voltages compatible with most applications
  • Features 4 DC output barrel connectors easily adaptable to your connected equipment
  • Lithium-ion batteries provide reliable power up to 5 hours
  • 2-year limited warranty

Features

Desktop Battery Backup Keeps Critical Home Equipment Running During Power Outages
You have devices in your home that need to be operational at all times, especially when the power is out. The Internet router that keeps you connected to the world. The IP cameras that help keep you safe. The home assistants, such as the Amazon Echo and Google Nest, and the smart controllers that maintain lighting and temperature. The BC36ML AC-to-DC battery backup not only keeps those devices up and running during a power outage, but it also maintains your ability to control them remotely.

Compatible with a Wide Range of Essential Home Devices
The BC36ML single-device mini UPS system is ideal for routers, modems, wi-fi extenders, IP cameras, access control devices, VoIP phones, medical alert solutions, portable computer monitors and other low-power devices that may need battery backup. It replaces the standard AC power adapter provided with your device, which ensures power protection without additional equipment.

Dual Lithium-Ion Batteries Ensure Reliable Backup Power
This 36V battery backup features two 2200mAh lithium-ion batteries that ensure continuous operation for one connected device at a time in your home office or residential application. The cold-start function also allows the unit to be used as a power bank.

Adaptable to Your Power Needs
The BC36ML allows you to select the appropriate output DC voltage corresponding to your equipment: 9V/3A, 12V/3A, 15V/2.4A or 19V/1.9A (12V is the default). It features an attached output cord and four barrel adapters (6.3 x 3.0 mm, 4.75 x 1.7 mm, 5.5 x 2.1 mm, 5.5 x 2.5 mm) that take the place of your connected device’s power cord. Just connect the BC36ML to an AC wall outlet using the included input cord with NEMA 5-15P plug.

Recommended for Home Office or Residential Purposes
Easy-to-read LED indicators let you at a glance which output voltage you’ve selected and how much battery capacity remains in the BC36ML. The unit is small, silent and stylish to fit inconspicuously into your home or business environment. It’s easy to set up in just a few minutes.

Package Includes

  • BC36ML Home Network Battery Backup with 3 ft. (0.9 m) output cord
  • Detachable NEMA 5-15P input cord, 3 ft.
  • (4) Barrel output connectors (3.5 x 1.35 mm, 4.75 x 1.7 mm, 5.5 x 2.1 mm, 5.5 x 2.5 mm)
  • Quick Start Guide
  • Advanced User Guide (download)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332279569
UPS TypeStandby
INPUT
Nominal Input Voltage(s) Supported100V AC; 110V AC; 115V AC; 120V AC; 230V AC; 240V AC
UPS Input Connection TypeC6 inlet
Input Frequency50/60HZ
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)3
OUTPUT
Output Capacity (VA)36
Output Capacity (Watts)36
Output Receptacles35135 DC Power; 47517 DC Power; 5521 DC Power; 5525 DC Power
Output Amp Capacity9V/3A, 12V/3A, 15V/2.4A, 19V/1.89A
BATTERY
Battery TypeLithium-ion (LiCoO2)
Runtime Full Load (min.)  10.8 min. (36W)
Runtime Half Load (min.)  30.4 min. (18W)
Internal Battery Details2 x ICR 18650 Lithium-Ion batteries
Battery Recharge Time4 - 6 Hours
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs4x green LEDs
LED IndicatorsOutput voltage level, battery level indicator and abnormal situations
PHYSICAL
Primary Form FactorDesktop; Vertical
Rack Height  0U
Housing ColorBlack; White
Unit Dimensions (hwd / in.)1.181 x 3.740 x 5.354
Unit Weight (lbs.)0.772
Input Cord ColorBlack
ENVIRONMENTAL
Operating Temperature Range32° to 95°F (0° to 35°C)
Storage Temperature Range-4° to 113°F (-20° to 45°C)
Operating Elevation0-10000 ft. (0-3000 m)
COMMUNICATIONS
Communications InterfaceNone
FEATURES & SPECIFICATIONS
Overcurrent ProtectionYes
Overvoltage ProtectionYes
Over Temperature ProtectionYes
APPLICATIONS
UPS ApplicationsHome Network; Smart Home
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 62368-1 (Canada); TUVus; UL 62368-1
Product ComplianceFCC Part 15 Class B (USA); REACH; RoHS; WEEE
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)2-year limited warranty

Questions & Answers

The power draw of a typical home modem/router can vary, but it is generally between 5 and 20 watts, with 10 watts being a safe average. Some more powerful or complex models, especially those that include multiple features such as modem/router combos or mesh network systems, might draw a little more.

Remember, power consumption can be affected by several factors such as the make and model of the device, its usage, and the specific features it provides. It's always best to check the product specifications or contact the manufacturer for the most accurate information.

Was this information helpful? Yes No
Need more help? Contact Technical Support

The power consumption of a home security camera can vary greatly depending on the type, model, and features of the camera. However, typical IP (Internet Protocol) security cameras generally use between 2 watts to 10 watts of power per hour.

Wireless security cameras can use slightly less, while some high-end models with additional features such as night vision, motion detection, or continuous recording might use more. It's also worth noting that the power usage may spike temporarily when the camera is actively recording or streaming video, compared to when it's in standby mode. For a more specific figure, it's best to check the technical specifications of the specific model you're interested in, or reach out to the manufacturer for information.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Power Cords and Adapters

  Model Number Description
3-Slot Power Cord, NEMA 5-15P to C5 - Laptop/Notebook, 7A, 125V, 18 AWG, 6 ft. (1.8 m), Black P013-006 P013-006 3-Slot Power Cord, NEMA 5-15P to C5 - Laptop/Notebook, 7A, 125V, 18 AWG, 6 ft. (1.8 m), Black
3-Slot Power Cord, NEMA 5-15P to C5 - Laptop/Notebook, 10A, 125V, 18 AWG, 10 ft. (3.05 m), Black P013-010 P013-010 3-Slot Power Cord, NEMA 5-15P to C5 - Laptop/Notebook, 10A, 125V, 18 AWG, 10 ft. (3.05 m), Black

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.