Part Number: GC500L
Produces 500W of clean, quiet off-the-grid power to keep equipment running in industrial and enterprise applications.
- Emission-free alternative to gas-powered generators can be used indoors and outdoors
- Ideal for locations or applications where utility power and generators are impractical
- AC/DC/USB-A/USB-C/QC 3.0 outputs can power a wide range of devices
- Offers multiple recharging options for your convenience, such as a standard AC outlet
- Comfortable, durable handle enables easy carrying to the worksite
- 2-year limited warranty
Features
Lithium-Ion Portable Power Station Keeps Your Electronic Devices Operating Anywhere
The GC500L features a lithium nickel manganese cobalt oxide battery (NMC) that provides pure sine wave battery power to essential electronics in industrial and enterprise applications. A clean, quiet alternative to gas- or diesel-powered generators, this portable power station is ideal for locations where utility power is unreliable or unavailable, such as construction sites, workshops, fleet trucks and field medical sites.
Multiple Power Outputs Match a Wide Range of Devices
Two NEMA 5-15R AC outlets (120V), four 5.5 mm DC outputs (9–12.6V 10A), a CLA (cigarette lighter) output, two universal USB-A ports (5V 3.1A), one Quick Charge (QC) 3.0 USB-A and one QC 3.0 USB-C port power and charge a variety of equipment, including auxiliary lighting, power tools and pumps, appliances, computers and printers, fans, heaters, even a coffee maker and toaster for quick energy on the job. QC options can charge your compatible smartphone or tablet up to four times faster than conventional USB ports over a 5V–9V 2A range.
Safe Off-the-Grid Power That Goes Where You Go
The GC500L provides up to 500 watts of backup power (or emergency backup power) that can be used on job sites or in work trucks. Built-in short-circuit and overpower protection helps keep your connected devices safe. Side cooling vents deliver outside air that prevents internal overheating. A front-panel LED display gives you input, output and battery capacity information at a glance.
Rechargeable Power Source Allows a Long Life
The NMC batteries can be charged and discharged more than 1000 times before capacity begins to wane. For your convenience, batteries can be charged in three different ways: a standard AC wall outlet using the included AC adapter, a vehicle’s CLA connector using the included adapter or a user-supplied solar panel.
Convenient to Take with You Indoors or Outdoors
A built-in fold-down handle makes it easy for you to carry the GC500L wherever needed. Because the portable power station is battery-powered, unlike a gas generator, it requires no ventilation and can be used indoors. The portable power station weighs just 14.3 pounds (6.5 kilograms).
Specifications
OVERVIEW
UPC Code | 037332276636 |
Product Type | Portable Charger |
Charging Form Factor | Direct Plug-In; Portable |
Device Compatibility | Computer; Laptop; Phone; Printer; Tablet |
Country/Region | North America |
INPUT
Power Input Connections | 5521 DC POWER PLUG (MALE); HARDWIRE |
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 110V / 60 Hz / 2A |
AC Power Adapter Output Specs (V / A) | DC 15V / 6A |
AC Power Adapter Cord Length (ft.) | 6 |
AC Power Adapter Cord Length (m) | 1.83 |
Solar Panel | DC 13V~22V 6A Max (user-supplied panel) |
Voltage Compatibility (VAC) | 110 |
Input Plug Type | NEMA 1-15P |
OUTPUT
Power Output Connections | (4) 5521 DC POWER PLUG (MALE); (1) Car Cigarette Lighter; (2) NEMA 5-15R; (3) USB A (FEMALE); (1) USB C (FEMALE) |
Output Capacity (Watts) | 500 |
Frequency Compatibility | 60 Hz |
Pure Sine Wave Output | Yes |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Output Receptacles | (2) 5-15R |
Continuous Output Capacity (Watts) | 500 |
Peak Output Capacity (Watts) | 1000 |
Output Nominal Voltage | 110V |
Overload Protection | Yes |
Output Voltage (VDC) | (4) 5521 DC Power: 9~12.6V/10A (12A max) |
BATTERY
Battery Type | Lithium-ion (LiFePO4) |
Typical Battery Lifespan | More than 1,000 charge/discharge cycles |
Lithium Batteries | Yes |
Internal Battery Details | 520Wh/140400mAh |
Battery Recharge Time | 8-10 hours |
Battery Recharge Options | AC Outlet; Cigarette Lighter Adapter (CLA); Solar Panel |
Capacity (Wh) | 520 |
Capacity (Ah) | 140.4 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | LED display provides USB, Quick Charge 3.0, DC, USB-C, Input, and AC Output Status as well as Battery Capacity |
CHARGING
Number of Charging Ports | 4 |
Total Charging Amps | 6A |
Charging Method | USB |
Charging Method Detail | 140,400 mAh |
Charging Port Type | (3) USB A (FEMALE); (1) USB C (FEMALE) |
Charging Ports | (2) USB-A: 5V 3.1A; (1) USB-A: 5V~9V 2A Quick Charge 3.0; (1) USB-C: 5V~9V 2A Quick Charge 3.0 |
Charging Ports Details | USB Output
|
Charging Ports / Amps | (2) 2A; (2) 3.1A |
Compatible Devices | Laptop; Smartphone; Tablet |
PHYSICAL
Color | Black; Blue |
Total Number of Ports | 4 |
Unit Dimensions (hwd / in.) | 6.920 x 12.050 x 7.870 |
Unit Weight (lbs.) | 14.3 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 104°F (-10° to 40°C) |
FEATURES & SPECIFICATIONS
Overcurrent Protection | Yes |
Overvoltage Protection | Yes |
Over Current Protection | Yes |
Quick Charge Compliant | 3.0 |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CE; FCC; PSE; UKCA; UL; WEEE |
Product Certifications | ICES (Canada) |
Product Compliance | CE (Europe); FCC Part 15 Class B (USA); RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P022-006 | Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 6 ft. (1.83 m), Black | |
P022-010 | Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 10 ft. (3.05 m), Black | |
P022-015 | Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 15 ft. (4.57 m), Black | |
P022-025 | Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 25 ft. (7.62 m), Black | |
P024-18N-13A-2R | Extension Cord Y Splitter, NEMA 5-15P to 2x NEMA 5-15R - 13A, 120V, 16 AWG, 18-in. (45.72 cm), Black |
Lightning Charging Cables
Model Number | Description | |
---|---|---|
M102-010-HD | Heavy-Duty USB-C to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 10 ft. (3.05 m) |
USB Cables
Model Number | Description | |
---|---|---|
M100-010-GY-MAX | Heavy-Duty USB-A to Lightning Sync/Charge Cable, UHMWPE and Aramid Fibers, MFi Certified - 10 ft. (3.05 m) | |
M100-010-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 10 ft. (3.05 m) |
Documents & Downloads
Documentation
Product Literature
Product Images