10-Port USB Charging Station with Adjustable Storage, 12V 8A (96W) USB Charger Output
- Up to 5V, 2.4A per port for charging battery-intensive devices
- External dual-voltage power supply with NEMA 5-15P plug
- Protects against overheating, overcurrent and overcharging
- Includes 14 adjustable storage brackets for organizing devices
- Charges anywhere AC power is available—no computer required
- 2-year limited warranty
Overview
Features
- Ideal for charging tablets, cell phones, laptops and other devices at home or work
- Connect devices to unit’s USB ports for proficient charging
- Charges anywhere AC power is available—no computer required
- Delivers up to 5V, 2.4A per port, enough for charging battery-intensive devices like the Apple iPad*
- Protects against overheating, overcurrent and overcharging
*When fully loaded the output per port becomes 5V/1.92A
- Includes 14 adjustable brackets that neatly organize devices while they charge
- Brackets are adjustable to accommodate number and size of devices being charged
- Included external dual-voltage (100–240V) power supply plugs into any NEMA 5-15R outlet
- Front LED indicates when unit is turned on and receiving AC power
System Requirements
- For international use, the P058-006 (Europe) or P060-006 (UK) power cords can be purchased separately
Package Includes
- 10-Port USB Charging Station
- External Power Supply with C6 Inlet (Input: 100–240V, 50/60 Hz, 2A; Max Output: 12V, 8A, 3 ft.)
- C5 to 5-15P Power Cord
- (14) Storage brackets
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332190352 |
Product Type | Charging Station |
Charging Form Factor | Charging Hub |
AC Adapter | 100-240V, 50/60Hz, 3A; Output: 12V, 8A, 3-ft. |
Device Compatibility | Phone; Tablet; Amazon Kindle |
Technology | USB |
INPUT
External Power Supply Plug(s) | NEMA 5-15P North America |
OUTPUT
Output Capacity | 96W |
Overload Protection | Yes |
POWER
External Power Supply Input Specs (V / Hz / A) | 100-240V, 50/60Hz, 3.0A MAX |
External Power Supply Output Specs (V / A) | 12V/8A |
External Power Supply Cord Length (m.) | 1 |
External Power Supply DC Barrel Connector Specs | OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve |
External Power Supply Certifications | CCC; CE; FCC; GS; PSE; RoHS; TUV; UL; cUL |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Blue (Power) |
CHARGING
Number of Charging Ports | 10 |
Charging Ports / Amps | (10) 2.4A |
Total Charging Amps | 19.2A |
Charging Method | USB |
Total Charging Watts | 96 |
Charging Ports Detail | USB-A: Up to 5V/2.4A |
Charging Port Type | (10) USB A (FEMALE) |
Charging Method Detail | USB-A: 5V/Max 2.4A Apple Fast Charge |
PHYSICAL
Color | Black |
Material of Construction | Polycarbonate |
Shipping Dimensions (hwd / in.) | 3.11 x 10.59 x 6.14 |
Shipping Weight (lbs.) | 2.71 |
Unit Dimensions (hwd / in.) | 1 x 9.4 x 4.7 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.57 |
ENVIRONMENTAL
Operating Temperature Range | 41 to 95 F (5 to 35 C) |
Storage Temperature Range | -4 to 122 F (-20 to 50 C) |
Relative Humidity | 20% to 80% RH, Non-Condensing |
Power Consumption (Watts) | 34W (Operating) 0.27W (Standby) |
CONNECTIONS
Ports | 10 |
Side A - Connector 1 | NEMA 5-15P |
Side B - Connector 1 | (10) USB A (FEMALE) |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
SPECIAL FEATURES
Overcurrent Protection | Yes |
Overvoltage Protection | Yes |
GaN Technology | No |
STANDARDS & COMPLIANCE
Certifications | EN 55022: 2010/AC: 2011, EN 55024: 2010, FCC Class B, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Related Products
Power Cords
Model Number | Description | |
---|---|---|
![]() |
P013-006 | 3-Slot Power Cord, NEMA 5-15P to C5 - Laptop/Notebook, 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P058-006 | European Computer Power Cord, C5 to Schuko, 2.5A, 250V, 16 AWG, 6 ft. (1.83 m), Black |
![]() |
P060-006 | UK Computer Power Cord - BS1363 to C5, 2.5A, 250V, 18 AWG, 6 ft. (1.83 m), Black |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
M100-10N-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 in. (0.3m) |
![]() |
M100-10N-BK-10 | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 Pack - 10 in. (0.3m) |
![]() |
M110-10N-BK-10 | USB Sync/Charge Cable with Apple 30-Pin Dock Connector, Black, 10-Piece Bulk Pack, 10 in. (.24 m) |
![]() |
UR030-003 | Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) |
![]() |
UR050-001-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m) |
USB, Lightning & FireWire
Model Number | Description | |
---|---|---|
![]() |
U326-001-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m) |
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.