Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

16-Device AC Charging Tower for Chromebooks - Open Frame, White


Provides high-speed AC charging and secure storage for 16 Chromebooks or tablets in a space-saving form factor designed for crowded rooms.
  • Space-saving footprint less than 3 sq. ft. ideal for crowded classrooms and back offices
  • Open frame design allows visual access to contents without unlocking the front door
  • Locking steel tower attaches to the wall to discourage theft, damage and tampering
  • Internal NEMA 5-15R outlets charge up to 16 devices with screens up to 16 in.
  • 10-ft. (3.05 m) cord with NEMA 5-15P plug allows great flexibility in placement near wall outlet
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

CST16AC

Have a Question?
Contact Us

Features

Space-Saving Charging Station Accommodates up to 16 Chromebooks and Tablets
This wall-anchored, floor-standing 120V charging station provides high-speed AC charging, secure storage and cord management for as many as 16 Chromebooks, tablets and other mobile devices with a screen size up to 16 inches. The CST16AC is recommended for schools, small/medium businesses, medical facilities, government agencies and anywhere else that uses Chromebooks or tablets on a daily basis.
Space-Saving Form Factor Ideal for Mounting in Busy Classrooms
Designed to fit into classrooms and other areas with limited floor space, the CST16AC features a space-saving footprint of less than three square feet, perfect for small or crowded rooms. It attaches to the wall with the included mounting brackets. It anchors to the wall at floor level, which allows access to younger children who need to charge their devices at school.
Open Frame Design Allows Convenient Visibility without Unlocking the Door
An innovative open frame design allows you to see devices without unlocking and opening the half door in front. When checking at the end of the day to see whether all the Chromebooks or tablets have been returned, you can just glance at the charging station from across the room for quick confirmation. The open sides allow cool air to easily flow through the tower, enhancing the performance of your devices and extending their life.
High-Speed Charging with Plenty of Power to Keep Every Device at Full Capacity
The CST16AC comes with a 20-outlet PDU already installed, giving you a dedicated NEMA 5-15R receptacle for every power adapter, along with four extra. The tower has a charging capacity of 1440 watts, enough to charge 16 Chromebooks.
Locking Steel Enclosure Keeps Valuable Equipment Safe and Secure
Constructed from heavy-duty steel covered with a white powder-coated finish, this charging tower provides safe, secure storage. Devices and their power adapters are stored in separate compartments. The front door and top panel both lock with included keys to help prevent theft, damage and tampering. Strategically placed bars down the sides prevent anyone from sliding a Chromebook out of the locked tower. The top panel allows access to the upper outlets and power adapters. A 15-amp circuit breaker protects the devices against overloads. 
Well-Organized to Avoid Confusing Cable Clutter
The CST16AC is compatible with a wide array of mobile devices, including Chromebooks, iPads, Android tablets, Surface tablets, Kindle e-readers and other mobile devices with screen sizes up to 16 inches. Power cords are routed through cable management slots to keep them organized and prevent tangles. Each shelf comes with a numbered sticker for easy identification and is specially coated to help prevent device scratches and scuffs. The tower's 10-ft. (3.05 m) cord with NEMA 5-15P plug allows great flexibility in placing the unit near an AC wall outlet.
Secure the Tower to a Wall or Move Your Devices from Room to Room
Mount the charging station on a wall with the included brackets and user-supplied hardware. If you prefer the flexibility to roll the tower from one room to another, an optional caster kit (CSTCASTERKIT16, sold separately) includes four casters, mounting platform, handles and a locking rear door.

Typical Applications

  • Charge up to 16 mobile devices in schools, businesses, government agencies and other organizations that rely on their daily use
  • Recommended for Chromebooks, iPads, Android tablets, Surface tablets, Kindle e-readers and other mobile devices with screen sizes up to 16 in.

Package Includes

  • CST16AC 16-Device AC Charging Tower, White
  • (20) Power supply shelves
  • (4) Wall-mount brackets
  • (2) Keys
  • Numbered stickers
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332240187
Product TypeMulti-Device Charger
Charging Form FactorTower
FunctionsCharge; Secure
Device CompatibilityChromebook
Device Slots16
INPUT
Nominal Input Voltage(s) Supported120V AC
Input Connection TypeAC
Voltage Compatibility (VAC)120
Input Frequency50 / 60 Hz
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)10
CHARGING
Number of Charging Ports20
Charging MethodAC
Charging Port TypeNEMA 5-15R
Charging Ports DetailsPass through
Charging Ports / Amps(20) 15A
Overcharge ProtectionNo
Charging Amps per Port15A
PHYSICAL
ColorWhite
Antimicrobial CoatingNo
Charging Station Form FactorTower
Material of ConstructionSteel
Shipping Dimensions (hwd / in.)45.43 x 15.55 x 27.17
Shipping Weight (lbs.)0.00
Slot Dimensions (hwd / in.)1.66 x 11.7 x 15.00
Unit Dimensions (hwd / in.)44.960 x 17.800 x 22.200
Unit Weight (lbs.)74.360
Number of Shelves16
SPECIAL FEATURES
Grounding Lugn/a
Cord ManagementYes
EMI/RFI Line Noise ProtectionNo
LockingYes
Lock TypeKey
Built-In Circuit BreakerYes
Overcurrent ProtectionYes
Flow-Through VentilationYes
UV SterilizationNo
STANDARDS & COMPLIANCE
ApprovalsRoHS
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External ReceptacleNo

Related Products

Charging Station Accessories

  Model Number Description
Caster Kit for CST16AC 16-Device AC Charging Station Tower CSTCASTERKIT16 CSTCASTERKIT16 Caster Kit for CST16AC 16-Device AC Charging Station Tower

Documents & Downloads

support icon

Do you own a
CST16AC

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.