Multi-Device Charging Cart, 32 AC Outlets, Chromebooks and Laptops, Wall-Mount Option, White
- Charges 32 Chromebooks and laptops up to 15 in. screen size
- Secures devices in locking, vented, wall-mountable steel cart
- Protective shelves with removable dividers and cord management
- Wide-grip handle and locking casters with non-marking wheels
- Ships ready for quick, easy installation
- 2-year limited warranty
CSC32ACW
Have a Question?
Overview
Features
- Charges 32 Chromebooks and laptops up to 15 in. screen size
- Device power adapters plug into NEMA 5-15R outlets (up to 1,440 watts total)
- Also charges tablets and other USB devices through their power adapters
- Built-in circuit breaker protects against overloads
- 10-ft. (3.05 m) AC input cord with NEMA 5-15P plug reaches distant outlets
- Sturdy steel construction and powder-coated finish promote long-term durability
- Doors lock with included keys to help prevent device theft, damage or tampering
- 3-point locking mechanism latches doors at top, middle and bottom
- Built-in hasp and user-supplied padlock can replace or supplement built-in lock
- Rear ports accommodate user-supplied bicycle cable or chain lock
- Flow-through ventilation helps prevent devices from overheating
- Protective shelves specially coated to avoid device scratches and scuffs
- Cord access ports with rubber grommets protect against abrasions
- Solid top work surface helps avoid accidental drips and spills that could damage devices
- AC outlets, power adapters and cords store out of sight
- Toolless trim panels permit quick access to AC adapters and cords
- Shelves include charging cord access ports for each device
- Staggered outlets fit power adapters without blocking adjacent outlets
- Large swivel casters with non-marking wheels improve ride over uneven surfaces
- Casters lock to help prevent unwanted movement at rest
- Reversible wide-grip handle assists cart control
- Reversible cord wrap keeps input cord out of the way when moving cart
- Compact cart fits in same space as typical utility cart
- Ships ready for quick, easy installation—just attach handle and cord wrap
- Split front doors open 180 degrees for improved device and service access
- Rear-panel mounting slots support optional wall-mount installation
- Removable dividers accommodate thicker devices like battery chargers
Specifications
OVERVIEW
UPC Code | 037332193797 |
Product Type | Multi-Device Charger |
Charging Form Factor | Mobile Cart |
Functions | Charge; Secure |
Device Compatibility | Chromebook; Laptop |
Device Slots | 32 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Voltage Compatibility (VAC) | 120 |
Input Frequency | 50 / 60 Hz |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 10 |
CHARGING
Number of Charging Ports | 32 |
Overcharge Protection | No |
Charging Ports / Amps | (32) 12A |
Charging Method | AC |
Charging Ports Detail | Pass through |
Charging Port Type | NEMA 5-15R |
Charging Amps per Port | 12A |
PHYSICAL
Antimicrobial Coating | No |
Charging Station Form Factor | Mobile Cart |
Color | White |
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 45.08 x 22.83 x 33.66 |
Shipping Weight (lbs.) | 157.04 |
Slot Dimensions - Bottom (hwd / in.) | 10.5 x 1.5 x 15.4 |
Slot Dimensions - Top (hwd / in.) | 10.5 x 1.5 x 15.4 |
Unit Dimensions (hwd / in.) | 42.3 x 34.8 x 21.6 (with handle installed) |
Unit Weight (lbs.) | 130.67 |
Number of Shelves | 2 |
SPECIAL FEATURES
Cord Management | Yes |
EMI/RFI Line Noise Protection | No |
Locking | Yes |
Lock Type | Key |
Built-In Circuit Breaker | Yes |
Overcurrent Protection | Yes |
Flow-Through Ventilation | Yes |
UV Sterilization | No |
STANDARDS & COMPLIANCE
Certifications | Tested to EIA-310-E, FCC & IEC Class B, UL 1363 (Power Component) |
Approvals | RoHS |
NOM (Mexico) | Tested to NOM (Mexico) |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle | No |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1K | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2K | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3K | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Design Resources
Product Literature
Product Videos
- USB and AC Charging Stations and Carts
https://www.tripplite.com/video/usb-and-ac-charging-stations-and-carts/159373
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.