Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

21-Device AC Charging Cart for Laptops and Chromebooks - 120V, NEMA 5-15P, 10 ft. (3.05 m) Cord, Black


Charges, secures and organizes up to 21 Chromebooks and laptops in education, healthcare, retail, warehouse and office environments.
  • 21 internal NEMA 5-15R outlets charge mobile devices with screens up to 15 in.
  • Steel enclosure locks with included keys to discourage theft, damage and tampering
  • In-cabinet RJ45 jack connects Ethernet peripherals, including routers and hotspots
  • Laminated wood-grain top serves as a smooth surface for writing or holding peripherals
  • 10-ft. (3.05 m) cord with NEMA 5-15P plug allows great flexibility in reaching AC outlets
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

CSC21AC

Extended Warranty Options
Have a Question?
Contact Us

Features

Compact Mobile Charging Cart Accommodates up to 21 Chromebooks and Laptops
This 120V multi-charging station provides AC charging, secure storage and cord management for as many as 21 Chromebooks and laptops with a screen size up to 15 inches. The connected devices' AC adapters plug into 21 NEMA 5-15R outlets for charging. A built-in circuit breaker protects the devices against overloads. The laptop charging station is recommended for classrooms, businesses, medical facilities, government agencies and anywhere else that uses mobile devices on a daily basis.
Locking Steel Enclosure Keeps Valuable Equipment Safe and Secure
Constructed from heavy-duty steel covered with a black powder-coated finish, this charging cart provides safe, secure storage. Devices and their power adapters are stored in separate compartments. The front and back doors lock with the included keys to help prevent theft, damage and tampering. For extra security, the front door can be fastened with a user-supplied padlock. Flow-through ventilation helps protect against overheating, and the specially coated shelves help prevent device scratches and scuffs.
Moving Your Devices from Room to Room Is Easy
Large swivel casters with non-marking wheels improve the ride over uneven surfaces, including carpeting and thresholds, and lock to help prevent unwanted movement. The reversible wide-grip handle makes the cart easy to control. Corner safety bumpers protect walls and doorways from scratches. The compact Chromebook charging cart takes up about the same amount of physical space, or even less, as a typical A/V cart.
Well-Organized to Avoid Confusing Cable Clutter
Heavy power adapters store out of the way in removable baskets. Cables and connectors run through zoned slots and an overhead cable manager, keeping them organized and out of the way. Adjustable dividers accommodate up to seven devices per shelf, and device spaces are numbered for easy identification. A power cord wrap keeps the input cord out of the way when moving the charging station. The 10-ft. (3.05 m) cord with space-saving right-angle NEMA 5-15P plug allows great flexibility in reaching AC outlets.
Laminated Wood-Grain Top Doubles as a Convenient Workstation
The laminated top acts as a smooth writing surface and holds a projector, monitor or other peripherals. A pass-through RJ45 jack is provided for connecting Ethernet devices, such as a wireless router or hotspot, inside the cabinet.

Typical Applications

  • Charge up to 21 Chromebooks and laptops in schools, businesses and government organizations that rely on the daily use of mobile devices
  • Easily and safely transport connected devices from room to room with a smooth, controlled ride
  • Use the laminate top as a workstation or a sturdy platform for A/V equipment

Package Includes

  • CSC21AC 21-Device AC Charging Cart, Black
  • Cart handle
  • Input cord wrap
  • (6) Protective bumpers
  • (10) Hex screws
  • Hex key
  • (2) Keys
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332226112
Product TypeMulti-Device Charger
Charging Form FactorMobile Cart
FunctionsCharge; Secure
Device CompatibilityChromebook; Laptop
Device Slots21
INPUT
Nominal Input Voltage(s) Supported120V AC
Voltage Compatibility (VAC)120
Input Frequency60 Hz
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)10
CHARGING
Number of Charging Ports21
Charging MethodAC
Charging Port TypeNEMA 5-15R
Charging Ports DetailsPass through
Charging Ports / Amps(21) 12A
Overcharge ProtectionNo
Charging Amps per Port12A
PHYSICAL
ColorBlack
Antimicrobial CoatingNo
Charging Station Form FactorMobile Cart
Material of ConstructionSteel
Shipping Dimensions (hwd / in.)46.85 x 26.77 x 29.13
Slot Dimensions - Bottom (hwd / in.)10.11 x 1.2 x 15.58
Slot Dimensions - Middle (hwd / in.)10.13 x 1.2 x 15.58
Slot Dimensions - Top (hwd / in.)10.13 x 1.2 x 15.58
Unit Dimensions (hwd / in.)43.050 x 26.040 x 28.840 (with handle installed)
Unit Weight (lbs.)110.23
Number of Shelves3
SPECIAL FEATURES
Cord ManagementYes
EMI/RFI Line Noise ProtectionNo
LockingYes
Lock TypeKey
Built-In Circuit BreakerYes
Overcurrent ProtectionYes
Flow-Through VentilationYes
UV SterilizationNo
STANDARDS & COMPLIANCE
CertificationsUL 60950-1 (Power Component); CAN/CSA 22.2 No. 60950-1 (Power Component)
ApprovalsRoHS
NOM (Mexico)Tested to NOM (Mexico)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External ReceptacleNo

Services

Extended Warranty

Part Number Description
WEXT1K 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2K 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT3K 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable

Documents & Downloads

support icon

Do you own a
CSC21AC

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.