5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output
- 5V, 2.4A per port for charging battery-intensive devices
- All five ports support USB Battery Charging (BC) specification v1.2
- 7 adjustable storage brackets for organizing devices
- Storage compartment neatly organizes your cabling
- External dual-voltage power supply with NEMA 1-15P plug
- Protects against overheating, overcurrent and overcharging
- 2-year limited warranty
Overview
Features
- Recommended for charging tablets, smartphones and other devices at home or work
- Functions anywhere AC power is available—no computer required
- Delivers up to 5V, 2.4A per port—enough for charging battery-intensive devices like the Apple iPad
- Protects against overheating, overcurrent and overcharging
- Complies with USB Battery Charging (BC) specification v1.2
- 7 adjustable brackets provide space to neatly organize devices as they charge
- Convenient storage compartment lets you neatly organize your cabling while your devices charge
- When not in use, cables can be stored in the compartment and kept out of the way
- External dual-voltage power supply with C8 power inlet and detachable C7 to 1-15P 5 ft. cord
- No computer required
Specifications
OVERVIEW
UPC Code | 037332199584 |
Product Type | Charging Station |
Charging Form Factor | Charging Hub |
AC Adapter | Input: 100-240V, 50/60Hz, 1.5A; Output: 12V, 4A |
Device Compatibility | Phone; Tablet; Amazon Kindle |
Technology | USB |
INPUT
Nominal Input Voltage(s) Supported | 120V AC; 230V AC |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Input Plug Type | NEMA 1-15P (NON-POLARIZED) |
External Power Supply Plug(s) | NEMA 1-15P North America |
OUTPUT
Output Capacity | 12V 4A |
Overload Protection | Yes |
POWER
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.5A |
External Power Supply Output Specs (V / A) | 12V / 4A |
External Power Supply Cord Length (m.) | 1 |
External Power Supply DC Barrel Connector Specs | OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve |
External Power Supply Certifications | CCC; FCC; GS; PSE; RoHS; TUV; UL; cUL |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Blue (Power) |
CHARGING
Number of Charging Ports | 5 |
Charging Ports / Amps | (5) 2.4A |
Total Charging Amps | 4A |
Charging Method | USB |
Total Charging Watts | 48 |
Charging Ports Detail | USB-A: 12V/4A |
Charging Port Type | (5) USB A (FEMALE) |
Charging Method Detail | 5V - 1.5A (7W) |
PHYSICAL
Color | Black |
Material of Construction | Polycarbonate |
Shipping Dimensions (hwd / in.) | 2.70 x 6.00 x 10.10 |
Shipping Weight (lbs.) | 2.05 |
Unit Dimensions (hwd / in.) | 0.79 x 6.6 x 4.9 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 1.3 |
ENVIRONMENTAL
Operating Temperature Range | 41 to 95 F (5 to 35 C) |
Storage Temperature Range | -4 to 122 F (-20 to 50 C) |
Relative Humidity | 20% to 80% RH, Non-Condensing |
Power Consumption (Watts) | 12.7W (Operating) 0.23W (Standby) |
CONNECTIONS
Ports | 5 |
Side A - Connector 1 | NEMA 1-15P (NON-POLARIZED) |
Side B - Connector 1 | (5) USB A (FEMALE) |
SPECIAL FEATURES
Overcurrent Protection | Yes |
Overvoltage Protection | Yes |
GaN Technology | No |
STANDARDS & COMPLIANCE
Certifications | Tested to FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Related Products
Power Cords
Model Number | Description | |
---|---|---|
![]() |
P012-006 | 2-Slot Non-Polarized Laptop Notebook Power Cord, 1-15P to C7 - 10A, 120V, 18 AWG, 6 ft. (1.83 m), Black |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
M100-003-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.91 m) |
![]() |
M100-10N-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 in. (0.3m) |
![]() |
M110-003-WH | USB Sync/Charge Cable with Apple 30-Pin Dock Connector, White, 3 ft. (0.91 m) |
![]() |
U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft. (0.91 m) |
![]() |
UR050-001-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m) |
![]() |
UR050-006-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
![]() |
UR05C-003-RB | Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) |
Resources & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.