Part Number: TLP1006USB
Protects your lab equipment, industrial tools and other electronics against power surges, spikes and line noise.
- 10 NEMA 5-15R outlets distribute AC power to connected home/office/work equipment
- 1350 joules protect your valuable electronics against dangerous surges and spikes
- Swivel LED light bars provide 1000 lumens each to illuminate dark corners
- 6 ft. input cord allows some flexibility in placing devices away from wall outlet
- On/off switches give you one-touch control over lights and connected equipment
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $100,000 Ultimate Lifetime Insurance
Features
10-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office, retail or industrial workstation, this Protect It!® surge protector features a 1350 joule rating to defend your valuable electronic components against damaging power surges and spikes. The six-foot (1.8-meter) AC input cord with NEMA 5-15P plug gives you some flexibility in placing the surge protector away from the nearest wall outlet.
NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your computer, wireless router, power tools, laboratory equipment and other home/office/industrial electronics into 10 NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. The outlets are adequately spaced apart to accommodate bulky transformers without blocking adjacent receptacles.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Swivel Light Bars Brighten Your Workspace
Two adjustable light bars, each with 1000 lumens (20W), provide bright white light to illuminate any dark corners.
USB Charger Offers Easy Access to Mobile Devices
Two USB-A ports share 2.4A for charging your smartphone, tablet and other USB mobile devices.
Includes the Latest Safety Features to Maintain Your Equipment’s Well-Being
Two lighted on/off switches allow easy one-touch control over the light bars and all equipment connected to the surge protector. Integrated 15A resettable circuit breakers help prevent equipment damage due to overloads. Diagnostic LEDs let you know that the wall outlet is grounded and that your equipment is protected.
Flexible Installation Options
Place the TLP1006USB on any flat surface in your home, office, workbench or anywhere else you need power for your equipment. Integrated rear keyhole slots accommodate wall or desktop mounting.
Specifications
OVERVIEW
UPC Code | 037332283269 |
Product Type | Surge Protector |
Charging Form Factor | Strip |
Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (10) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (10) Yes |
Outlet Orientation | Single row of outlets |
Right-Angle Outlets | Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and 2 position on/off power switch |
Diagnostic LED Details | Built-in LED confirms suppressor "protection present" (green) status, "grouded status (red) |
CHARGING
Number of Charging Ports | 2 |
Total Charging Amps | 2.4A |
Total Charging Watts | 12 |
Charging Method | USB |
Charging Port Type | (2) USB A (FEMALE) |
Charging Ports / Amps | (2) 2.4A |
Overcharge Protection | No |
Charging Amps per Port | 2.4A |
LIGHTING
Number of Light bars | 2 |
Light bar Color | Bright White |
Light bar Brightness | 1000 lumens (20W) |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1350 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 600V |
EMI / RFI Filtering | Yes 150KHz - 100MHz |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Black |
Housing Color | Black |
Mounting Holes or Slots | Yes |
Receptacle Color | Yellow |
Shipping Dimensions (hwd / in.) | 26.20 x 5.60 x 2.40 |
Shipping Weight (lbs.) | 3.26 |
Unit Dimensions (hwd / in.) | 24.400 x 5.500 x 2.040 |
Unit Weight (lbs.) | 2.84 |
Input Cord Color | Black |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL 1449; UL 1363; UL Listed |
Product Compliance | FCC Part 15 Class B (USA); RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $100,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Product Images