Part Number: CS48USB
Locking steel cabinet provides 2.4A USB charging, syncing, secure storage and cord management for up to 48 tablets and other USB devices.
- 48 internal USB ports provide up to 2.4A apiece for fast charging of tablets
- Sturdy steel construction with locking doors that help prevent theft or tampering
- Supports charging of iPad, Android, Surface, Kindle and other USB tablets
- Flow-through ventilation helps prevent connected tablets from overheating
- 10 ft. cord with NEMA 5-15P plug allows great flexibility in reaching AC outlets
- 2-year limited warranty
Features
Multi-Device Charging Station Accommodates up to 48 iPads and Other Tablets
The 120V CS48USB provides USB charging, device syncing, secure storage and cord management for as many as 48 iPad, Android, Surface, Kindle and other USB tablets, smartphones and devices. The connected devices’ chargers connect to the charging station’s 48 USB ports, which provide the fastest charging supported by each device up to 2.4A per port.
Locking Steel Enclosure Keeps Valuable Equipment Safe and Secure
Constructed from heavy-duty steel covered with a powder-coated finish, this tablet charging station provides safe, secure storage. Doors lock with the included keys to help prevent theft, damage and tampering. Flow-through ventilation helps protect against overheating, and the specially coated shelves help prevent device scratches and scuffs.
Supports Convenient Syncing
The USB sync uplink port connects to a host computer for wired or wireless syncing. The CS48USB can sync and charge devices at the same time, up to 1.5A charging per port during wired syncing.
Comes Fully Assembled for Immediate Use
The CS48USB ships fully assembled and supports mounting to a wall, desk, table, counter or floor. The front door opens 180 degrees to allow full access to the interior. Removable dividers accommodate thicker USB devices. A firmware upgrade port allows future updates. To move the charging station from room to room, you may convert it to a mobile cart using the optional CSHANDLEKIT accessory (sold separately). A detachable 10-foot (3.1-meter) power cord with NEMA 5-15P plug connects the charging station to an available AC outlet.
Specifications
OVERVIEW
UPC Code | 037332185433 |
Product Type | Multi-Device Charger |
Charging Form Factor | Stationary Cabinet |
Charger Functions | Charge; Secure; Sync |
Device Compatibility | Tablet; Phone |
Device Slots | 48 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC; 230V AC |
Voltage Compatibility (VAC) | 110-240 |
Input Frequency | 50 / 60 Hz (auto-select) |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 10 |
POWER
Power Consumption (Watts) | 224 |
CHARGING
Number of Charging Ports | 48 |
Total Charging Amps | 120A |
Total Charging Watts | 600 |
Charging Method | USB |
Charging Port Type | USB A (FEMALE) |
Charging Ports Details | Pass through |
Charging Ports / Amps | (48) 2.4A |
Overcharge Protection | Yes |
Charging Amps per Port | 2.4A |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Charging Station Form Factor | Stationary Cabinet |
Shipping Dimensions (hwd / in.) | 41.02 x 28.35 x 26.38 |
Shipping Weight (lbs.) | 183.00 |
Slot Dimensions - Bottom (hwd / in.) | 8.0 x 0,8 x 13,9 |
Slot Dimensions - Middle (hwd / in.) | 8.0 x 0,8 x 13,9 |
Slot Dimensions - Top (hwd / in.) | 8.1 x 0,8 x 13,9 |
Unit Dimensions (hwd / in.) | 35.630 x 23.620 x 21.570 |
Unit Weight (lbs.) | 150 |
Number of Shelves | 3 |
FEATURES & SPECIFICATIONS
Built-In Circuit Breaker | Yes |
Cord Management | Yes |
Overcurrent Protection | Yes |
EMI/RFI Line Noise Protection | Yes |
Flow-Through Ventilation | Yes |
UV Sterilization | No |
Locking | Yes |
Lock Type | Key |
STANDARDS & COMPLIANCE
Product Certifications | NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS; CE (Europe); EIA/ECA-310-E; REACH; FCC Part 15 Class B (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle | No |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
M100-003-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) | |
M100-003-WH | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m) | |
M100-004COIL-BK | USB-A to Lightning Sync/Charge Coiled Cable (M/M) - MFi Certified, Black, 4 ft. (1.2 m) | |
M100-10N-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, 10 in. (0.25 m) | |
M100-10N-BK-10 | USB-A to Lightning Sync/Charge Cables (M/M) - MFi Certified, Black, 10 in. (0.25 m), Pack of 10 | |
U050-003 | USB 2.0 A to Micro-B Cable (M/M), 3 ft. (0.91 m) | |
U326-001-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m) | |
U428-003-G2 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
UR050-001-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m) |
Data Center & IT Rack Cooling
Model Number | Description | |
---|---|---|
SRFANWM | SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug |
Accessories
Model Number | Description | |
---|---|---|
CSHANDLEKIT | Mobile Cart Conversion Kit with Handle, Casters and Power Cord Manager for Tablet/Chromebook Charging Stations |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1N | Extended Warranty and Technical Support for Select Products – KVM, Inverters |
WEXT2N | Extended Warranty and Technical Support for Select Products – KVM Switches, Power Inverters |
WEXT3N | Extended Warranty and Technical Support for Select Products – KVM Switches, Power Inverters |
Documents & Downloads
Design Resources
Product Literature
Product Videos
- USB and AC Charging Stations and Carts
https://tripplite.eaton.com/video/usb-and-ac-charging-stations-and-carts/159373 - How to Secure, Organize, and Charge Mobile Devices
https://tripplite.eaton.com/video/how-to-secure-organize-and-charge-mobile-devices/81393 - How to Sync Devices to a Host Computer
https://tripplite.eaton.com/video/how-to-sync-devices-to-a-host-computer/81392 - Tablet Charging Stations
https://tripplite.eaton.com/video/tablet-charging-stations/81102
Product Images