Isobar 4-Outlet Surge Protector - 8 ft. (2.43 m) Cord, Right-Angle Plug, 3330 Joules, 2 USB Ports, Metal Housing
- 4 NEMA 5-15R outlets prevent noise contamination between connected components
- 3330 joules protect your valuable electronics against dangerous surges/spikes/line noise
- 2 USB ports share 3.1A for fast charging of phone, laptop and other mobile devices
- 8-ft. (2.43 m) power cord with right-angle NEMA 5-15P plug easy to connect in tight spaces
- Durable metal housing endures strong surges without burning, melting or cracking
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $50,000 Ultimate Lifetime Insurance
IBAR4ULTRAUSBB
Have a Question?
Features
Typical Applications
- Protect computers, modems, home theater equipment, power tools and other valuable electronics against AC power surges and spikes
- Filter potentially damaging line noise to improve connected equipment’s performance and lifespans
- Safeguard valuable data against damage stemming from unexpected interruptions in power
- Charge smartphones, tablets or other USB devices via the dual USB ports
Package Includes
- IBAR4ULTRAUSBB Isobar 4-Outlet Surge Protector
- (4) Outlet safety covers
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332224996 |
Product Type | Surge Protector |
Charging Form Factor | Strip |
Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 135000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 8 |
Right-Angle Plug | Yes |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1440 |
Output Receptacles | (4) 5-15R |
Circuit Breaker (amps) | 12 |
Transformer Accommodation | (2) Yes |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and two position red illuminated on/off power switch |
Diagnostic LED Details | PROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green) |
CHARGING
Number of Charging Ports | 2 |
Charging Ports / Amps | (2) 3.1A |
Charging Method | USB |
Charging Port Type | USB A (FEMALE) |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 3330 |
AC Suppression Response Time | NM = 0 ns. CM = <1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
Clamping Voltage (RMS) | 140 |
AC Suppression Surge Current Rating | 97,000 amps (36,000 NM / 61,000 CM) |
AC Suppression Components Used | Metal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors. |
Safe Thermal Fusing | Prevents unsafe conditions during extreme extended over-voltages and catastrophic occurrences |
UL1449 Let Through Rating | 330, 330, 330 |
IEEE587 Cat. A Ringwave Let-Through | Less than 35 volts |
EMI / RFI Filtering | 40-80 dB |
Isolated Filter Banks | 3 |
Immunity | Conforms to IEE 587 / ANSI C62.41 |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | No |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | No |
PHYSICAL
Color | Black |
Antimicrobial Coating | No |
Color (AC Line Cord) | Black |
Housing Color | BLACK |
Integrated Keyhole Mounting Slots | Yes |
Keyhole Slot Mounting Measurement (Center to Center) | Distance between horizontal tabs = 171.35mm; Distance between vertical tabs = 58.17mm |
Material of Construction | Metal |
Outlets Measurement (Center to Center) | Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 39.30mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 11.43 x 2.88 x 7.01 |
Unit Dimensions (hwd / in.) | 2.45 X 3.56 X 7.31 |
Unit Weight (lbs.) | 2.60 |
SPECIAL FEATURES
Rotatable Outlets | No |
STANDARDS & COMPLIANCE
Canada | Approved for Canada by ETL |
Approvals | Exceeds IEEE 587 category A&B specifications |
UL1449 3rd Edition (AC Suppression) | Tested to UL1449 3rd Edition requirements by ETL |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $50,000 Ultimate Lifetime Insurance |
Frequently Asked Questions
Additional FAQs may be available on the IBAR4ULTRAUSBB model support page.
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.