Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Waber-by-Tripp Lite 5-Outlet Industrial Power Strip, 15-ft. Cord, Switchless


  • 5 outlets
  • 15-ft. cord
  • 8.6-in. overall length
  • No switch
  • All-metal housing

View Full Product Details

Tripp Lite Part Number

602-15

$31.84 Avg. Price
Have a Question?
Contact Us

Overview

The Waber-by-Tripp Lite 602-15 Power Strip offers a convenient method of power distribution in workbench, wallmount or floor mount applications. Includes 5 NEMA 5-15R output receptacles with 1.188-inch center-to-center spacing, 15-foot AC line cord and keyhole mounting tabs for installation in a wide variety of applications. Corded, multi-outlet strip reduces cable clutter and enables the connection of multiple electrical devices to a single AC wall socket. Unfiltered electrical pass-through makes the 602-15 ideal for distributing alternate waveform UPS or generator power. Features rugged all-metal housing, 15-amp resettable circuit breaker and attractive blue/gray color scheme.

PLUG/OUTLETS - Input: NEMA 5-15P/Output: 5 NEMA 5-15R

ELECTRICAL - 120VAC, 50/60Hz, 15A (Requires standard NEMA 5-15R wall receptacle)

FORMAT - Corded power distribution strip

Features

  • Multi-outlet power strip offers convenient power distribution in workbench, wallmount or floor mount applications
  • Includes 5 NEMA 5-15R output receptacles with 1.188-inch center-to-center outlet spacing
  • Keyhole mounting tabs for installation in a wide variety of applications
  • UL1363 (USA), cUL (Canada)
  • 15-amp power handling capacity with circuit breaker
  • 15-foot AC line cord

Package Includes

  • 602-15 Power Strip
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332113443
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(5) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(2) Yes
Outlet Spacing1.188 in.
Outlet OrientationSingle row of 5
Right-Angle OutletsNo
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)15
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
SwitchesNo switch
PHYSICAL
Anti-Microbial Protective CoatingNo
ColorGray
Color (AC Line Cord)Black
Integrated Keyhole Mounting SlotsYes (Includes flanges)
Keyhole Slot Mounting Measurement (Center to Center)Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45
Material of ConstructionMetal
Outlets Measurement (Center to Center)30mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)14.10 x 2.70 x 6.10
Shipping Weight (lbs.)2.70
Unit Dimensions (hwd / in.)7.38 x 2.5 x 1.5
CERTIFICATIONS
UL1363 (Power Tap)UL1363
CanadacUL
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
602-15

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.