Part Number: DG115-SI
- 6 outlets/6-ft. (1.83 m) cord
- 2100 joule rating
- All metal housing
- Visual surge indication
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The DG115-SI Power Strip offers a convenient method of power distribution and surge suppression in workbench, wall-mount or floor-mount applications. Includes six NEMA 5-15R output receptacles, six-foot (1.8-meter) AC line cord and keyhole mounting tabs for installation in a wide variety of applications. Protects connected equipment from transient surges and line noise with built-in surge suppression rated at 2100 joules. Corded, multi-outlet strip reduces cabling clutter and enables the connection of multiple electrical devices to a single AC wall socket. Features metal housing, lighted power switch with integrated 15A resettable circuit breaker and attractive gray color scheme.
Features
- Multi-outlet power strip offers convenient power distribution in workbench, wallmount or floor mount applications
- Includes 6 NEMA 5-15R output receptacles
- Lighted combination power switch with integrated circuit breaker
- Keyhole mounting tabs for installation in a wide variety of applications
- UL1449 3rd Edition (USA/400V rating), UL1363 (USA), cUL (Canada)
- 15 amp power handling capacity
- 6-ft. (1.83 m) AC line cord
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332101150 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 39000 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Overload Protection | 15A resettable circuit breaker integrated into lighted power switch |
Transformer Accommodation | (2) Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Lighted two position power switch controls power to all outlets |
Diagnostic LED Details | Protection present (green) |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 2100 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 400V - UL Verified |
EMI / RFI Filtering | Up to 20 dB |
Immunity | Conforms to IEE 587 / ANSI C62.41 |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Metal |
Power Cord Color | Light Gray |
Housing Color | Light Gray |
Mounting Holes or Slots | Yes |
Receptacle Color | Gray |
Shipping Dimensions (hwd / in.) | 2.40 x 14.40 x 5.90 |
Shipping Weight (lbs.) | 2.10 |
Unit Dimensions (hwd / in.) | 1.500 x 2.500 x 12.250 |
Unit Weight (lbs.) | 2.4 |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL 1449; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images