Protect It! 6-Outlet Surge Protector, 6 ft. (1.83 m) cord, 1340 Joules, Diagnostic LED
- 6 outlets / 6-ft. (1.83 m) cord
- 1340 joule rating
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $75,000 Ultimate Lifetime Insurance
TLM606HJ
Have a Question?
Overview
PLUG/OUTLETS: Input - 6-ft. (1.83 m) AC line cord with NEMA 5-15P plug/Output - 6 NEMA 5-15R outlets
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA 5-15R wall receptacle)
FORMAT: Metal strip
SUPPRESSION: AC: 150V RMS Clamping/1340 joules/400V UL1449 3rd Edition
Features
- 6 outlets
- 6-ft. (1.83 m) cord
- Surge suppression rating: 1340 joules
- EMI/RFI noise filtering
- Diagnostic LED confirms suppressor "protection present" (green)
- Convenient keyhole slots allow secure mounting on wall or desk
- Can accommodate up to 1 transformers without blocking adjacent outlets
- Rugged metal case provides extra safety and durability
- Illuminated on/off switch with integrated 15 amp circuit breaker
- $75,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected equipment
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332135698 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 60000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | No |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Single row of outlets |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Illuminated on/off switch with integrated 15 amp circuit breaker |
Diagnostic LED Details | Built-in LED confirms suppressor "protection present" (green) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1340 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
Clamping Voltage (RMS) | 150 |
UL1449 Let Through Rating | 400V |
EMI / RFI Filtering | Up to 20 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | No |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | No |
PHYSICAL
Color | Light Gray |
Antimicrobial Coating | No |
Color (AC Line Cord) | Light Gray |
Form Factors Supported | Supports floor / wall / desktop placement |
Integrated Keyhole Mounting Slots | Yes |
Material of Construction | Metal, Plastic |
Outlets Measurement (Center to Center) | 38.89mm |
Receptacle Color | Light gray |
Shipping Dimensions (hwd / in.) | 1.50 x 4.30 x 14.30 |
Shipping Weight (lbs.) | 1.50 |
Unit Dimensions (hwd / in.) | 1.5 x 12.5 x 2.5 |
Unit Weight (lbs.) | 1.4 |
SPECIAL FEATURES
Rotatable Outlets | No |
STANDARDS & COMPLIANCE
Canada | cUL |
Additional International Approvals | Complies with RoHS (Restriction of Hazardous Substances Directive) |
Approvals | Exceeds IEEE 587 category A&B specifications |
UL1449 3rd Edition (AC Suppression) | UL1449 3rd Edition |
UL1363 (Power Tap) | UL1363 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $75,000 Ultimate Lifetime Insurance |
Frequently Asked Questions
Additional FAQs may be available on the TLM606HJ model support page.
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.