Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


BP36RT

36V Extended Battery Module (EBM) for SmartOnline UPS Systems, 2U Rack/Tower

More Info
Check Prices
INPUT
Input Phase
Single-Phase
Input Cord Details
15.7 in. connector cord
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
DC System Voltage (VDC)
36
Replacement Battery Cartridge
 744-A3959 
Battery Replacement Description
Hot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges.
UPS Connection
UPS specific DC connector
 
 
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
2U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( RK2PC )
Unit Dimensions (hwd / in.)
3.410 x 17.330 x 17.720
Unit Weight (lbs.)
48.1
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-96% non-condensing
STANDARDS & COMPLIANCE
Product Certifications
UL Listed
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: TL9SW5Y-3000BC
  • Expedited parts coverage for 5 years
  • Parts, electronics and batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: TLWEBN75XX-7000BC
  • Onsite parts and labor coverage for 5 years
  • Parts, electronics and batteries coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support
 
BP48RT

48V Extended Battery Module (EBM) for SmartOnline UPS Systems, 2U Rack/Tower

More Info
Check Prices
INPUT
Input Phase
Single-Phase
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
DC System Voltage (VDC)
48
Replacement Battery Cartridge
 744-A3297 
Battery Replacement Description
Hot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges.
UPS Connection
UPS specific DC connector
Expandable Runtime
No
 
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
2U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( RK2PC )
Unit Dimensions (hwd / in.)
3.410 x 17.330 x 17.720
Unit Weight (lbs.)
59.5
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-96% non-condensing
STANDARDS & COMPLIANCE
Product Certifications
UL Listed
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: TL9SW5Y-3000BC
  • Parts, electronics and batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: TLWEBN75XX-7000BC
  • Onsite parts and labor coverage for 5 years
  • Parts, electronics and batteries coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support
 
BP48VRM2U

48V Extended Battery Module (EBM) for 750VA, 1000VA and 1500VA SmartPro UPS Systems, 2U Rack/Tower

More Info
Check Prices
INPUT
Input Phase
Single-Phase
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
DC System Voltage (VDC)
48
 
Battery Replacement Description
Hot-swappable, user-replaceable batteries. EBM requires 2 Replacement Battery Cartridges.
 
 
Internal UPS Replacement Battery Cartridge
 744-A3297 
PHYSICAL
 
Rack Height
2U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
 
Unit Dimensions (hwd / in.)
3.400 x 17.200 x 17.600
Unit Weight (lbs.)
61.8
Minimum Required Rack Depth (inches)
21
ENVIRONMENTAL
 
 
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); cTUVus; cUL Listed
Product Compliance
CE (Europe); RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
 
Product Warranty Period (Worldwide)
1-year limited warranty
BP72RT

72V Extended Battery Module (EBM) for SmartOnline UPS Systems, 2U Rack/Tower

More Info
Check Prices
INPUT
Input Phase
Single-Phase
Input Cord Details
15.7 in. connector cord
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
DC System Voltage (VDC)
72
Replacement Battery Cartridge
 744-A3121 
Battery Replacement Description
Hot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges.
UPS Connection
UPS specific DC connector
 
 
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
2U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( RK2PC )
Unit Dimensions (hwd / in.)
3.410 x 17.330 x 23.820
Unit Weight (lbs.)
86.4
Minimum Required Rack Depth (inches)
27
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-96% non-condensing
STANDARDS & COMPLIANCE
Product Certifications
UL Listed
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: TL9SW5Y-3000BC
  • Parts, electronics and batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: TLWEBN75XX-7000BC
  • Onsite parts and labor coverage for 5 years
  • Parts, electronics and batteries coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.