Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 2 Products


CS16USBW

16-Device USB Charging Station Cabinet with Sync for iPad and Android Tablets, Wall-Mount Option, White

(16) 2.4A
USB
110-240
50 / 60 Hz (auto-select)
NEMA 5-15P
10
Stationary Cabinet
White
18.50 x 21.26 x 27.17
61.00
8.1 x 0,8 x 13,9
14.57 x 23.62 x 17.72
55.14
 
 
 
Tested to EIA-310-E, UL60950, FCC & IEC Class B
Tested to NOM (Mexico)
RoHS
2-year limited warranty
CS48USB

48-Device USB Charging Station Cabinet with Sync for iPad and Android Tablets, Wall-Mount and Cart Options, Black

(48) 2.4A
USB
110-240
50 / 60 Hz (auto-select)
NEMA 5-15P
10
Stationary Cabinet
Black
41.02 x 28.35 x 26.38
183.00
 
35.6 x 23.62 x 21.6
150
8.0 x 0,8 x 13,9
8.0 x 0,8 x 13,9
8.1 x 0,8 x 13,9
Tested to EIA-310-E, UL60950, FCC & IEC Class B
Tested to NOM (Mexico)
RoHS
2-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.